Heavy Duty Bucket

Heavy Duty Bucket 1750 mm (69 in): 577-0353

Width
69.0 in
1750.0 mm
Capacity
3.27 yd³
2.5 m³
Weight
5000.0 lb
2268.0 kg

Product Specifications for Heavy Duty Bucket 1750 mm (69 in): 577-0353

See how Heavy Duty Bucket 1750 mm (69 in): 577-0353 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Heavy Duty Bucket 1750 mm (69 in): 577-0353

View More Offers