Heavy Duty Bucket

Heavy Duty Bucket 1850 mm (73 in): 568-7612

Width
73.0 in
1850.0 mm
Capacity
3.52 yd³
2.69 m³
Weight
5348.0 lb
2426.0 kg

Product Specifications for Heavy Duty Bucket 1850 mm (73 in): 568-7612

See how Heavy Duty Bucket 1850 mm (73 in): 568-7612 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Heavy Duty Bucket 1850 mm (73 in): 568-7612

View More Offers