Heavy Duty Bucket

Heavy Duty Bucket 1200 mm (49 in): 568-3290

Width
49.0 in
1200.0 mm
Capacity
0.99 yd³
0.76 m³
Weight
1215.0 lb
551.0 kg

Product Specifications for Heavy Duty Bucket 1200 mm (49 in): 568-3290

See how Heavy Duty Bucket 1200 mm (49 in): 568-3290 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Heavy Duty Bucket 1200 mm (49 in): 568-3290

View More Offers