| Interface | Pin On Pin On |
| Capacity | 4 yd³ 3.1 m³ |
| Width | 115 in 2927 mm |
| Weight | 3099 lb 1406 kg |
| Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
| Adapter Size | - - |
Flat Floor Buckets - Performance Series GC Flat Floor PS, 3.1m³ (4yd³), Pin On
Request A Price Find DealerKey Specs
- Interface
- Pin On
- Pin On
- Capacity
- 4 yd³
- 3.1 m³
- Width
- 115 in
- 2927 mm
Overview
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
Features At A Glance
- Designed to match specific machine models as a system, so you get the most out of your Cat Loader.
- Cat Performance Series buckets lower fuel consumption up to 7 percent.
- Fill times are improved by 3 to 5 seconds, every pass.
- Fill factors are 5 to 10 percent better in most materials, giving more payload in every bucket.
- Carry further with less spillage, thanks to optimized bucket-to-linkage geometry.
- Improved geometry gives the operator better visibility to the load.
- Easy-filling shape gives performance improvements regardless of operator skill level.
- Optional back-grading edge lets operators finish and clean, and still have penetrating teeth on the leading edge.
- Matched to GC machine capabilities.
- Equipped with HB400 edges and corners.
Product Specifications for GC Flat Floor PS, 3.1m³ (4yd³), Pin On
See how GC Flat Floor PS, 3.1m³ (4yd³), Pin On compares against frequently compared products.
Buckets - Loader
GC Flat Floor PS, 3.1m³ (4yd³), Pin On
Selected
- Interface
- Pin On
- Pin On
- Capacity
- 4 yd³
- 3.1 m³
- Width
- 115 in
- 2927 mm
Buckets - Loader
2.9 m3 (3.8 yd3), Pin On, Weld-On Adapters
- Width
- 107.8 in
- 2738 mm
- Height
- 56.3 in
- 1431 mm
- Weight
- 2828.5 lb
- 1283 kg
Buckets - Loader
Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series
- Width
- 126 in
- 3193 mm
- Weight
- 6047 lb
- 2743 kg
- Capacity
- 6.75 yd³
- 5.2 m³