Model Shot

9.2 m³ (12 yd³), pin on, Bolt-On Cutting Edge

Capacity
12.0 yd³
9.2 m³
Width
131.0 in
3330.0 mm
Weight
5401.3 lb
2450.0 kg

Product Specifications for 9.2 m³ (12 yd³), pin on, Bolt-On Cutting Edge

See how 9.2 m³ (12 yd³), pin on, Bolt-On Cutting Edge compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 9.2 m³ (12 yd³), pin on, Bolt-On Cutting Edge

View More Offers