Model

Waste Handling 314-3179

Request A Price Find Dealer

Key Specs

Width
129 in
3276 mm
Weight
3350 lb
1520 kg
Capacity
4.25 yd³
3.3 m³

Overview

314-3179

Product Specifications for 314-3179

Width 129 in 3276 mm
Weight 3350 lb 1520 kg
Capacity 4.25 yd³ 3.3 m³

See how 314-3179 compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 314-3179

View More Offers