H180GC Hammer

GC Hammers H180 GC

Request A Price Find Dealer

Key Specs

Impact Energy Class
10750 ft-lb
14578 J
Blows per Minute
200 to 450
200 to 450
Maximum Operating Weight
6762.8 lb
3074 kg

Overview

Cat® Hammers make short work of your demolition, construction, and quarry needs. Combine the simple, lightweight design of the GC Hammer series with the reliability, durability, and value you expect from Cat products. The result is a low cost per hour solution providing the consistent power and performance you need.

Product Specifications for H180 GC

Impact Energy Class 10750 ft-lb 14578 J
Blows per Minute 200 to 450 200 to 450
Maximum Operating Weight 6762.8 lb 3074 kg
Minimum Operating Weight 9260 lb 4200 kg
Maximum Carrier Weight 121200 lb 55 t
Minimum Carrier Weight 88100 lb 40 t
Tool Shaft Diameter 5.9 in 150 mm
Maximum Operating Pressure 2610 psi 18000 kPa
Minimum Operating Pressure 2320 psi 16000 kPa
Rated Flow - Maximum 79 gal/min 300 l/min
Rated Flow - Minimum 68 gal/min 250 l/min

See how H180 GC compares against frequently compared products.

Media Gallery

H180GC Hammer

H180GC Hammer

Cat GC and GC S Hammers | Hammers at Work

Cat Hammers | Silenced vs. Non-silenced

Cat Hammers | Bad Operating Techniques, Costly Repairs

Cat Hammers | Bigger Hammers Aren't Always Better

Cat Hammers | Choosing the Right Hammer Tool

Cat Hammers | Greasing Keeps Your Hammer Healthy

Cat Hammers | Operating Tips

Cat Hammers | Proper Hammer Storage

Cat Hammers | Protecting Your Investment

Cat GC and GC S Hammers | Hammers at Work
Cat Hammers | Silenced vs. Non-silenced
Cat Hammers | Bad Operating Techniques, Costly Repairs
Cat Hammers | Bigger Hammers Aren't Always Better
Cat Hammers | Choosing the Right Hammer Tool
Cat Hammers | Greasing Keeps Your Hammer Healthy
Cat Hammers | Operating Tips
Cat Hammers | Proper Hammer Storage
Cat Hammers | Protecting Your Investment

Take the interactive virtual product tour to explore the great features and benefits of the H180 GC

Start H180 GC Tour
close