GC Hammers H115 GC, side mount

Request A Price Find Dealer

Key Specs

Impact Energy Class
2212 ft-lb
3000 J
Blows per Minute
450-800
450-800
Maximum Operating Weight
2637.8 lb
1199 kg

Overview

Cat® Hammers make short work of your demolition, construction, and quarry needs. Combine the simple, lightweight design of the GC Hammer series with the reliability, durability, and value you expect from Cat products. The result is a low cost per hour solution providing the consistent power and performance you need.

Product Specifications for H115 GC, side mount

Impact Energy Class 2212 ft-lb 3000 J
Blows per Minute 450-800 450-800
Maximum Operating Weight 2637.8 lb 1199 kg
Minimum Operating Weight 2638 lb 1199 kg
Maximum Carrier Weight 39683 lb 18 t
Minimum Carrier Weight 28660 lb 13 t
Tool Shaft Diameter 4.72 in 120 mm
Maximum Operating Pressure 2465 psi 17000 kPa
Minimum Operating Pressure 2175 psi 15000 kPa
Rated Flow - Maximum 32 gal/min 120 l/min
Rated Flow - Minimum 24 gal/min 90 l/min

See how H115 GC, side mount compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the H115 GC, side mount

Start H115 GC, side mount Tour
close