Rotors

System G 2.2m Milling Drum (15mm spacing)

Milling Width
88.0 in
2235.0 mm
Tool Spacing
0.6 in
15.0 mm
Drum Diameter at Tips
42.2 in
1073.0 mm

Product Specifications for System G 2.2m Milling Drum (15mm spacing)

See how System G 2.2m Milling Drum (15mm spacing) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the System G 2.2m Milling Drum (15mm spacing)

View More Offers