Studio Shot

3.8 m (12 ft)

Working Width
144.0 in
3658.0 mm
Weight
2634.5 lb
1195.0 kg
Length
76.6 in
1945.0 mm

Product Specifications for 3.8 m (12 ft)

See how 3.8 m (12 ft) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 3.8 m (12 ft)

View More Offers