Customize the Cat 730 articulated truck bare chassis for your application.

Articulated Truck Bare Chassis 730 Bare Chassis

Request A Price Find Dealer

Key Specs

Standard Wheel Base
156.7 in
3979 mm
Rated Payload
69997 lb
31750 kg
Engine Model
Cat® C13
Cat® C13

Overview

Customization to Work for Your Application.

The Cat® OEM 730 Bare Chassis is equipped with a true “on-the-go” Automatic Traction Control (ATC) system. Advanced Productivity Electronics Control Strategy (APECS) delivers a smooth shifting transmission, improving acceleration with higher productivity.

Cat chassis are the right choice for specialty truck bodies (coal, trash), water trucks, fuel and lube, service vehicles, container carriers, hook lifts and other machine derivatives. These specialty machines have proven themselves in construction, industrial, waste, material handling, quarry, and mining projects worldwide.

Benefits

LESS OPERATOR INPUT

A uniquely combined hoist and transmission lever allows for easy operation which suits a wide range of operator experience.

IMPROVED OPERATOR COMFORT

Quieter, more spacious cab with improved visibility helps operators work more productively throughout the day.

UNMATCHED SAFETY

Safety features help increase operator confidence by providing a safer operation - prevention of cab and body roll-over and safer cab entry.

Product Specifications for 730 Bare Chassis

Standard Wheel Base 156.7 in 3979 mm
Long Wheel Base 215.2 in 5465 mm
Rated Payload 69997 lb 31750 kg
Engine Model Cat® C13 Cat® C13
Gross Power - SAE J1995:2014 375 hp 280 kW
Net Power - SAE J1349:2011 367 hp 274 kW
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Displacement 763 in³ 12.5 l
Peak Engine Torque Speed 1200 r/min 1200 r/min
Peak Engine Torque Gross (SAE J1995) 1579 lb/ft 2141 N·m
Peak Engine Torque Net (SAE J1349) 1554 ft·lbf 2107 N·m
No Engine De-rating Required Below 12500 ft 3810 m
Forward - 1 5 mile/h 8 km/h
Forward - 2 9 mile/h 15 km/h
Forward - 3 14 mile/h 22 km/h
Forward - 4 21 mile/h 34 km/h
Forward - 5 29 mile/h 47 km/h
Forward - 6 34 mile/h 55 km/h
Reverse - 1 6 mile/h 9 km/h
Fuel Tank 105.7 gal (US) 400 l
Cooling System 21.9 gal (US) 83 l
Hydraulic System 32.5 gal (US) 123 l
Engine Crankcase 11.4 gal (US) 43 l
Transmission 12.4 gal (US) 47 l
Final Drives/Differential 33 gal (US) 125 l
Output Transfer Gear Box 6.6 gal (US) 25 l
DEF Tank 9 gal (US) 34 l
Interior Cab 70 dB(A) 70 dB(A)
Brakes ISO 3450:2011 ISO 3450:2011
Cab - FOPS ISO 3449:2005 Level II ISO 3449:2005 Level II
Cab - ROPS ISO 3471:2008 ISO 3471:2008
Steering ISO 5010:2019 ISO 5010:2019
Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm
Turning Dimensions - Steer Angle - Left/Right 45 ° 45 °
Turning Dimensions - SAE Turning Radius 294 in 7470 mm
Turning Dimensions - Inside Radius 153 in 3879 mm
Turning Dimensions - Aisle Width 210 in 5332 mm
Turning Dimensions - Clearance Radius 318 in 8075 mm
Note Dimensions are for machines equipped with 23.5 R25 tires. Dimensions are for machines equipped with 23.5 R25 tires.

730 Bare Chassis Standard Equipment

For more information on 730 Bare Chassis options, please contact Caterpillar OEM Solutions at oem_solutions@cat.com.

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Adjustable air vents
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind operator seat storage
    – Coat hook
  • Secondary steering – electro hydraulic
  • Retractable belt: Operator seat and second seat
  • Windshield wiper and washer, two speed, intermittent (front)
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Heater and defroster with four-speed fan
  • Sun visor
  • Windshield wiper and washer, two speed (rear)
  • Air conditioning
  • Mirrors: exterior
  • Windows opening both sides, tinted
  • Combined gear selection and hoist control lever
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure warning
    – Seat belt warning
    – Secondary steering failure warning
    – Diesel Particulate Filter (DPF) regeneration filter
    – Machine Security System (MSS) ready
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • 10-inch touchscreen with Cat rearview camera
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Tilt and telescopic steering wheel
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted

CAT TECHNOLOGIES

  • Cat Detect with Stability Assist
  • Push to Start with Operator ID
  • Product Link Cellular PLE643
  • VisionLink

ELECTRICAL AND LIGHTING

  • Main disconnect switch
  • Electrical system: 24-volt, 10A 24- to 12-volt converter
  • Horn
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Batteries (two) maintenance free
  • Remote starting receptacle (cables not included)
  • LED Rear Step Lights
  • Daylight running lights

POWERTRAIN

  • Auto shift six-speed forward and single speed reverse transmission
  • Cat Clean Emission Module (CEM) and exhaust aftertreatment package
  • Three axle, six-wheel drive
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Cat C13A (LRC) or C13B (HRC) engine
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Automatic Retarder: engine compression brake
  • CX31 transmission

SAFETY

  • Reverse alarm
  • Rearview camera
  • ROPS/FOPS cab
  • Machine Speed Limiting
  • Dynamic Rollover Protection

GUARDS

  • Radiator
  • Crankcase
  • Rear window

OTHER EQUIPMENT

  • Sound suppression (standard in some countries)
  • S·O·S sampling valves
  • Vandalism protection: lockable caps
  • Tires, six 23.5R25
  • Bare chassis (no body) standard wheel base
  • Mud flaps: wheel arch and body mounted with transportation tiebacks

730 Bare Chassis Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Infrared glass — high ambient cab
  • Secondary touchscreen display
  • Operator seat belt, four-point
  • Mirrors, heated motorized
  • Seat, heated/cooled
  • Single-speed rear wiper

CAT TECHNOLOGIES

  • Product Link Dual PLE683
  • Cat Payload monitoring system
  • Operator Coaching

ELECTRICAL AND LIGHTING

  • Flashing LED beacon
  • Engine block heater
  • LED Rear Work Lights
  • Cold weather start attachment (2 additional batteries)
  • Ether start
  • Roof mounted LED work lights

SAFETY

  • Multi-view camera with object detection

OTHER EQUIPMENT

  • Fuel additive, anti-waxing
  • Cold weather coolant -51°C (-60°F)
  • Tires, six 750/65R25, radial
  • Bare chassis (no body) long wheel base
  • Wheel chocks
  • Fast fuel fill
  • Auto lube installation for automatic greasing of bearings

See how 730 Bare Chassis compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

730 Bare Chassis

Water Truck

Service Truck

Specialty Applications

Forestry Applications

730 Bare Chassis
Water Truck
Service Truck
Specialty Applications
Forestry Applications

CONEXPO 2014 | Articulated Truck Bare Chassis Showcased

Smith Gap Landfill Depends on Cat® Articulated Truck

McElroy Plant Realizes Savings with Cat® Articulated Truck Hauling

OEM Solutions Spotlight - Klein Products Inc.

Distant Thunder | Ground Force Machines at Black Thunder Mine

CONEXPO 2014 | Articulated Truck Bare Chassis Showcased
Smith Gap Landfill Depends on Cat® Articulated Truck
McElroy Plant Realizes Savings with Cat® Articulated Truck Hauling
OEM Solutions Spotlight - Klein Products Inc.
Distant Thunder | Ground Force Machines at Black Thunder Mine

360 View
360 View
360 View

Check out current offers for the 730 Bare Chassis

View More Offers