730 Ejector

< Back

Financing & Insurance
See our Offers

Cat C11 Engine with ACERT Technology

A combination of proven systems and innovative new technologies, ACERT engines optimize performance while meeting EPA Tier 3 and EU Stage 3a engine exhaust emissionregulations.


Performance and Productivity – Power Train

Integrated power train with more power, greater performance and lower fuel consumption – the power to do more work.


Performance and Productivity – Suspension and Traction Control

Suspension systems and traction control – delivering power to the ground in all conditions.


Performance and Productivity – Ejector

Designed to disperse the load on-the-go for faster cycle times and lower spreading costs.


Durability and Reliability

High availability leads to high productivity. Excellent durability keeps ownership costs low.


Operator Comfort

The operator’s office – high productivity from a comfortable, motivated operator.


Ease of Operation

Designed for simple, easy operation, the 730 Ejector allows the operator to focus on production.


Serviceability

More time on production, less time and money spent on servicing.


Complete Customer Support

Cat dealer services help you operate longer with lower costs.


730 Ejector Standard Equipment

Air conditioning with R134A refrigerant

Air vents, adjustable

Auto shift six-speed transmission

Back up alarm

Body, adapted for exhaust heat

Body including:
  • Ejector cylinder and blade with integrated spill plate

Cat C11 engine with ACERT Technology

CD/Radio ready

Differentials, standard with clutched cross-axle differential locks for all axles

Dual circuit caliper disc brakes – all wheels

Electrical system, 24 volt, 5A 24- to 12-volt converter

Electro hydraulic hoist control

Ether starting aid

Glass windows, laminated and tinted (front), toughened and tinted (rear)

Guards: rear window, radiator, crankcase and axle

Headlights, four

Heater and defroster with four-speed fan

Horn, electric

Lights: cab interior, front, side, rear, two reversing/working lights, two stop/tail lights, front and rear direction indicators

Mirrors, main and auxiliary, left and right

Mud flaps, wheel arch and body mounted, with transportation tie backs

Retarder

ROPS/FOPS cab, with full instrumentation, including:
  • - Instrument cluster display module
  • - Indicator lamps: left turn, secondary steering, primary steering loss, front and rear brake temp (735/740 and 740 Ejector only), brake oil pressure, action lamp, transmission fault, park brake, charging system status, differential lock, body not in float, right turn, high beam, transmission hold, machine filter warning, retarder, retarder up shift warning
  • - Gauges: engine oil pressure, engine coolant temperature, torque converter oil temperature, fuel level, and fuel tank level gauge
  • - Meters: service hour meter, speedometer, tachometer.

Seat, fully adjustable air suspension

Seat, padded companion/trainer

Seat belts, two retractable

Secondary steering – electronic

SOSSM sampling valves

Spill guard front, integral part of fabricated body

Starting receptacle, electric, remote

Storage: two cup holders, flask receptacle, under seat storage, door pocket, behind seat storage, coat hook

Sun visor

Tailgate, hydraulic automatic

Three axle, six-wheel drive

Tilt and telescopic steering wheel

Tires, six 750/65/R25, radial

Tow pins front and rear

Vandalism protection: lockable caps for fuel tank and hydraulic oil tank

Windows, opening side, tinted

Windshield wiper and washer, two speed, intermittent (front)

Windshield wiper and washer, two speed (rear)

730 Ejector Optional Equipment

Autolube installation for automatic greasing of bearings

Caterpillar Work Area Vision System (WAVS) rear-view camera

CD/Radio, heavy duty

Cold weather start attachment

Cycle counter/operator monitoring kit

Exhaust heated body

Fast fuel fill

Flashing Xenon Beacon

Heated rear-view mirrors

Product Link, Radio and Worldwide