< Back

Financing & Insurance
See our Offers

Cat C15 Engine with ACERT Technology

A combination of proven systems and innovative new technologies, ACERT engines optimize performance while meeting EPA Tier 3 and EU Stage 3a engine exhaust emissionregulations.


Performance and Productivity – Power Train

Integrated power train with more power, greater performance and lower fuel consumption – the power to do more work.


Performance and Productivity – Suspension and Traction Control

Suspension systems and traction control – delivering power to the ground in all conditions.


Operator Comfort

The operator's office – high productivity from a comfortable, motivated operator.


Ease of Operation

Designed for simple, easy operation, the 735 allows the operator to focus on production.


Durability and Reliability

High availability leads to high productivity. Excellent durability keeps ownership costs low.


Serviceability

More time on production, less time and money spent on servicing.


Complete Customer Support

Cat dealer services help you operate longer with lower costs.


735 Standard Equipment

Air conditioning with R134A refrigerant

Air vents, adjustable

Auto shift seven-speed forward and two speed reverse transmission

Back up alarm

Body, adapted for exhaust heat

Cat C15 engine with ACERT Technology

CD/Radio ready

Differentials, standard with clutched cross-axle differential locks for all axles

Electrical system: 24 volt, 5A 24- to 12-volt converter

Electro hydraulic hoist control

Engine compression brake

Ether starting aid

Glass windows, laminated and tinted, front

Glass windows, toughened and tinted, sides and rear

Guards: rear window radiator, crankcase and axle

Headlights, four

Heater and defroster with four-speed fan

Horn, electric

Lights: cab interior, front, side rear, two reversing/working lights, two stop/tail lights, front and rear direction indicators

Mirrors, main and auxiliary, left and right

Mud flaps, wheel arch and body mounted, with transportation tie backs

Oil-cooled brakes, enclosed

ROPS/FOPS cab, with full instrumentation, including:
  • - Instrument cluster display module.
  • - Indicator lamps: left turn, secondary steering, primary steering loss, front and rear brake temp (735/740 and 740 Ejector only), brake oil pressure, action lamp, transmission fault, park brake, charging system status, differential lock, body not in float, right turn, high beam, transmission hold, machine filter warning, retarder, retarder up shift warning
  • - Gauges: engine oil pressure, engine coolant temperature, torque converter oil temperature, fuel level, and fuel tank level gauge
  • - Meters: service hour meter, speedometer, tachometer

Seat, fully adjustable, air suspension

Seat, padded companion/trainer

Seatbelts, two retractable

Secondary steering – electronic

SOSSM sampling valves

Spill guard, front, integral part of fabricated body

Starting receptacle, electric, remote

Storage - two cup holders, flask receptacle, under seat storage, door pocket, behind seat storage, coat hook

Sun visor

Three-axle, six wheel drive

Tilt and telescopic steering wheel

Tires, 26.5R25, radial

Tow pins, front and rear

Vandalism protection: lockable caps for fuel tank and hydraulic oil tank

Windows, opening side, tinted

Windshield wiper and washer, two speed, intermittent (front)

Windshield wiper and washer, two speed (rear)

735 Optional Equipment

Autolube installation for automatic greasing of bearings

Bath oil, pre-cleaner

Body liners

Caterpillar Work Area Vision System (WAVS) rear-view camera

CD/Radio, heavy duty

Cold weather start attachment

Cycle counter/operator monitoring kit

Exhaust heated body

Fast fuel fill

Flashing Xenon Beacon

Heated rear-view mirrors

Product Link, Radio and Worldwide

Tailgate:
  • -Scissor-type