Vibratory Soil Compactors CS54B

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
23265 lb
10555 kg
Compaction Width
84 in
2134 mm
Gross Power
131 HP
98 kW

Overview

Optimize Performance

Powered by the 96.5 kW (129.4 hp) Cat C4.4 engine, the CS54B provides exceptional performance for granular soil compaction applications.

Product Specifications for CS54B

Operating Weight - With Cab 23265 lb 10555 kg
Weight - Drum with ROPS/FOPS 12754 lb 5785 kg
Operating Weight - With ROPS/FOPS 22822 lb 10355 kg
Weight - Drum with Cab 12959 lb 5880 kg
Compaction Width 84 in 2134 mm
Travel Speed - Maximum 6.8 mile/h 11 km/h
Static Linear Load - With ROPS/FOPS 151.8 lb/in 27.1 kg/cm
Static Linear Load - With Cab 154.3 lb/in 27.6 kg/cm
Ground Clearance 17.4 in 442 mm
Turning Radius - Inside Drum Edge 12.08 ft 3.68 m
Gross Power 131 HP 98 kW
Engine Model Cat C4.4 with ACERT Cat C4.4 with ACERT
Wheel Base 9.58 ft 2.9 m
Drum Diameter 60.4 in 1534 mm
Overall Length 19.17 ft 5.85 m
Overall Width 7.58 ft 2.3 m
Height - With ROPS/FOPS or Cab 10.25 ft 3.11 m
Drum Width 84 in 2134 mm
Vibratory Frequency - Standard 30.5 Hz (1830 vpm) 30.5 Hz (1830 vpm)
Nominal Amplitude - Low 0.037 in 0.95 mm
Centrifugal Force - Maximum 52600 lb 234 kN
Centrifugal Force - Minimum 29900 lb 133 kN
Nominal Amplitude - High 0.075 in 1.9 mm
Variable Frequency Option Range 23.3 - 30.5 Hz (1400-1830 vpm) 23.3 - 30.5 Hz (1400-1830 vpm)
Tires 23.1 x 26 23.1 x 26
Fuel Tank Capacity 64 gal (US) 242 l

CS54B Standard Equipment

OPERATOR ENVIRONMENT

  • Open Platform with Handrails/Guardrails,
  • Floor Mat
  • Vinyl Adjustable Pivoting Seat with Integrated Console and LCD Display
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Seat Belt
  • 12-volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Smooth Drum
  • Dual Amplitude, Single Frequency
  • Dual Pod-Style Eccentric Weight Housings
  • Auto-vibe Function
  • Front Adjustable Steel Scraper

POWERTRAIN

  • Cat C4.4 Diesel Engine
  • Air Cleaner, Dual Element
  • Eco-mode
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator/Hydraulic Oil Cooler
  • Dual Braking System
  • Two-speed Hydrostatic Transmission

ELECTRICAL

  • 24 volt Electrical System
  • 75 ampere Alternator
  • 750 Cold-cranking Amps Battery Capacity

OTHER

  • Product Link™
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S•O•S℠ Sampling Valves: Engine Oil, Hydraulic Oil and Coolant

CS54B Optional Equipment

OPERATOR ENVIRONMENT

  • Steel Sun Canopy
  • ROPS/FOPS Canopy
  • Internal Rear View Mirror
  • External Rear View Mirrors
  • Sun Visor
  • Cab Internal Roll-down Sun Screen
  • Steel Sun Canopy

VIBRATORY SYSTEM

  • Padfoot Shell Kit (oval or square pads available)
  • Variable Frequency
  • Dual Adjustable Steel Scrapers
  • Dual Adjustable Polyurethane Scrapers

POWERTRAIN

  • Transmission Guard

TECHNOLOGY SOLUTIONS

  • Measure - Machine Drive Power and/or CMV
  • Map - SBAS GNSS Mapping
  • Connect - Machine to Machine Communication

OTHER

  • Upgraded Halogen Light Package
  • Rotating Beacon
  • Fuel Fill Access Door
  • Containerized Shipping

See how CS54B compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent