Vibratory Soil Compactors CS64B

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
26569 lb
12055 kg
Compaction Width
84 in
2134 mm
Gross Power
129.4 HP
96.5 kW

Overview

Reliable Power Train

Powered by the 96.5 kW (129.4 hp) Cat� C4.4 engine, the CS64B provides exceptional performance for granular soil compaction applications.

Benefits

Lower Operating Cost

Up to 15% fuel savings with eco-mode, exclusive pod-style vibratory design offering 3 year/3000 hour service intervals, and a no-maintenance hitch with sealed-for-life bearings.

Up To 50% More Efficient

On-board compaction measurement helps take guesswork out of the process with exclusive MDP technology that gives compaction readings; scalable solutions including mapping and machine-to-machine communication keep jobsite connected.

Enhanced Operator Comfort

Visibility is enhanced by the new rear vision camera; standard tiltable steering column gives the operator more flexibility, and our integrated backlit display console turns with seat.

Product Specifications for CS64B

Operating Weight - With Cab 26569 lb 12055 kg
Weight - Drum with Cab 15690 lb 7120 kg
Compaction Width 84 in 2134 mm
Travel Speed - Maximum 6.8 mile/h 11 km/h
Ground Clearance 17.4 in 442 mm
Static Linear Load - With Cab 186.8 lb/in 33.4 kg/cm
Turning Radius - Inside Drum Edge 12.08 ft 3.68 m
Gross Power 129.4 HP 96.5 kW
Engine Model Cat C4.4 Cat C4.4
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Overall Width 7.53 ft 2.3 m
Overall Length 19.17 ft 5.85 m
Drum Width 84 in 2134 mm
Drum Diameter 60.4 in 1534 mm
Wheel Base 9.58 ft 2.9 m
Height - With ROPS/FOPS or Cab 10.25 ft 3.11 m
Centrifugal Force - Minimum 29900 lb 133 kN
Nominal Amplitude - High 0.075 in 1.9 mm
Variable Frequency Option Range 23.3 - 30.5 Hz (1400-1830 vpm) 23.3 - 30.5 Hz (1400-1830 vpm)
Centrifugal Force - Maximum 52600 lb 234 kN
Vibratory Frequency - Standard 30.5 Hz (1830 vpm) 30.5 Hz (1830 vpm)
Nominal Amplitude - Low 0.037 in 0.95 mm
Tires 23.1 x 26 23.1 x 26
Fuel Tank Capacity 64 gal (US) 242 l

CS64B Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Open Platform with Handrails/Guardrails,
  • Floor Mat
  • Vinyl Adjustable Pivoting Seat with Integrated Console and LCD Display
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Seat Belt
  • 12-volt Power Outlet
  • Horn, Backup Alarm
  • Smooth Drum
  • Dual Amplitude, Single Frequency
  • Dual Pod-Style Eccentric Weight Housings
  • Auto-vibe Function
  • Front Adjustable Steel Scraper

POWERTRAIN

  • Cat C4.4 Diesel Engine
  • Air Cleaner, Dual Element
  • Eco-mode
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator/Hydraulic Oil Cooler
  • Dual Braking System
  • Two-speed Hydrostatic Transmission

ELECTRICAL

  • 24 volt Electrical System
  • 75 ampere Alternator
  • 750 Cold-cranking Amps Battery Capacity

OTHER

  • Product Link™
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S•O•S Sampling Valves: Engine Oil, Hydraulic Oil and Coolant

CS64B Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Steel Sun Canopy
  • ROPS/FOPS Canopy
  • ROPS/FOPS Cab with Climate Control
  • Internal Rear View Mirror
  • External Rear View Mirrors
  • Sun Visor
  • Cab Internal Roll-down Sun Screen
  • Padfoot Shell Kit (oval or square pads available)
  • Variable Frequency
  • Dual Adjustable Steel Scrapers
  • Dual Adjustable Polyurethane Scrapers

POWERTRAIN

  • Transmission Guard

TECHNOLOGY SOLUTIONS

  • Measure - Machine Drive Power and/or CMV
  • Map - SBAS GNSS Mapping
  • Connect - Machine to Machine Communication

OTHER

  • Upgraded Halogen Light Package
  • Rotating Beacon
  • Fuel Fill Access Door

See how CS64B compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent