Vibratory Soil Compactors CP54B

Request A Price Find Dealer

Key Specs

Overall Length
19.21 ft
5.85 m
Operating Weight - With Cab
24539 lb
11135 kg
Overall Width
7.53 ft
2.3 m

Overview

Optimize Performance

Powered by the 96.5 kW (129.4 hp) Cat� C4.4 engine, the CP54B provides exceptional performance for cohesive and semi-cohesive soil compaction applications.

Benefits

Lower Operating Cost

Up to 15% fuel savings with eco-mode, exclusive pod-style vibratory design offering 3 year/3000 hour service intervals, and a no-maintenance hitch with sealed-for-life bearings.

Up To 50% More Efficient

On-board compaction measurement helps take guesswork out of the process with exclusive MDP technology that gives compaction readings; scalable solutions including mapping and machine-to-machine communication keep jobsite connected.

Enhanced Operator Comfort

Visibility is enhanced by the new rear vision camera; standard tiltable steering column gives the operator more flexibility, and our integrated backlit display console turns with seat.

Product Specifications for CP54B

Overall Length 19.21 ft 5.85 m
Overall Width 7.53 ft 2.3 m
Drum Width 84 in 2134 mm
Drum Diameter 60.9 in 1549 mm
Drum Diameter - Over Pads 60.9 in 1549 mm
Height - With ROPS/FOPS or Cab 10.25 ft 3.11 m
Wheel Base 9.5 ft 2.9 m
Operating Weight - With Cab 24539 lb 11135 kg
Operating Weight - With Open Platform 23248 lb 10545 kg
Operating Weight - With Steel Sun Canopy 10645 kg 23468 lb
Operating Weight - With ROPS/FOPS Canopy 10820 kg 23854 lb
Weight at Drum with Open Platform 6170 kg 13603 lb
Weight at Drum with Steel Sun Canopy 13669 lb 6200 kg
Weight - Drum with ROPS/FOPS Canopy 6260 lb 13801 kg
Weight - Drum with ROPS/FOPS 14092 lb 6395 kg
Weight - Drum with Cab 14092 lb 6395 kg
Engine Model Cat C4.4 Cat C4.4
Gross Power 129.4 HP 96.5 kW
Net Power - ISO 9249 114.4 HP 85.3 kW
Net Power - SAE J1349 113 HP 84.3 kW
Stroke 5 in 127 mm
Bore 4.1 in 105 mm
Compaction Width 84 in 2134 mm
Ground Clearance 17.7 in 450 mm
Travel Speed - Maximum 7 mile/h 11.2 km/h
Turning Radius - Inside Drum Edge 12.07 ft 3.68 m
Fuel Tank Capacity 64 gal (US) 242 l
Tires 23.1 x 26 23.1 x 26
Variable Frequency Option Range 23.3 - 30.5 Hz (1400-1830 vpm) 23.3 - 30.5 Hz (1400-1830 vpm)
Vibratory Frequency - Standard 30.5 Hz (1830 vpm) 30.5 Hz (1830 vpm)
Centrifugal Force - Maximum 59800 lb 266 kN
Centrifugal Force - Minimum 29900 lb 133 kN
Nominal Amplitude - High 0.075 in 1.9 mm
Nominal Amplitude - Low 0.035 in 0.88 mm

CP54B Standard Equipment

OPERATOR ENVIRONMENT

  • Vinyl Adjustable Pivoting Seat with Integrated Console and LCD Display
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Rear Vision Camera with Color Touchscreen Display
  • Seat Belt
  • 12-volt Power Outlet

VIBRATORY SYSTEM

  • Padfoot Drum
  • Dual Amplitude, Single Frequency
  • Dual Pod-Style Eccentric Weight Housings
  • Auto-vibe Function
  • Front Adjustable Steel Scraper

POWER TRAIN

  • Cat C4.4 Diesel Engine
  • Air Cleaner, Dual Element
  • Three-Speed Throttle Switch, Eco-mode and Automatic Speed Control
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator/Hydraulic Oil Cooler
  • Dual Braking System

ELECTRICAL

  • 24 volt Electrical System
  • 100 ampere Alternator
  • 750 Cold-cranking Amps Battery Capacity

OTHER

  • Product Link
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S•O•S Sampling Valves: Engine Oil, Hydraulic Oil and Coolant

CP54B Optional Equipment

OPERATOR ENVIRONMENT

  • Open Platform
  • ROPS/FOPS Cab with Climate Control, Cloth Seat
  • Steel Sun Canopy
  • Internal Rear View Mirror
  • ROPS/FOPS Canopy with Handrails/Guardrails, Floor Mat
  • External Rear View Mirrors
  • Sun Visor
  • Cab Internal Roll-down Sun Screen

VIBRATORY SYSTEM

  • Leveling Blade
  • Variable Frequency
  • Dual Adjustable Steel Scrapers

POWER TRAIN

  • Transmission Guard

TECHNOLOGY SOLUTIONS

  • Measure - Machine Drive Power
  • Map - SBAS GNSS Mapping
  • Connect - Cloud and Machine Connectivity

OTHER

  • Upgraded Halogen Light Package
  • Amber Rotating Beacon
  • Fuel Fill Access Door

See how CP54B compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent