CS12 GC

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® GC-Series Vibratory Soil Compactors deliver dependable, economical production with performance that exceeds expectations.

Weights

Units:
Operating Weight - With Sun Canopy 26963.0 lb 12230.0 kg Less
Weight - Drum with Sun Canopy 16716.0 lb 7582.0 kg Less

Operating Specifications

Compaction Width 84.0 in 2134.0 mm Less
Ground Clearance 20.4 in 518.0 mm Less
Travel Speed - Maximum 6.9 mile/h 11.2 km/h Less
Turning Radius - Inside Drum Edge 12.7 ft 3.86 m Less

Engine

Gross Power 111.3 HP 83.0 kW Less
Engine Model Cat C4.4 Cat C4.4 Less

Dimensions

Drum Diameter 60.4 in 1534.0 mm Less
Drum Width 84.0 in 2134.0 mm Less
Maximum Height 9.8 ft 2.99 m Less
Overall Length 18.71 ft 5.7 m Less
Overall Width 7.53 ft 2.3 m Less
Wheel Base 9.8 ft 3.0 m Less

Vibratory System

Vibratory Frequency - Ecomode 28.6-31.5 Hz 28.6-31.5 Hz Less
Vibratory Frequency - Ecomode 1716-1890 vpm 1716-1890 vpm Less
Vibratory Frequency - Standard 1800-1980 vpm 1800-1980 vpm Less
Centrifugal Force - Maximum 56200.0 lbf 250.0 kN Less
Centrifugal Force - Minimum 33500.0 lbf 149.0 kN Less
Nominal Amplitude - High 0.079 in 2.0 mm Less
Nominal Amplitude - Low 0.039 in 1.0 mm Less
Vibratory Frequency - Standard 30-33 Hz 30-33 Hz Less

Tires

Tires 23.1 x 26 23.1 x 26 Less

Service Refill Capacities

Fuel Tank Capacity 65.5 gal (US) 248.0 l Less

Reliable Vibratory System

Power Train

Comfortable Operator's Environment

Cat Compaction Control Option

Easy to Service