D10T2 (US EPA Tier 4 Final, US EPA Tier 2 Equivalent)

Large Dozers D10T2 (US EPA Tier 4 Final, US EPA Tier 2 Equivalent)

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C27
Cat® C27
Engine Power - Net SAE J1349/ISO 9249 - Forward
600 HP
447 kW
Operating Weight
154700 lb
70171 kg

Overview

The Perfect Mix

The Cat® D10T2 Dozer is the perfect mix of muscle, comfort and versatility, with industry-leading features that deliver top performance and high productivity. It is flexible enough to be used on heavy construction sites and robust enough to be used on mine sites. Cat customers can count on the D10T2's superior performance, long life, ease of operation and world-class service from the global Cat dealer network to be the backbone of their operation. With dozens of performance and efficiency features, a comfortable operator environment designed for productivity, onboard and optional technology offerings, and downtime-reducing serviceability features, the D10T2 will work harder, last longer and help you get more done at the lowest possible cost per unit of material moved.

Benefits

21% High Torque Rise in the Toughest Materials

Engine performs at full power with a high torque rise of 21%, allowing the D10T2 to doze through tough material

The Industry’s Smoothest Ride

Thanks to the high-sprocket drive, which reduces shock and vibration

Versatile and Flexible

Available with Tier 4 Final or Tier 2 Equivalent emissions packages that can be customized to meet every application

Product Specifications for D10T2 (US EPA Tier 4 Final, US EPA Tier 2 Equivalent)

Engine Model Cat® C27 Cat® C27
Engine Power - Net SAE J1349/ISO 9249 - Forward 600 HP 447 kW
Engine Power - Net SAE J1349/ISO 9249 - Reverse 538 kW 722 HP
Engine Power - Gross SAE J1995* - Forward 632 HP 471 kW
Engine Power - Gross SAE J1995* - Reverse 766 HP 571 kW
Bore 5.4 in 137 mm
Stroke 6 in 152 mm
Displacement 1648 in³ 27 l
Note (1) *Excludes all fan losses. *Excludes all fan losses.
Note (2) Engine ratings apply at 1,800 rpm. Engine ratings apply at 1,800 rpm.
Note (3) Net power advertised is the power available at the flywheel when the engine is equipped with air cleaner, muffler, alternator, fan, and engine emissions controls as required. Net power advertised is the power available at the flywheel when the engine is equipped with air cleaner, muffler, alternator, fan, and engine emissions controls as required.
Note (4) No derating (in FWD gears) required up to 4572 m (15,000 ft) altitude. No derating (in FWD gears) required up to 4572 m (15,000 ft) altitude.
Engine Model Cat® C27 Cat® C27
Engine Power - Net SAE J1349/ISO 9249 - Forward 600 HP 447 kW
Engine Power - Net SAE J1349/ISO 9249 - Reverse 722 HP 538 kW
Engine Power - Gross SAE J1995* - Forward 630 HP 470 kW
Engine Power - Gross SAE J1995* - Reverse 766 HP 571 kW
Bore 5.4 in 137 mm
Stroke 6 in 152 mm
Displacement 1648 in³ 27 l
Note (1) *Excludes all fan losses. *Excludes all fan losses.
Note (2) Engine ratings apply at 1,800 rpm. Engine ratings apply at 1,800 rpm.
Note (3) Net power advertised is the power available at the flywheel when the engine is equipped with air cleaner, muffler, alternator, fan, and engine emissions controls as required. Net power advertised is the power available at the flywheel when the engine is equipped with air cleaner, muffler, alternator, fan, and engine emissions controls as required.
Note (4) No derating (in FWD gears) required up to 4572 m (15,000 ft) altitude. No derating (in FWD gears) required up to 4572 m (15,000 ft) altitude.
Operating Weight 154700 lb 70171 kg
Shipping Weight 109775 lb 49793 kg
Note (1) D10T2 Operating Weight includes coolant, lubricants, full fuel tank, ROPS, FOPS cab, SU ABR bulldozer, dual tilt, single-shank ripper with pin-puller, fast fuel, 610 mm/24 in ES shoes, and operator. D10T2 Operating Weight includes coolant, lubricants, full fuel tank, ROPS, FOPS cab, SU ABR bulldozer, dual tilt, single-shank ripper with pin-puller, fast fuel, 610 mm/24 in ES shoes, and operator.
Note (2) D10T2 Shipping Weight includes coolant, lubricants, 10% fuel, FOPS cab, fast fuel, and 610 mm/24 in ES shoes. D10T2 Shipping Weight includes coolant, lubricants, 10% fuel, FOPS cab, fast fuel, and 610 mm/24 in ES shoes.
Ground Clearance 28.5 in 725 mm
Track Gauge 100.4 in 2550 mm
Width - Without Trunnions - Standard Shoe 129.6 in 3292 mm
Width - Over Trunnions 147.1 in 3736 mm
Height - FOPS Cab 161.3 in 4098 mm
Height - Top of Stack 171.5 in 4356 mm
Height - ROPS/Canopy 173.5 in 4406 mm
Drawbar Height (Center of Clevis) 34 in 864 mm
Length - Track on Ground 152.8 in 3880 mm
Overall Length - Basic Tractor 209.6 in 5324 mm
Length - Basic Tractor - With Drawbar 220.4 in 5598 mm
Length - With SU-Blade 292 in 7416 mm
Length - With U-Blade 305.1 in 7750 mm
Length - With Single-Shank Ripper 278.8 in 7081 mm
Length - With Multi-Shank Ripper 285.1 in 7241 mm
Overall Length - SU-Blade/SS Ripper 360.6 in 9158 mm
Type 3-speed planetary powershift 3-speed planetary powershift
1 Forward 2.5 mile/h 4 km/h
2 Forward 4.5 mile/h 7.2 km/h
3 Forward 7.9 mile/h 12.7 km/h
1 Reverse 3.2 mile/h 5.2 km/h
2 Reverse 5.6 mile/h 9 km/h
3 Reverse 9.8 mile/h 15.8 km/h
Transmission Clutch Diameter 17.1 in 434.3 mm
Pump Type Variable displacement piston Variable displacement piston
Combined Pump Output - Implement 100.4 gal/min 380 l/min
Bulldozer Relief Valve Setting 4061 psi 28000 kPa
Tilt Cylinder Relief Valve Setting 2944 psi 20300 kPa
Ripper - Lift - Relief Valve Setting 4061 psi 28000 kPa
Ripper - Pitch - Relief Valve Setting 4061 psi 28000 kPa
Note (1) Pump output measured at 1,800 rpm engine speed. Pump output measured at 1,800 rpm engine speed.
Note (2) Electro-hydraulic pilot valves assist operations of ripper and dozer controls. Electro-hydraulic pilot valves assist operations of ripper and dozer controls.
Note (3) Complete system consists of pump, tank with filter, oil cooler, valves, lines, and control levers. Complete system consists of pump, tank with filter, oil cooler, valves, lines, and control levers.
Shoe Type Extreme Service (ES) Extreme Service (ES)
Width - Shoe 24 in 610 mm
Shoes/Side 44 44
Grouser Height 3.7 in 93 mm
Pitch 10.25 in 260 mm
Ground Clearance 28.5 in 725 mm
Track Gauge 100.4 in 2550 mm
Length - Track on Ground 152.8 in 3880 mm
Ground Contact Area 7347 in² 4.74 m²
Track Rollers/Side 8 8
Number of Carrier Rollers 1 per side (optional) 1 per side (optional)
Fuel Tank 314.4 gal (US) 1190 l
Cooling System 47.6 gal (US) 180 l
Engine Crankcase* 18 gal (US) 68 l
Power Train 60.8 gal (US) 230 l
Final Drive - Each 6.1 gal (US) 23 l
Roller Frames - Each 16.9 gal (US) 64 l
Pivot Shaft Compartment 8.7 gal (US) 33 l
Hydraulic Tank 34.6 gal (US) 131 l
Note *With oil filters. *With oil filters.
Oscillation 13.8 in 351 mm
Hydraulically Applied Multiple-disc Steering Clutch 15.4 in 392 mm
Spring Applied Multiple-disc Brake 15.4 in 392 mm
ROPS Rollover Protective Structure (ROPS) meets the following criteria: ISO 3471:2008. Rollover Protective Structure (ROPS) meets the following criteria: ISO 3471:2008.
FOPS Falling Objects Protective Structure (FOPS) meets the following criteria: ISO 3449:2005 LEVEL II. Falling Objects Protective Structure (FOPS) meets the following criteria: ISO 3449:2005 LEVEL II.
Sound (1) The operator equivalent sound pressure level (ISO 6396) is 77 dB(A)/74 dB(A) (sound suppressed). The operator equivalent sound pressure level (ISO 6396) is 77 dB(A)/74 dB(A) (sound suppressed).
Sound (2) The exterior sound pressure level for the standard machine (ISO 6395) is 115 dB(A)/111 dB(A) (sound suppressed). The exterior sound pressure level for the standard machine (ISO 6395) is 115 dB(A)/111 dB(A) (sound suppressed).
Overall Length - SU-Blade/SS Ripper 360.6 in 9158 mm
Height - ROPS/Canopy* 173.5 in 4406 mm
Length - Basic Tractor - With Drawbar 220.4 in 5598 mm
Length - With U-Blade 305.1 in 7750 mm
Drawbar Height (Center of Clevis) 34 in 864 mm
Ground Clearance* 28.5 in 725 mm
Width - Over Trunnions 147.1 in 3736 mm
Width - Without Trunnions - 610 mm/24 in ES 129.6 in 3292 mm
Length - With Single-Shank Ripper 278.8 in 7081 mm
Length - With Multi-Shank Ripper 285.1 in 7241 mm
Height - FOPS Cab* 161.3 in 4098 mm
Height - Top of Stack* 171.5 in 4356 mm
Length - With SU-Blade 292 in 7416 mm
Length - Track on Ground 152.8 in 3880 mm
Overall Length - Basic Tractor 209.6 in 5324 mm
Track Gauge 100.4 in 2550 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.9 kg (4.2 lb) of refrigerant which has a CO2 equivalent of 2.717 metric tonnes (3 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.9 kg (4.2 lb) of refrigerant which has a CO2 equivalent of 2.717 metric tonnes (3 tons).

D10T2 (US EPA Tier 4 Final, US EPA Tier 2 Equivalent) Standard Equipment

ELECTRICAL

  • Alternator, 150 amp
  • Back up alarm
  • Batteries, 12-volt (2), 200 amp-hour
  • Converter, 12-volt, 10 amp and 20 amp
  • Diagnostic connector
  • Horn, forward warning
  • Light, engine compartment
  • Lighting system, 8 Halogen
  • Starting receptacle

OPERATOR ENVIRONMENT

  • Air conditioner and heater
  • Armrest, adjustable
  • Cab, FOPS
  • Deactivation switch, hydraulic controls
  • Decelerator, pedal
  • Finger Tip Control (FTC) steering
  • Governor switch, electronic
  • Hydraulic system, electronically controlled
  • Information display – Multi-color
  • Mirror, rearview
  • Radio ready, entertainment
  • ROPS rollbar
  • Seat belt, retractable 76 mm (3 in)
  • Seat, cloth, air suspension
  • Wipers, intermittent, low and high speeds
  • Work monitor

POWER TRAIN

  • Aluminum bar-plate radiator, 6 fpi
  • Aftercooler, air-to-air
  • Air filters, dual with precleaner
  • Cat C27
  • Coolant, extended life
  • Shift management:
    – Advanced Productivity Electronic Control System (APECS)
    – Enhanced AutoShift (EAS)
  • Engine Idler Shutdown Timer
  • Ether starting aid, automatic
  • Hydraulic demand fan
  • Fast fuel system
  • Four planet, double-reduction planetary final drives
  • Fuel priming pump, electric
  • High speed oil change system
  • Mufflers, dual
  • Parking brake, electronic
  • Prescreener
  • Separator, water/fuel
  • Thermal shields, exhaust
  • Torque divider
  • Transmission, powershift:
    – (3F/3R speeds)

SAFETY AND SECURITY

  • Anchorage points
  • Fender guard rails
  • Heavy duty steps and handles
  • Operator Not Present Monitoring System
  • Seat belt warning system
  • Slope and side-slope monitor

UNDERCARRIAGE

  • 610 mm (24 in) Extreme Service track shoe
  • Equalizer bar end pin grease fittings, remote
  • Rollers and idlers, lifetime lubricated
  • Sprocket rim segments, replaceable
  • Suspension-type undercarriage, eight-roller tubular track roller frame (carrier roller ready)
  • Three bolt idler caps
  • Track adjusters, hydraulic
  • Track guides
  • Two-piece master links

OTHER STANDARD EQUIPMENT

  • Auto-blade assist – Dual tilt required
  • Bottom guard
  • CD ROM parts book
  • Ecology drains
  • Engine enclosure
  • Fluid sampling ports
  • Grade control ready
  • Ground level service center
  • Hydraulic system, electronically controlled load sensing
  • Mounting, lift cylinders
  • Ripper hydraulics
  • Vandalism, protection (8 caplocks)
  • VIMS 3G
  • Product Link (Satellite)

D10T2 (US EPA Tier 4 Final, US EPA Tier 2 Equivalent) Optional Equipment

BULLDOZER ATTACHMENTS

  • 10SU Abrasion resistant blade
  • 10SU Abrasion resistant blade, black
  • 10SU Push plate
  • 10U No wear plate
  • 10U Abrasion resistant blade
  • 10U Abrasion resistant blade, black

GUARDS

  • Bottom guards, cushion dozer
  • Bottom guards, front counterweight
  • Bottom guards, partial
  • Bottom guards, sealed
  • Guard, fan debris
  • Guard, undercarriage idlers
  • Mounting GP, rear screen
  • Screens, grill door

OPERATOR STATION

  • Air conditioner:
    – Fender
    – ROPS
  • Cab glass:
    – 276 kPa (40 psi)
    – Dual pane impact resistance glass
  • Operator arrangement:
    – 5th Percentile Arrangement
    – Quick opening floor plates
  • Powered precleaner
  • Seat, air suspension:
    – Cloth, heated and ventilated
    – Vinyl
  • Visibility arrangement:
    – Single camera
    – Dual camera
    – Mirrors
  • Window shades

POWER TRAIN

  • Coolant, arctic
  • Engine prelube
  • Final drives:
    – Clamshell guard
    – Cold weather
    – Guarded
  • Lubrication, arctic
  • Copper Grommetted Tube Radiator
  • Reversible cooling fan
  • Remote high speed oil change system:
    – Ripper
    – Counterweight

REAR ATTACHMENTS

  • Counterweight:
    – 3 slab with hitch
    – 4 slab with hitch
  • CapSure hammerless installation and positive retention system:
    – Single shank
    – Multi shank
    – Single shank deep
  • Drawbar, rear
  • Multi shank ripper:
    – Deep shank
    – Standard shank
  • Single shank ripper:
    – Push block with pin puller
    – Standard shank
    – Standard shank with pin puller
  • Ripper mounting:
    – Standard
    – Wide track

SAFETY AND SECURITY

  • Access arrangement
  • Fire suppression ready
  • Fire suppression installation
  • Fuel tank, platform ready
  • Lights:
    – Halogen, twelve
    – HID
    – LED
    – LED, high intensity
  • Powered access ladder
  • Rear access platform

SPECIAL ARRANGEMENTS

  • High debris
  • Sound
  • Stockpile

TECHNOLOGY

  • Machine control, performance:
    – AutoCarry
    – Automatic ripper control
  • Command for Dozing
  • Terrain for Grading:
    – with blade control

UNDERCARRIAGE

  • Carrier rollers
  • Carrier rollers, cold weather
  • Tracks, PPR, sealed and lubricated:
    – 610 mm (24 in) Extreme Service Trapezoidal Hole
    – 610 mm (24 in) Super Extreme Service
    – 610 mm (24 in) Extreme Service Scallop Resistant
    – 610 mm (24 in) Super Extreme Service Scallop Resistant
    – 610 mm (24 in) Super Extreme Service Scallop Resistant Round Hole
    – 710 mm (28 in) Extreme Service
    – 710 mm (28 in) Super Extreme Service
    – 710 mm (28 in) Extreme Service Trapezoidal Hole
    – 710 mm (28 in) Extreme Service Scallop Resistant
    – 710 mm (28 in) Super Extreme Service Scallop Resistant
    – 710 mm (28 in) Super Extreme Service Scallop Resistant Round Hole
    – 760 mm (30 in) Extreme Service Clipped
    – 760 mm (30 in) Super Extreme Service Clipped
    – 786 mm (31 in) Extreme Service
    – 786 mm (31 in) Extreme Service Trapezoidal Hole
    – 786 mm (31 in) Extreme Service Scallop Resistant ARM
  • Undercarriage arrangements:
    – Abrasion resistant
    – Cold abrasion
    – Cold weather
    – Guarded
    – Sound

OTHER ATTACHMENTS

  • Automatic lubrication system
  • Fire suppression ready
  • Fire suppression installation
  • Fuel lines, heater
  • Grease points, grouped
  • Heater, engine coolant
  • Hydraulic, dual tilt
  • Hydraulic, dual tilt, cushion dozer
  • Hydraulic, single tilt, cushion dozer
  • Main frame, cushion dozer
  • Starting cold weather

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

See how D10T2 (US EPA Tier 4 Final, US EPA Tier 2 Equivalent) compares against frequently compared products.