D11T/D11T CD

< Back

Financing & Insurance
See our Offers

Overview

Cat® Track-Type Tractors are built to move more and that’s just what the D11T and D11T Carrydozer (CD) are designed to do. With features designed to improve durability and reliability; increase productivity and efficiency; and enhance serviceability; today’s D11T/D11T CD will help you meet your business objectives every day.

Engine

Units:
Engine Model Cat® C32 ACERT™ Cat® C32 ACERT™ Less
Flywheel Power 850.0 hp 634.0 kW Less
Net Power – EU 80/1269 850.0 hp 634.0 kW Less
Bore 5.7 in 145.0 mm Less
Stroke 6.4 in 162.0 mm Less
Displacement 1959.0 in3 32.1 L Less
Gross Power – ISO 14396 928.0 hp 692.0 kW Less
Gross Power – SAE J1995 932.0 hp 695.0 kW Less
Net Power – SAE J1349/ISO 9249 Min Fan 897.0 hp 669.0 kW Less
Net Power – SAE J1349/ISO 9249 850.0 hp 634.0 kW Less

Service Refill Capacities

Fuel Tank 425.0 gal 1609.0 L Less
Fuel Tank – high capacity 505.0 gal 1911.0 L Less
Cooling System 71.1 gal 269.0 L Less
Engine Crankcase* 27.2 gal 103.0 L Less
Final Drives (each) 10.6 gal 40.0 L Less
Roller Frames (each) 24.8 gal 94.0 L Less
Pivot Shaft Compartment 18.8 gal 71.0 L Less
Implement Hydraulic System Tank Only 58.9 gal 223.0 L Less
Powertrain 90.9 gal 344.0 L Less

Weights

Operating Weight 229848.0 lb 104257.0 kg Less
Shipping Weight 82640.0 lb 37485.0 kg Less
Operating Weight – CD 248456.0 lb 112698.0 kg Less
Shipping Weight – CD 83340.0 lb 37802.0 kg Less

Undercarriage

Shoe Type Extreme Service Extreme Service Less
Width of Shoe 28.0 in 710.0 mm Less
Width of Shoe – CD 36.0 in 915.0 mm Less
Shoes/Side 41 41 Less
Grouser Height 4.0 in 102.0 mm Less
Pitch 12.5 in 318.0 mm Less
Ground Clearance 26.6 in 675.0 mm Less
Track Gauge 114.0 in 2896.0 mm Less
Ground Contact Area 9765.0 in2 6.3 m2 Less
Ground Contact Area – CD 12555.0 in2 8.1 m2 Less
Track Rollers/Side 8 8 Less
Number of Carrier Rollers 1 per side (optional) 1 per side (optional) Less
Length of Track on Ground 175.0 in 4444.0 mm Less

Track Roller Frame

Oscillation 13.8 in 351.0 mm Less

Hydraulic Controls

D11T CD – Carrydozer Relief Valve Setting 3500.0 psi 24135.0 kPa Less
D11T CD – Pump Output (Implement) – CD 177.0 gal/min 670.0 L/min Less
D11T CD – Pump Type – CD Gear-type pump Gear-type pump Less
D11T CD – Ripper (Lift) Relief Valve Setting – CD 3500.0 psi 24135.0 kPa Less
D11T CD – Ripper (Pitch) Relief Valve Setting – CD 3500.0 psi 24135.0 kPa Less
D11T CD – Tilt Cylinder Flow – CD 66.0 gal/min 250.0 L/min Less
D11T CD – Tilt Cylinder Relief Valve Setting – CD 3600.0 psi 24825.0 kPa Less
D11T – Bulldozer Relief Valve Setting 3300.0 psi 22750.0 kPa Less
D11T – Combined Pump Output (Implement) 164.0 gal/min 620.0 L/min Less
D11T – Pump Type Gear-type pump Gear-type pump Less
D11T – Ripper (Lift) Relief Valve Setting 3300.0 psi 22750.0 kPa Less
D11T – Ripper (Pitch) Relief Valve Setting 3300.0 psi 22750.0 kPa Less
D11T – Tilt Cylinder Relief Valve Setting 3525.0 psi 24300.0 kPa Less
D11T – Tilt Pump Flow 41.0 gal/min 155.0 L/min Less

Steering and Brakes

Hydraulically applied multiple-disc Steering Clutch 17.3 in 440.0 mm Less
Spring applied multiple-disc Brake 24.1 in 612.0 mm Less

Transmission

1 Forward 2.4 mph 3.9 km/h Less
2 Forward 4.2 mph 6.8 km/h Less
3 Forward 7.3 mph 11.8 km/h Less
1 Reverse 2.9 mph 4.7 km/h Less
2 Reverse 5.1 mph 8.2 km/h Less
3 Reverse 8.7 mph 14.0 km/h Less
Type planetary powershift planetary powershift Less
Transmission Clutch Diameter 21.0 in 533.0 mm Less

Standards

ROPS/FOPS Standards Standards Less
Sound Standards Standards Less

Engine – U.S. EPA Tier 4 Final

Bore 5.7 in 145.0 mm Less
Displacement 1959.0 in3 32.1 L Less
Engine Model Cat® C32 ACERT™ Cat® C32 ACERT™ Less
Gross Power – ISO 14396 908.0 hp 677.0 kW Less
Gross Power – SAE J1995 913.0 hp 681.0 kW Less
Net Power – EU 80/1269 850.0 hp 634.0 kW Less
Net Power – SAE J1349/ISO 9249 850.0 hp 634.0 kW Less
Net Power – SAE J1349/ISO 9249 Min Fan 889.0 hp 663.0 kW Less
Stroke 6.4 in 162.0 mm Less

Engine

Power and reliability


Emissions Technology

Reliable, integrated solutions


Implement and Steering Controls

Ergonomically designed for ease of operation


Cooling System

Durable and efficient


Drive Train

Powerful efficiency


Undercarriage

Engineered for performance


Sustainability

Thinking generations ahead


Operator Station

Comfort and convenience


Structure

Engineered for maximum production and service life


Work Tools

Equipped for versatility


Safety

Important for the most productive business


Serviceability and Customer Support

When uptime counts


D11T/D11T CD Standard Equipment

ELECTRICAL
  • Alternator, 150 amp
  • Back up alarm
  • Batteries, 12-volt (4), 200 amp-hour
  • Converter, 12-volt, 25 amp
  • Diagnostic connector
  • Horn, forward warning
  • Light, engine compartment
  • Lighting system, 5 HID/6 Halogen
  • Starting receptacle

OPERATOR ENVIRONMENT
  • Advisor-electronic monitoring system
  • Air conditioner and heater
  • Armrest, adjustable
  • Cab, FOPS
  • Deactivation switch, hydraulic controls
  • Decelerator, pedal
  • Finger Tip Control (FTC) steering
  • Governor switch, electronic
  • Hydraulic system
  • Mirror, rearview
  • Radio ready, entertainment
  • ROPS rollbar
  • Seat belt, retractable 76 mm (3 in)
  • Wipers, intermittent, low and high speeds

POWERTRAIN
  • C32 with ACERT Technology
  • Aftercooler, air-to-air
  • Air filters, dual with precleaner
  • Aluminum Bar Plate Cooling System
  • Controlled throttle shifting
  • Coolant, extended life
  • Directional shift management
  • Ether starting aid, automatic
  • Four planet, double-reduction planetary final drives
  • Fuel priming pump, electric
  • Mufflers, dual
  • Parking brake, electronic
  • Prescreener
  • Separator, water/fuel
  • Thermal shields
  • Torque divider
  • Transmission, powershift

UNDERCARRIAGE
  • Rollers and idlers, lifetime lubricated
  • Sprocket rim segments, replaceable
  • Suspension-type undercarriage, eight-roller tubular track roller frame
  • Three bolt idler and roller caps
  • Track adjusters, hydraulic
  • Track guides
  • Two-piece master links

SAFETY AND SECURITY
  • Fender guard rails
  • Heavy duty steps and handles
  • Operator presence detection

OTHER STANDARD EQUIPMENT
  • Auto-blade assist
  • CD ROM parts book
  • Dual-tilt blade control
  • Ecology drains
  • Fluid sampling ports
  • Grade control ready
  • Ground level service center
  • Ripper Hydraulics
  • Vandalism, protection (8 caplocks)

D11T/D11T CD Optional Equipment

GUARDS
  • Bottom guards
  • Engine enclosure

OPERATOR STATION
  • Cab glass:
  • Heated and ventilated seat
  • Operator arrangement (improves comfort for smaller operators)
  • Visibility arrangements (camera and mirrors)

POWERTRAIN
  • Engine precleaner
  • Engine prelube
  • High altitude arrangements
  • Radiator arrangements:
  • Remote high speed oil change system

UNDERCARRIAGE
  • Carrier rollers
  • Tracks, sleeve bearing, sealed and lubricated
  • Undercarriage arrangements

BULLDOZER ATTACHMENTS
  • 11CD Abrasion resistant blade
  • 11SU Abrasion resistant blade
  • 11SU No wear plate
  • 11U Abrasion resistant blade

RIPPER ATTACHMENTS
  • Counterweight, rear
  • Drawbar, rear
  • Multi shank:
  • Single shank:

TECHNOLOGY
  • Autocarry
  • Automatic Ripper Control
  • Terrain for Grading
  • VIMS with Product Link

SAFETY AND SECURITY
  • Powered access ladder
  • Rear access platform

OTHER ATTACHMENTS
  • Grease points
  • Heater, engine coolant
  • Heater, fuel
  • High capacity fuel tank
  • Hydraulic pump screens