395 - Tier 3

Large Excavators 395 - Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
542 HP
404 kW
Operating Weight
207400 lb
94100 kg
Maximum Digging Depth
23.7 ft
7190 mm

Overview

Greater Production. Reinforced Durability. Less Maintenance.

The Cat® 395 Excavator is a 95-tonne large excavator that brings faster cycle times, greater groundbreaking power and longer service intervals to your jobsite. The 395 excavator has 10% more swing torque and stick force, two times more structural durability and 20% lower maintenance costs than the 395F.

Benefits

Up To 10% more productive

Move more material faster with greater power and bigger buckets.

Up To 2X more structural durability

Do more demanding work with reinforced booms, sticks, and upper and lower frames.

Up To 20% less maintenance cost

Save money and time using less oil and better filters with extended service intervals.

Product Specifications for 395 - Tier 3

Net Power - ISO 9249 542 HP 404 kW
Net Power - ISO 9249 (DIN) 550 hp (metric) 550 hp (metric)
Engine Model Cat C18 Cat C18
Engine Power - ISO 14396 543 HP 405 kW
Engine Power - ISO 14396 (DIN) 551 hp (metric) 551 hp (metric)
Bore 6 in 145 mm
Stroke 7 in 183 mm
Displacement 1105 in³ 18.1 l
Biodiesel Capability B20¹ B20¹
Emissions Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow - Implement 281 gal/min 1064 l/min
Maximum Pressure - Equipment 5366 psi 37000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4496 psi 31000 kPa
Swing Speed 6.26 r/min 6.26 r/min
Maximum Swing Torque 267333 ft·lbf 362 kN·m
Operating Weight 207400 lb 94100 kg
Note (1) Long Variable Gauge undercarriage, Mass boom, M2.92JC (9'7") stick, 6.5 m³ (8.5 yd³) SDV bucket, 650 mm (26") double grouser shoes and standard counterweight. Long Variable Gauge undercarriage, Mass boom, M2.92JC (9'7") stick, 6.5 m³ (8.5 yd³) SDV bucket, 650 mm (26") double grouser shoes and standard counterweight.
Fuel Tank Capacity 322 l 1220 gal (US)
Cooling System 19 gal (US) 71 l
Engine Oil 18 gal (US) 67 l
Swing Drive 6 gal (US) 24 l
Final Drive - Each 5 gal (US) 20 l
Hydraulic System - Including Tank 196 gal (US) 740 l
Hydraulic Tank 98 gal (US) 372 l
Boom Mass 7.25 m (23'9") Mass 7.25 m (23'9")
Stick Mass 2.92 m (9'7") Mass 2.92 m (9'7")
Bucket SDV 6.5 m3 (8.5 yd3) SDV 6.5 m3 (8.5 yd3)
Shipping Height - Top of Cab 12 ft 3670 mm
Handrail Height 12.4 ft 3750 mm
Shipping Length 45.1 ft 13980 mm
Tail Swing Radius 15.11 ft 4840 mm
Counterweight Clearance 5.5 ft 1640 mm
Ground Clearance 2.9 ft 830 mm
Track Length 6350 mm 20.1 ft
Track Length to Center of Rollers 16.1 ft 5120 mm
Track Gauge 11.6 ft 3510 mm
Transport Width 12.1 ft 3690 mm
Note Track gauge undercarriage extended with 650 mm (26") shoes; transport width undercarriage retracted with 650 mm (26") shoes and no steps Track gauge undercarriage extended with 650 mm (26") shoes; transport width undercarriage retracted with 650 mm (26") shoes and no steps
Maximum Digging Depth 23.7 ft 7190 mm
Boom Mass 7.25 m (23'9") Mass 7.25 m (23'9")
Stick Mass 2.92 m (9'7") Mass 2.92 m (9'7")
Bucket SDV 6.5 m3 (8.5 yd3) SDV 6.5 m3 (8.5 yd3)
Maximum Reach at Ground Level 40.3 ft 12260 mm
Maximum Cutting Height 40.7 ft 12370 mm
Maximum Loading Height 26.1 ft 7960 mm
Minimum Loading Height 12 ft 3660 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 23.2 ft 7050 mm
Maximum Vertical Wall Digging Depth 15 ft 4580 mm
Bucket Digging Force - ISO 111820 ft·lbf 497 kN
Stick Digging Force - ISO 88570 ft·lbf 394 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.00 kg (2.2lb) of refrigerant, which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.00 kg (2.2lb) of refrigerant, which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons).

395 - Tier 3 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • High-resolution 254 mm (10") LCD touchscreen monitor (Premium cab)
  • High-resolution 203 mm (8") LCD touchscreen monitor (Deluxe cab)
  • Heated seat with air-adjustable suspension (Deluxe only)
  • Heated and cooled seat with auto adjustable suspension (Premium only)
  • Sound suppressed cab with viscous mounts
  • Automatic bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console, infinite with no tool
  • Tilt-up left-side console
  • 51 mm (2") orange seat belt
  • Bluetooth integrated radio (including USB, aux port and microphone)
  • 2 x 12V DC outlets
  • Document storage
  • Rear head storage net and lunchbox storage net
  • Cup and bottle holders
  • Openable two-piece front window
  • Upper radial wiper with washer
  • Parallel wiper with washer (Premium only)
  • Openable polycarbonate skylight hatch
  • LED dome light
  • Floor welcome light
  • Roller front sunscreen
  • Roller rear sunscreen (Premium standard)
  • Rear window emergency exit
  • Washable floor mat
  • Beacon Ready

CAT TECHNOLOGY

  • VisionLink
  • Remote Flash
  • Remote Troubleshoot
  • Operator Coaching
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica
  • Cat Grade 2D
  • Cat Assist (Grade, Boom, Bucket, Swing, Lift)
  • Cat Payload (Static Weigh, Semiautomatic Calibration, Payload/Cycle Information, USB Reporting Capability)
  • Work tool recognition (Requires PL161 attachment locator on work tool and Bluetooth receiver on machine)
  • Work tool tracking (Requires PL161 attachment locator on work tool and Bluetooth receiver on machine)

ELECTRICAL SYSTEM

  • Maintenance-free 1,400 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • Chassis light

ENGINE

  • Remote disable
  • Three selectable modes: Power, Smart, and Eco
  • Auto engine speed control
  • Up to 4500m (14,760 ft) altitude capability
  • 52°C (126°F) high-ambient cooling capacity
  • -18°C (-0.4°F) cold start capability
  • Hydraulic reverse fan
  • Double element air filter with integrated pre-cleaner
  • 3 vertical side-by-side cooling system
  • 95 Amp alternator

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Dedicated closed loop swing circuit
  • Auto heavy lift
  • Auto hydraulic oil warmup
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two speed travel
  • Bio hydraulic oil capability

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable fuel drain compartment
  • Lockable disconnect switch
  • Service platform with anti-skid plate & recessed bolts
  • Right hand handrail and hand hold (ISO 2867:2011 compliant)
  • Visibility mirror package
  • Signaling/warning horn
  • Ground-level secondary engine shutoff switch
  • Rear and right-hand-sideview cameras
  • Rearview camera
  • Walkway
  • 2D E-Fence (E-ceiling, E-floor, E-swing, E-wall, E-cab avoidance)
  • Auto hammer stop

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system
  • Auto lube ready
  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S·O·S) ports

UNDERCARRIAGE AND STRUCTURES

  • Long variable gauge undercarriage
  • Swivel guard
  • Grease lubricated track
  • Standard counterweight
  • HD bottom guard
  • HD travel motor guard
  • Towing eye on base frame

395 - Tier 3 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 7.25 m (23'9") Mass boom
  • 8.4 m (27'7") GP boom
  • 10 m (32'10") Reach boom
  • 3.4 m (11'2") Mass stick
  • 3.4 m (11'2") GP stick
  • 5.5 m (18'1") HD Reach stick
  • Bucket linkage, JC type with lifting eye
  • Bucket linkage, JC type without lifting eye

CAB

  • Cat Stick Steer
  • Auxiliary relay
  • Additional high-resolution LCD touch screen monitor for Cat Grade Advanced 2D and 3D
  • Roller rear sunscreen (Deluxe)
  • Fixed one-piece windshield (Premium)
  • Fixed glass laminated skylight (Premium)
  • Openable two-piece front window (Premium)
  • Openable polycarbonate skylight hatch (Premium)
  • Radial lower wiper
  • Joystick with horizontal sliders
  • LH/RH electrical pedal for tool control
  • Dual exit rear window kit
  • Front windshield laminated glass (P5A glass, EU demolition regulation)
  • Cab/Operator Protective Guards (OPG) (not compatible with cab light cover, rain protector)
  • Mesh guard full front (not compatible with cab light, cover, rain protector)
  • Mesh guard lower half front
  • Rain protector for front windshield plus cab light cover

CAT TECHNOLOGY

  • VisionLink Productivity
  • Cat Grade Connectivity
  • Cat Grade 2D with Attachment Ready Option (ARO)
  • Cat Grade 3D single GNSS
  • Cat Grade dual GNSS
  • GNSS antennae
  • Laser catcher
  • Cat Tilt Rotator (TRS) Integration

ELECTRICAL SYSTEM

  • 1,800 lumen LED premium surround lights
  • LED boom and cab lights

ENGINE

  • -32°C (-25°F) cold start capability
  • Cold start block heaters

HYDRAULIC SYSTEM

  • Hydraulic efficiency monitoring
  • Advanced tool control
  • Medium-pressure auxiliary circuit
  • Quick coupler circuit

SAFETY AND SECURITY

  • Travel alarm
  • Swing alarm
  • 360° visibility
  • Boom lowering check valve
  • Stick lowering check valve
  • Inspection lighting
  • Tilt-up walkway
  • Bluetooth key fob
  • 76mm (3") retractable seat belt

SERVICE AND MAINTENANCE

  • Electric refueling pump with auto shutoff
  • QuickEvac maintenance ready

UNDERCARRIAGE AND STRUCTURES

  • Three-piece segmented track guiding guards
  • Two-piece segmented track guiding guards
  • Counterweight with removal device
  • 650mm (26") HD double grouser track shoes
  • 750mm (30") HD double grouser track shoes
  • 900mm (35") HD double grouser track shoes

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Grade Assist for Excavators

    Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

1 - 8 of 9 Items items
Previous Next

Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

Explore Technology
  • Cat Grade with 2D for Excavators

    Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

  • Cat Grade with 3D for Excavators

    Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

Explore Technology

Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology

See how 395 - Tier 3 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Media Gallery

395 Hydraulic Excavator

395 Hydraulic Excavator

395 Hydraulic Excavator

395 Hydraulic Excavator

395 Hydraulic Excavator

395 Hydraulic Excavator
395 Hydraulic Excavator
395 Hydraulic Excavator
395 Hydraulic Excavator
395 Hydraulic Excavator

Cat® Super Large Next Generation Excavators: High Production, More Durability, Less Maintenance

Stick Steer for Cat® Excavators

Cat® Super Large Next Generation Excavators: High Production, More Durability, Less Maintenance
Stick Steer for Cat® Excavators

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 395 - Tier 3

Start 395 - Tier 3 Tour
close

Check out current offers for the 395 - Tier 3

View More Offers