Large Excavators 352

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
405 HP
302.2 kW
Operating Weight
110000 lb
49900 kg
Maximum Digging Depth
23.9 ft
7270 mm

Overview

High Power for World-Class Production

The Cat® 352 excavator offers low owning and operating costs. High hydraulic power and durability make this excavator fit to tackle any big job by adding large attachments. Long maintenance intervals and low fuel consumption help to control your costs without sacrificing engine power.

Benefits

More Production

Get more work done with high hydraulic power and large attachments.

Low Operating Costs

Control your costs with long-life filters, fuel efficiency, and easily accessible service points.

High Durability

Reliable hydraulics, proven engine, and heavy-duty booms and sticks make this machine built to last.

Product Specifications for 352

Net Power - ISO 9249 405 HP 302.2 kW
Engine Model Cat C13 Cat C13
Engine Power - ISO 14396 425 HP 317 kW
Bore 5 in 130 mm
Stroke 6 in 157 mm
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Rating at 1,800 rpm. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Rating at 1,800 rpm.
Displacement 763 in³ 12.5 l
Main System - Maximum Flow 779 l/min (206 gal/min) 779 l/min (206 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 3771 psi 26000 kPa
Swing Speed 8.3 r/min 8.3 r/min
Maximum Swing Torque 139000 ft·lbf 189 kN·m
Operating Weight 110000 lb 49900 kg
Note (1) Mass boom, HD M3.0UB (9'10") stick, SD 3.4 m³ (4.45 yd³) bucket, and 600 mm (24") double grouser shoes. Mass boom, HD M3.0UB (9'10") stick, SD 3.4 m³ (4.45 yd³) bucket, and 600 mm (24") double grouser shoes.
Fuel Tank Capacity 188.9 gal (US) 715 l
Cooling System 13.7 gal (US) 52 l
Engine Oil 10.6 gal (US) 40 l
Swing Drive 2.8 gal (US) 10.5 l
Final Drive - Each 2.5 gal (US) 9.5 l
Hydraulic System - Including Tank 145.3 gal (US) 550 l
Hydraulic Tank 57.3 gal (US) 217 l
DEF Tank 12.2 gal (US) 46 l
Boom Mass Boom 6.55 m (21'6") Mass Boom 6.55 m (21'6")
Stick Mass Stick M3 (9'10") Mass Stick M3 (9'10")
Bucket SD 3.21 m3 (4.2 yd3) SD 3.21 m3 (4.2 yd3)
Shipping Height - Top of Cab 10.7 ft 3230 mm
Handrail Height 11.1 ft 3370 mm
Shipping Length 38 ft 11580 mm
Tail Swing Radius 12.3 ft 3760 mm
Counterweight Clearance 1280 mm 4.2 ft
Ground Clearance 1.6 ft 475 mm
Track Length 17.6 ft 5370 mm
Track Length to Center of Rollers 14.3 ft 4360 mm
Track Gauge 9 ft 2740 mm
Transport Width 11.6 ft 3530 mm
Maximum Digging Depth 23.9 ft 7270 mm
Boom Mass Boom 6.55 m (21'6") Mass Boom 6.55 m (21'6")
Stick Mass Stick M3 (9'10") Mass Stick M3 (9'10")
Bucket SD 3.21 m3 (4.2 yd3) SD 3.21 m3 (4.2 yd3)
Maximum Reach at Ground Level 36.9 ft 11240 mm
Maximum Cutting Height 33.8 ft 10290 mm
Maximum Loading Height 22.2 ft 6780 mm
Minimum Loading Height 8.6 ft 2610 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 23.4 ft 7120 mm
Maximum Vertical Wall Digging Depth 14.9 ft 4540 mm
Bucket Digging Force - ISO 65900 lbf 293 kN
Stick Digging Force - ISO 47700 lbf 212 kN

352 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • High-resolution touchscreen monitor
  • Heated seat with air-adjustable suspension (Deluxe only)
  • Product Link™

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (×4)
  • Centralized electrical disconnect switch
  • LED lights

ENGINE

  • Power, Smart, and Eco modes
  • Auto engine speed control
  • Up to 4500 m (14,760 ft) altitude capability with derate
  • 52°C (126°F) high-ambient cooling
  • -18°C (0°F) cold start capability
  • Double element air filter with integrated precleaner
  • Remote disable

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Auto hydraulic oil warmup
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two-speed travel

SAFETY AND SECURITY

  • Service platform with anti-skid plate and recessed bolts
  • Rearview and right-hand-sideview cameras (Right-hand-sideview camera optional for China)

SERVICE AND MAINTENANCE

  • Grouped location of engine oil and fuel filters
  • Scheduled Oil Sampling (S∙O∙S) ports

UNDERCARRIAGE AND STRUCTURES

  • Fixed gauge (FG) undercarriage
  • Towing eye on base frame
  • 9.8 mt (21,605 lb) counterweight

352 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 6.9 m (22'8") Reach boom
  • 6.55 m (21'6") Mass boom
  • 3.9 m (12'10") Reach stick
  • 3.35 m (11'0") Reach stick
  • 3.0 m (9'10") Mass stick
  • 2.9 m (9'6") Reach stick
  • 2.5 m (8'2") Mass stick

CAB

  • Cat Stick Steer

ENGINE

  • Cold start block heaters
  • Hydraulic reverse fan
  • -32°C (-25°F) cold start capability

HYDRAULIC SYSTEM

  • Auto heavy lift mode
  • Combined two-way auxiliary circuit
  • Medium-pressure auxiliary circuit
  • Quick coupler circuit

SAFETY AND SECURITY

  • 360° visibility

SERVICE AND MAINTENANCE

  • Electric refueling pump with auto shutoff

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") double grouser, HD double grouser, triple grouser, HD triple grouser track shoes

See how 352 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the 352

Start 352 Tour
close