326D2 (Tier 2)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Easily operated from its comfortable cab, the Cat® 326D2 takes on a wide range of job site tasks while sipping fuel. Equipped with Cat technology solutions, productivity and quality increase while minimizing operating costs.

Engine

Units:
Engine Power - ISO 9249 194.0 HP 145.0 kW Less
Engine Model Cat C7.1 Cat C7.1 Less
Engine Power - ISO 14396 197.0 HP 147.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 428.0 in³ 7.01 l Less

Hydraulic System

Main System - Maximum Flow 233 × 2 L/min [466 total] (61.6 × 2 gal/min [123.2 total]) 233 × 2 L/min [466 total] (61.6 × 2 gal/min [123.2 total]) Less
Maximum Pressure - Equipment 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 3556.0 psi 24500.0 kPa Less

Swing Mechanism

Swing Speed 9.6 r/min 9.6 r/min Less
Maximum Swing Torque 54137.0 lb/ft 73.4 kN·m Less

Weights

Operating Weight 62820.0 lb 28500.0 kg Less

Service Refill Capacities

Fuel Tank Capacity 137.4 gal (US) 520.0 l Less
Cooling System 8.2 gal (US) 31.0 l Less
Engine Oil 5.8 gal (US) 22.0 l Less
Swing Drive 2.6 gal (US) 10.0 l Less
Final Drive - Each 1.6 gal (US) 6.0 l Less
Hydraulic System - Including Tank 75.3 gal (US) 285.0 l Less
Hydraulic Tank 67.9 gal (US) 257.0 l Less

Dimensions

Boom 5.9 m (19'4") 5.9 m (19'4") Less
Stick R2.95CB1 (9'8") R2.95CB1 (9'8") Less
Bucket 1690 mm (5'7") 1690 mm (5'7") Less
Shipping Height - Top of Cab 10.42 ft 3170.0 mm Less
Shipping Length 33.0 ft 10050.0 mm Less
Tail Swing Radius 9.83 ft 3000.0 mm Less
Counterweight Clearance 3.5 ft 1060.0 mm Less
Ground Clearance 17.0 in 440.0 mm Less
Track Length 15.17 ft 4630.0 mm Less
Length to Center of Rollers 12.58 ft 3830.0 mm Less
Track Gauge 8.5 ft 2590.0 mm Less
Transport Width 11.08 ft 3.38 m Less

Working Ranges & Forces

Maximum Digging Depth NaN ft 6850.0 mm Less
Boom 5.9 m (19'4") 5.9 m (19'4") Less
Stick 2.95 m (9'8") 2.95 m (9'8") Less
Bucket 1.33 m3 (1.74 yd3 ) 1.33 m3 (1.74 yd3 ) Less
Maximum Reach at Ground Level NaN ft 10150.0 mm Less
Maximum Cutting Height NaN ft 9700.0 mm Less
Maximum Loading Height NaN ft 6590.0 mm Less
Minimum Loading Height NaN ft 2360.0 mm Less
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom NaN ft 6680.0 mm Less
Maximum Vertical Wall Digging Depth NaN ft 5410.0 mm Less
Bucket Digging Force - ISO 37231.0 lbf 166.0 kN Less
Stick Digging Force - ISO 27066.0 lbf 120.0 kN Less

BUILT TO PERFORM

  • The Cat C7.1 engine burns up to 9% less fuel than the 324D L.
  • Constant engine speed control adjusts fuel pressure and hydraulic flow to maintain optimal engine speed regardless of load, maximizing productivity and reducing fuel usage and noise.
  • An electric fuel priming pump speeds up starts and fuel system maintenance.
  • The variable-speed fan reduces noise and saves energy.
  • The long undercarriage (L) maximizes stability and lift capacity.

SIMPLE TO OPERATE

  • Cabs are equipped with easy-to-operate controls.
  • Multiple seat and joystick adjustment options enhance comfort.
  • Optimized low-effort joystick controls reduce operator fatigue.
  • The LCD monitor is easy to navigate and programmable in 42 languages.

LONG TERM VALUE AND DURABILITY

  • The strong, durable car body is designed to work in the toughest operating conditions.
  • Electrical wires are colored, numbered, and protected with thick braiding for ease of identification and long life.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.
  • A redesigned fuel injection system enhances reliability.
  • Segmented track guiding guards (two pieces) protect undercarriage for long life.

INTEGRATED CAT TECHNOLOGIES

  • Integrated Cat technology solutions increase production and minimize operating costs.
  • Product Link™ reports key information from the machine to any location.

BUILT-IN SAFETY FEATURES

  • The hydraulic activation lever safely locks out all hydraulic functions.
  • Anti-skid plating and countersunk bolts reduce slipping in severe conditions and during routine checks.
  • A full-length firewall separates the pump compartment from the engine.
  • The ground-level fuel cut off switch shuts down the engine in an emergency.
  • A rearview camera greatly enhances visibility behind the machine, helping the operator work more safely and productively.

ONE MACHINE MANY JOBS

  • Demolition work is quick and easy with a Cat hammer, thumb, shear, or multiprocessor.
  • Utility and finishing work are fast and flawless with a Cat tilt bucket and compactor.
  • A coupler lets you swap between attachments in seconds without leaving the cab.
  • See the whole money-making attachment line for your machine at www.cat.com/attachments.