Medium Excavators 323 GC High Performance with Speed and Efficiency

Features At A Glance

MOVE MORE WITH LESS FUEL
RELIABILITY YOU CAN COUNT ON
DESIGNED FOR OPERATORS
SIMPLE TO OPERATE
LOWER MAINTENANCE COSTS
SAFELY HOME EVERY DAY

Product Specifications for 323 GC

Engine

Hydraulic System

Swing Mechanism

Weights

Service Refill Capacities

Dimensions

Working Ranges & Forces

323 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Mechanically adjustable seat
  • High-resolution 8" (203 mm) LCD touchscreen monitor
  • ROPS, standard sound suppression
  • Seat belt
  • Bluetooth® integrated radio with USB ports
  • Keyless push-to-start engine control
  • Beacon ready
  • Cup and bottle holders

CAT TECHNOLOGY

  • Cat Product Link™

ENGINE

  • Reversing electric cooling fans
  • Automatic engine idle shutdown
  • 52° C (125° F) high-ambient cooling capacity
  • Biodiesel capability up to B20
  • Meets worldwide Tier 3/Stage IIIA equivalent emissions standards
  • Cat C7.1 diesel engine
  • Two selectable power modes
  • Double element air filter with integrated pre-cleaner
  • One-touch low idle with automatic engine speed control

HYDRAULIC SYSTEM

  • Auto hydraulic warm up
  • Boom and stick drift reduction valve
  • Boom and stick regeneration circuits
  • Slider joysticks
  • Auto two-speed travel

BOOM, STICKS AND LINKAGES

  • 2.9 m (9'6") HD stick
  • 5.7 m (18'8") HD reach boom

UNDERCARRIAGE AND STRUCTURES

  • 4.7T counterweight
  • 600 mm (24") triple grouser shoes
  • Tie-down points on base frame (ISO 15818 compliant)

ELECTRICAL SYSTEM

  • LED chassis light, left-hand/right-hand boom lights, cab lights
  • Programmable time-delay LED working lights
  • Two 1,000 CCA maintenance-free batteries

SERVICE & MAINTENANCE

  • Sampling ports for Scheduled Oil Sampling (S·O·S℠)
  • Ground-level and platform-level engine oil dipsticks

SAFETY & SECURITY

  • Rearview camera
  • Right-hand mirror
  • Right-hand handrail and hand hold
  • Ground-level engine shutoff switch
  • Signaling/warning horn

323 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Rear sun screen

ENGINE

  • Cold starting capability for -18° C (-0° F)

HYDRAULIC SYSTEM

  • Combined flow/high pressure aux circuit

SAFETY & SECURITY

  • Guards

See how 323 GC compares against frequently compared products.

Compare with competitive products

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Productivity

    Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Check out current offers for the 323 GC

View More Offers