306.5

Mini Excavators 306.5

Request A Price Find Dealer

Key Specs

Engine Model
Cat C2.4 Turbo
Cat C2.4 Turbo
Net Power
46.8 hp
34.9 kW
Operating Weight
14176 lb
6430 kg

Overview

Mini Excavators Inspired by Our Customers

The Cat® 306.5 Mini Excavator delivers maximum power and performance in a mini size to help you work in a wide range of applications.

Benefits

4 Industry First Features

Cat Exclusives in a Mini Excavator

Up to 10% Lower Total Ownership Costs

with improved fuel efficiency and longer service intervals

Up to 20% More Performance

with customizable operator settings and improvements in lift, swing, travel and multifunction

Product Specifications for 306.5

Engine Model Cat C2.4 Turbo Cat C2.4 Turbo
Net Power 46.8 hp 34.9 kW
Gross Power - ISO 14396 48.9 hp 36.5 kW
Displacement 148 in³ 2.43 l
Rated Net Power - 2,400 rpm - ISO 9249/EEC 80/1269 46.8 hp 34.9 kW
Stroke 4 in 102 mm
Bore 3.4 in 87 mm
Operating Weight 14176 lb 6430 kg
Note (2) **Maximum weight is based on steel tracks, extra counterweight, operator, full fuel tank, long stick, blade and bucket. **Maximum weight is based on steel tracks, extra counterweight, operator, full fuel tank, long stick, blade and bucket.
Minimum Operating Weight with Cab* 13614 lb 6175 kg
Maximum Operating Weight with Cab** 14176 lb 6430 kg
Note (1) *Minimum weight is based on steel tracks, no extra counterweight, operator, full fuel tank, long stick and bucket. *Minimum weight is based on steel tracks, no extra counterweight, operator, full fuel tank, long stick and bucket.
Height 14.8 in 375 mm
Width 78 in 1980 mm
Extra Counterweight 551 lb 250 kg
Steel Tracks with Pads 463 lb 210 kg
Travel Speed - High 3.1 mile/h 5 km/h
Gradeability - Maximum 30 degrees 30 degrees
Ground Pressure 4.9 psi 33.7 kPa
Maximum Traction Force - Low Speed 11465 lb 51 kN
Maximum Traction Force - High Speed 6969 lb 31 kN
Travel Speed - Low 1.9 mile/h 3.1 km/h
Hydraulic System 27 gal (US) 104 l
Fuel Tank 27.7 gal (US) 105 l
Engine Oil 2.5 gal (US) 9.5 l
Cooling System 2.6 gal (US) 10 l
Hydraulic Tank 14 gal (US) 53 l
Machine Swing Speed 11.3 r/min 11.3 r/min
Top Guard ISO 10262:1998 (Level II) ISO 10262:1998 (Level II)
Roll Over Protective Structure (ROPS) ISO 12117-2:2008 ISO 12117-2:2008
Tip Over Protective Structure (TOPS) ISO 12117:1997 ISO 12117:1997
Operator Sound Pressure (ISO 6396:2008) 72 dB(A) 72 dB(A)
Maximum Blade Height 16.5 in 420 mm
Dig Depth 153.6 in 3902 mm
Track Belt/Shoe Width 15.7 in 400 mm
Maximum Dig Height 216.1 in 5490 mm
Stick Length 65 in 1650 mm
Maximum Reach 239.8 in 6090 mm
Vertical Wall 95 in 2414 mm
O/A Track Width 78 in 1980 mm
O/A Undercarriage Length 99.7 in 2532 mm
Cab Height 100 in 2540 mm
Maximum Reach - Ground Level 235.2 in 5975 mm
O/A Shipping Length 227.9 in 5789 mm
Swing Bearing - Height 25.9 in 657 mm
Tail Swing 62.4 in 1585 mm
Width over Upper House 76.8 in 1950 mm
Maximum Blade Depth 24.2 in 615 mm
Boom In Reach 83.7 in 2126 mm
Transport Height 86.9 in 2206 mm
Maximum Dump Clearance 152.4 in 3870 mm
Ground Clearance 12 in 306 mm

306.5 Standard Equipment

ENGINE

  • Cat C2.4 Diesel Engine (China Nonroad Stage III) – Mechanical Engine, Turbo
  • Automatic Engine Idle
  • Automatic Engine Shutdown
  • Automatic Swing Brake
  • Automatic Two Speed Travel
  • Fuel Water Separator with Indicator
  • Radial Seal – Double Element Air Filter
  • Extended Life Coolant, –37° C

HYDRAULICS

  • Smart Tech Electronic Pump
  • Variable Displacement Piston Pump
  • Load Sensing/Flow Sharing Hydraulics
  • Power On Demand
  • Hydraulic Temperature Monitoring
  • Certified Accumulator
  • Hydro Advanced Hydraulic Oil

OPERATOR ENVIRONMENT

  • Sealed and Pressurized Cab
  • Operator Sound Pressure 72 dB(A) ISO 6396:2008
  • Stick Steer Mode
  • Control Pattern Changer
  • Adjustable Wrist Rests
  • Molded Footrests
  • Removable, Washable Floor Mat
  • Travel Pedals and Hand Levers
  • Cat Key with Passcode Option
  • HVAC with Automatic Temperature Control
  • Hydraulic Lockout Controls
  • Integrated Lower Front Window
  • Assisted Front Window Overhead Storage
  • Rear Window Emergency Exit
  • Suspension Seat
  • Retractable Seat Belt (51 mm)
  • Coat Hook
  • Cup Holder
  • Literature Holder
  • 12V Power Socket
  • Radio – Bluetooth®, USB, Auxiliary, Microphone
  • Skylight
  • Mounting Bosses for Top and Front Guards
  • ROPS – ISO 12117-2:2008
  • TOPS – ISO 12117:1997
  • Top Guard – ISO 10262:1998 (Level II)
  • Color LCD Monitor
    – Fuel Level and Coolant Temperature Gauges
    – Maintenance and Machine Monitoring
    – Performance and Machine Adjustments
    – Numeric Security Code
    – Multiple Languages
    – Jog Dial Control Interface

UNDERCARRIAGE

  • Greased and Lubricated Track
  • Hydraulic Track Adjusters
  • Tie Down Eyes on Track Frame

BOOM, STICK AND LINKAGES

  • Front Shovel Capable

ELECTRICAL

  • 12 Volt Electrical System
  • Maintenance Free Battery
  • Circuit Breaker
  • Ignition Key Stop Switch
  • Signaling/Warning Horn
  • Product Link™

OTHER

  • 0.25 m³ Bucket

306.5 Optional Equipment

OTHER

  • Hammers
  • One-Way Auxiliary

See how 306.5 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

306.5 Mini Hydraulic Excavator

306.5 Mini Hydraulic Excavator

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the 306.5

View More Offers