305.5

305.5 Mini Excavators

Request A Price Find Dealer

Key Specs

Engine Model
Cat C2.2
Cat C2.2
Net Power
43.7 hp
34.1 kW
Operating Weight
12345 lb
5600 kg

Features At A Glance

Displaying 1-6 of 7

ALL DAY COMFORT

ALL DAY COMFORT

A sealed cab is equipped with an improved air conditioning system, radio and a suspension seat to help keep you working comfortably all day long.
Cat

EASY TO OPERATE

Controls are easy to use with an ergonomic joystick. 100% pilot controls and a load sensing hydraulic system deliver smooth, powerful performance.
Cat

BIG PERFORMANCE IN A MINI DESIGN

  • Increased lifting, swinging, travel and multi-functioning performance help you get the job done more efficiently.
  • Heavy duty structural design ensures machine durability and reliability. Optional hydraulic line allows the machine to work in a broad range of applications.
  • Counterweight extends to both sides of the machine and provides improved stability.
Cat

SAFETY ON THE JOB SITE

Your safety is our top priority. The Cat mini excavator is designed to help keep you safe on the job. Courtesy work lights and a fluorescent seat belt are just a couple of the safety features we’ve built into the machine.
Cat

SIMPLE SERVICE FOR LESS DOWNTIME

Maintenance is quick and easy on the Cat mini excavator. Routine check points are easy to access at ground level through the side doors. All machines are equipped with GPS for easy remote on-site management.
Cat

LOWER OPERATING COSTS

  • Cat C2.2 engine and hydraulics with a variable displacement electronic pump delivers fuel efficiency.
  • Equipped with greased and lubricated tracks for significantly increased track life, the Cat mini excavator is designed with reducing your operating costs in mind.

Product Specifications for 305.5

Engine Model Cat C2.2 Cat C2.2
Net Power 43.7 hp 34.1 kW
Net Power - 2,400 rpm - ISO 9249/SAE J1349 43.7 hp 32.6 kW
Emissions Meets China Nonroad Stage IV emission standard. Meets China Nonroad Stage IV emission standard.
Bore 3.3 in 84 mm
Stroke 3.9 in 100 mm
Note Advertised power is tested per the specified standard in effect at the time of manufacture.. Advertised power is tested per the specified standard in effect at the time of manufacture..
Displacement 134 in³ 2.2 l
Note (1) Net power advertised is the power available at the flywheel when the engine is at the rated speed of 2,400 rpm and the engine is installed with the factory configured fan, air intake system, exhaust system and alternator with a minimum alternator load. Net power advertised is the power available at the flywheel when the engine is at the rated speed of 2,400 rpm and the engine is installed with the factory configured fan, air intake system, exhaust system and alternator with a minimum alternator load.
Gross Power - 2,400 rpm - SAE J1995:2014 45.7 hp 34.1 kW
Operating Weight 12345 lb 5600 kg
Operating Weight - With Cab 12345 lb 5600 kg
Note Weight includes counterweight, steel tracks, 0.22 m³ bucket, operator. Weight includes counterweight, steel tracks, 0.22 m³ bucket, operator.
Width 76.9 in 1952 mm
Height 13.3 in 339 mm
Cooling System 2.6 gal (US) 10 l
Engine Oil 2.1 gal (US) 9 l
Hydraulic Tank 15.3 gal (US) 58 l
Fuel Tank 43.5 gal (US) 165 l
Hydraulic System 22.5 gal (US) 94 l
Bucket Width 30.2 in 766 mm
Bucket Capacity 7.8 ft³ 0.22 m³
Ground Pressure - Maximum Weight 4.7 psi 32.2 kPa
Travel Speed - High 2.7 mile/h 3.8 km/h
Maximum Traction Force 9330 lbf 41.5 kN
Travel Speed - Low 1.7 mile/h 2.6 km/h
Gradeability - Maximum 30° 30°
Operating Pressure - Travel 3655 psi 25200 kPa
Digging Force - Stick 6158 lbf 27.4 kN
Pump Flow at 2,400 rpm 37 gpm 147 L/min
Type (2) Cat Cat
Type (1) Load Sensing Hydraulics with Variable Displacement Piston Pump Load Sensing Hydraulics with Variable Displacement Piston Pump
Digging Force - Bucket 7936 lbf 35.3 kN
Note *Flow and pressure are not combinable. Under load, as flow rises pressure goes down. *Flow and pressure are not combinable. Under load, as flow rises pressure goes down.
Operating Pressure - Equipment 3655 psi 25200 kPa
Operating Pressure - Swing 3133 psi 21600 kPa
Maximum Auxiliary Circuit - Primary - Pressure at Pump* 3655 psi 252 bar
Auxiliary Circuit - Primary - Flow at Pump* 29.1 gpm 110 L/min
Machine Swing Speed 10.5 rpm 10.5 rpm
Roll Over Protective Structure (ROPS) ISO 12117-2:2008 ISO 12117-2:2008
Dynamic Operating Sound Pressure (ISO 6396:2008) <80 dB(A) <80 dB(A)
Average Exterior Sound Pressure (ISO 6395:2008) <98 dB(A) <98 dB(A)
Note *Working range and dimensions are for standard stick. *Working range and dimensions are for standard stick.
Maximum Dig Height 17.9 ft 5461 mm
Tail Swing Radius 5.2 ft 1580 mm
Maximum Blade Height 1.2 ft 365 mm
Maximum Reach - Ground Level 19.1 mm 5829 mm
Track Shoe Width 1.3 ft 400 mm
Maximum Blade Depth 1.6 ft 482 mm
Vertical Wall 7.2 ft 2206 mm
Ground Clearance - Frame 1 ft 312 mm
Boom in Reach 7.9 ft 2421 mm
Swing Bearing Height 2.1 ft 628 mm
Maximum Dump Clearance 12.6 ft 3834 mm
Overall Track Length 8 ft 2440 mm
Overall Shipping Height 8.3 ft 2549 mm
Maximum Reach 19.5 ft 5955 mm
Dig Depth 12.2 ft 3722 mm
Overall Shipping Width 6.4 ft 1950 mm
Overall Shipping Length 18.9 ft 5765 mm
Boom Height in Shipping Position 6.1 ft 1860 mm
Maximum Dump Height 12.6 ft 3835 mm
Maximum Reach 19.5 ft 5955 mm
Maximum Digging Height 17.9 ft 5460 mm
Maximum Reach - Ground Line 19.1 ft 5830 mm
Maximum Depth 12.2 ft 3720 mm
Maximum Vertical Wall 7.3 ft 2210 mm

305.5 Standard Equipment

ENGINE

  • Cat® C2.2 Diesel Engine
  • Variable Displacement Piston Pump
  • Two Speed Travel with Manual Shift
  • Fuel Water Separator
  • Muffler with Cover
  • Radial Seal Air Filter, Double Element
  • One Key Security System

HYDRAULICS

  • Auxiliary Hydraulic Valve (1 way/2 way)
  • Load Sensing/Flow Sharing Hydraulics
  • Accumulator

OPERATOR ENVIRONMENT

  • ROPS – ISO 12117-2:2008
  • Cab with Air Conditioning
  • Hydraulic Lockout – All Controls
  • Travel Pedals and Hand Levers
  • Monitor
  • Hour Meter
  • Mechanical Suspension Seat
  • Static Seat Belt (46 mm width)
  • Openable Front Windshield with Assist Device
  • Removable Lower Windshield
  • Windshield Wiper and Washer
  • Interior Lighting
  • Coat Hook
  • Radio
  • Two Stereo Speakers
  • Antenna
  • Cup Holder
  • Storage Pocket
  • Mounting for Front and Top Guard (Mounting Boss)
  • Washable Floormat

ELECTRICAL

  • Maintenance Free 12 Volt Battery
  • Battery Disconnect
  • Warning Horn
  • Product Link™ PL243
  • Light Group
  • 12V Power Socket

UNDERCARRIAGE

  • Grease and Lubricated Track
  • 400 mm Triple Grouser Track Shoes with Holes (For Rubber Pad)
  • Blade with Cutting Edge (1950 mm)
  • Towing Eye on Baseframe

BOOM, STICK AND LINKAGES

  • One Piece Boom (3200 mm)
  • Standard Stick (1500 mm)

OTHER

  • Tool Storage Box
  • Door Locks and Cap Locks
  • Rearview Mirror
  • Grease Can Holder

305.5 Optional Equipment

HYDRAULICS

  • Auxiliary Hydraulic Lines

OPERATOR ENVIRONMENT

  • Capability to Install One Additional Pedal for Auxiliary Hydraulic Control

OTHER

  • B6 Hammer

See how 305.5 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

305.5 Mini Hydraulic Excavator

305.5 Mini Hydraulic Excavator

Check out current offers for the 305.5

View More Offers