313 GC - Tier 3

Small Excavators 313 GC - Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
95 hp
70.6 kW
Operating Weight
27200 lb
12400 kg
Maximum Digging Depth
18.3 ft
5570 mm

Overview

RELIABLE WITH MORE PERFORMANCE

If you need reliability, durability, high productivity, and low cost, the Cat® 313 GC is made for you. This excavator is designed, built, and uniquely supported to put you on the fast track to prosperity.

Benefits

INCREASED PERFORMANCE

The 313 GC improves productivity by up to 5%. Higher breakout force and greater swing torque help you get more work done every day.

UP TO 20% LOWER MAINTENANCE COSTS

With extended, synchronized maintenance intervals, you get more done at a lower cost.

DESIGNED FOR DAILY WORK

The 313 GC is easy to own and operate, providing the reliability and durability you expect from Cat® products.

Product Specifications for 313 GC - Tier 3

Net Power - ISO 9249 95 hp 70.6 kW
Engine Model Cat C3.6 Cat C3.6
Net Power - ISO 9249 (DIN) 96 hp (metric) 96 hp (metric)
Engine Power - ISO 14396 100 hp 74.4 kW
Engine Power - ISO 14396 (DIN) 101 hp (metric) 101 hp (metric)
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets Brazil MAR-1 emission standards equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Meets Brazil MAR-1 emission standards equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Lower-carbon intensity fuels do not significantly reduce GHGs ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Lower-carbon intensity fuels do not significantly reduce GHGs
Main System - Maximum Flow 247 L/min (65 gal/min) 247 L/min (65 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Swing Speed 11.5 r/min 11.5 r/min
Maximum Swing Torque 31641 ft·lbf 43 kN·m
Operating Weight 27200 lb 12400 kg
Fuel Tank Capacity 62.6 gal (US) 237 l
Cooling System 2.9 gal (US) 11 l
Engine Oil 2.9 gal (US) 11 l
Final Drive - Each 0.8 gal (US) 3 l
Hydraulic System - Including Tank 38.3 gal (US) 145 l
Hydraulic Tank 20.3 gal (US) 77 l
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick Reach 2.5 m (8'2") Reach 2.5 m (8'2")
Bucket GD 0.53 m³ (0.69 yd³) GD 0.53 m³ (0.69 yd³)
Shipping Height - Top of Cab 9.1 ft 2780 mm
Handrail Height 9.3 ft 2820 mm
Shipping Length 25.3 ft 7700 mm
Tail Swing Radius 7.3 ft 2200 mm
Counterweight Clearance 2.9 ft 890 mm
Ground Clearance 1.4 ft 430 mm
Track Length 11.5 ft 3490 mm
Length to Center of Rollers 9.1 ft 2780 mm
Track Gauge 6.5 ft 1990 mm
Transport Width 8.1 ft 2490 mm
Maximum Digging Depth 18.3 ft 5570 mm
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick Reach 2.5 m (8'2") Reach 2.5 m (8'2")
Bucket GD 0.53 m³ (0.69 yd³) GD 0.53 m³ (0.69 yd³)
Maximum Reach at Ground Level 26.9 ft 8210 mm
Maximum Cutting Height 27.9 ft 8530 mm
Maximum Loading Height 19.9 ft 6070 mm
Minimum Loading Height 6.5 ft 1980 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 17.6 ft 5370 mm
Maximum Vertical Wall Digging Depth 16.5 ft 5040 mm
Bucket Digging Force - ISO 21510 lbf 95.7 kN
Stick Digging Force - ISO 15330 lbf 68.2 kN

313 GC - Tier 3 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 4.65 m (15'3") Reach boom

CAB

  • Sound suppressed with viscous mounts
  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Mechanically adjustable seat with headrest
  • Automatic bi-level air conditioner
  • Keyless push-to-start engine control
  • Floor-mounted adjustable consoles
  • 1-button joystick
  • AM/FM radio with USB and aux port
  • 24V DC outlet
  • Cup holder and storage compartments
  • 70/30 tempered glass windshield
  • Upper radial wiper with washer
  • Openable steel hatch
  • Dome light
  • Washable floor mat

CAT TECHNOLOGY

  • Cat Product Link

ELECTRICAL SYSTEM

  • 750 CCA maintenance-free batteries (x2)
  • Electrical disconnect switch
  • LED left-side boom and chassis lights

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • 52°C (125°F) high-ambient cooling capability
  • -18°C (0°F) cold start capability
  • Biodiesel capability up to B20
  • Electric fuel priming pump
  • Two-stage fuel filtration system
  • Sealed double-element air filter with precleaner

HYDRAULIC SYSTEM

  • Electronic main control valve
  • Electronic control pump
  • Boom and stick regeneration circuits
  • Automatic hydraulic oil warm up
  • Automatic two-speed travel
  • High performance hydraulic return filter

SAFETY AND SECURITY

  • Anti-skid plating with countersunk bolts
  • Handrail and handhold
  • Lockable external tool/storage box
  • Mirror package
  • Signaling/warning horn
  • Hydraulic lockout lever

SERVICE AND MAINTENANCE

  • Grouped location of filters
  • Radiator screen
  • S·O·S sampling ports

UNDERCARRIAGE AND STRUCTURES

  • Center track guiding guard
  • Grease lubricated track link
  • Bottom guards
  • Travel motor guards
  • 2.25 mt (4,960 lb) counterweight
  • Tie-down points

313 GC - Tier 3 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.5 m (8'2") Reach stick
  • 3.0 m (9'8") Reach stick

CAB

  • 1-slider joystick

ELECTRICAL SYSTEM

  • LED right-side boom light

ENGINE

  • -25°C (-13°F) cold start capability

HYDRAULIC SYSTEM

  • Hammer lines
  • Hammer floor pedal kit

SAFETY AND SECURITY

  • Rearview camera
  • Swing alarm
  • Travel alarm with cancel switch

UNDERCARRIAGE AND STRUCTURES

  • 500 mm (20") triple grouser shoes
  • 600 mm (24") triple grouser shoes
  • 700 mm (28") triple grouser shoes with additional steps
  • 770 mm (30") triple grouser shoes with additional steps
  • Swivel guard

See how 313 GC - Tier 3 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

313 GC

313 GC

313 GC

313 GC

313 GC

313 GC
313 GC
313 GC
313 GC
313 GC

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 313 GC - Tier 3

Start 313 GC - Tier 3 Tour
close