313D

< Back

Financing & Insurance
See our Offers

Overview

Achieve high productivity and lower operating costs with the Cat 313D Hydraulic Excavator. Unmatched versatility, improved controllability, easy operation and a comfortable, redesigned operator station help make the 313D an industry-leading performer.

Engine

Units:
Engine Model Cat® C4.2 ACERT™ Cat® C4.2 ACERT™ Less
Flywheel Power 89.9 HP 67.0 kW Less
Gross Power 96.6 HP 72.0 kW Less
SAE J1349 89.9 HP 67.0 kW Less
Bore 4.02 in 102.0 mm Less
Stroke 5.12 in 130.0 mm Less
Displacement 259.4 in³ 4.25 l Less
Net Power 89.9 HP 67.0 kW Less
Net Power - SAE J1349 89.9 HP 67.0 kW Less

Weights

Operating Weight 29321.0 lb 13300.0 kg Less
Operating Weight - Standard Undercarriage 29321.0 lb 13300.0 kg Less

Swing Mechanism

Swing Torque 22828.0 ft-lb 30950.0 N·m Less
Swing Speed 12.4 r/min 12.4 r/min Less

Drive

Maximum Drawbar Pull 25628.0 lb 114.0 kN Less
Travel Speed 3.4 mile/h 5.5 km/h Less

Hydraulic System

Main Implement System - Maximum Flow (2x) 33.6 gal/min 127.0 l/min Less
Maximum Pressure - Implements 4424.0 psi 30500.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 3336.0 psi 23000.0 kPa Less
Pilot System - Maximum Flow 5.8 gal/min 21.9 l/min Less
Pilot System - Maximum Pressure 598.0 psi 4120.0 kPa Less
Boom Cylinder - Bore 4.3 in 110.0 mm Less
Boom Cylinder - Stroke 40.0 in 1015.0 mm Less
Stick Cylinder - Bore 4.7 in 120.0 mm Less
Stick Cylinder - Stroke 47.1 in 1197.0 mm Less
Bucket Cylinder - Bore 3.9 in 100.0 mm Less
Bucket Cylinder - Stroke 37.0 in 939.0 mm Less

Service Refill Capacities

Fuel Tank 66.0 gal (US) 250.0 l Less
Cooling System 4.7 gal (US) 17.9 l Less
Engine Oil 5.2 gal (US) 19.5 l Less
Final Drive - Each 0.8 gal (US) 3.0 l Less
Hydraulic System - Including Tank 42.8 gal (US) 162.0 l Less
Hydraulic Tank 39.6 gal (US) 150.0 l Less
Swing Drive 0.8 gal (US) 3.0 l Less

Standards

Cab/FOGS SAE J1356 FEB88 ISO 10262 SAE J1356 FEB88 ISO 10262 Less

Sound Performance

Performance (1) Hearing protection may be needed when operating with open operator station & cab for extended periods or in noisy environment. Hearing protection may be needed when operating with open operator station & cab for extended periods or in noisy environment. Less
Performance (2) The operator sound exposure Leq measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT 98 is 73 dB(A). The operator sound exposure Leq measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT 98 is 73 dB(A). Less

Operator Station

Engine

Hydraulics

Undercarriage and Structures

Front Linkage

Versatility

Service and Maintenance

Complete Customer Support

313D Standard Equipment

ENGINE
  • Cat C4.2 diesel engine with ACERT
  • Technology, altitude capability to 2300 m
  • 52° C cooling capability
  • Air inlet heater for low ambient starting
  • Automatic engine speed control with push button return to idle
  • 24V electric starting
  • Cat Extended Life Coolant
  • Radial seal air filters with double element, integrated cyclonic
  • Water separator in fuel line
  • Secondary emergency engine shut-off switch
  • Fuel economy work mode
  • Fuel filter, 2 micron
  • Waved fin with side-by-side type coolers

ELECTRICAL
  • Alarm, travel
  • Alternator, 50A
  • Working light, storage box mounted
  • Working light, boom (right side)
  • Working lights, cab mounted
  • Rearview camera

AUXILIARY CONTROLS AND LINES
  • Auxiliary boom lines (high pressure)
  • Auxiliary stick lines (high pressure)
  • Basic control arrangements: - Tool control
  • Combined function (one-way high pressure circuit for hammer application, function for one- or two-way high pressure)
  • Tool selection (10 tools via monitor)
  • High pressure control group for center-lock quick coupler
  • Cooling circuit for auxiliary hydraulics
  • Universal control group for quick coupler

FRONT LINKAGE
  • Boom (with two working lights)
  • Reach boom 4650 mm
  • Stick configurations: - 3.0 m stick - 2.8 m stick - 2.5 m stick

GUARDS
  • Guard, bottom
  • Guards, track motor

OPERATOR STATION
  • Adjustable armrests
  • Air conditioner, heater and defroster with automatic climate control
  • Ashtray and 24V lighter
  • Beverage cup holder
  • Bolt-on FOGS capability
  • Converters, 7A/12V (2)
  • Floor mat, washable
  • Instrument panel and gauges with full color graphical display, start-up level checks
  • Joysticks (2) thumb wheel
  • Laminated front windshield
  • Literature compartment
  • Lunch box storage with lid
  • Mirrors, left and right
  • Neutral lever (lock-out) for all controls
  • Radial windshield wiper and washer
  • Positive filtered ventilation, pressurized cab
  • Rear window, emergency exit
  • Retractable seat belt
  • Seat, adjustable, high back, heated with suspension
  • Sliding upper door window
  • Openable metal hatch
  • Storage compartment suitable for a lunch box
  • Sunscreen for windshield
  • Travel control pedals with removable hand levers
  • Windshield 70-30 split, sliding

SHOES
  • Triple grouser, 500 mm
  • Triple grouser, 600 mm
  • Triple grouser, 700 mm
  • Triple grouser, 770 mm

UNDERCARRIAGE
  • Automatic swing parking brake
  • Automatic travel parking brakes
  • Grease lubricated tracks
  • Hydraulic track adjusters
  • Idler and center section track guiding guards
  • Two-speed travel

OTHER STANDARD EQUIPMENT
  • Boom and stick drift reducing valve
  • Boom and stick regeneration circuit
  • Counterweight, 2450 kg
  • Cat one key security system with locks for doors, cab and fuel cap
  • Cat Data Link and capability for Cat Electronic Technician
  • Full-steel firewall between engine and hydraulic pump compartment
  • Mirrors (frame right, cab left)
  • Precleaner
  • Product Link™ 321
  • Reverse swing damping valve
  • Separate hydraulic filter with reusable metal capsule for filter element
  • S·O·SSM quick sampling valves for engine