308C CR

< Back

Financing & Insurance
See our Offers

Compact Radius

Compact radius design delivers top performance in tight quarters.


Engine

The four-cylinder engine is built for power, reliability, economy and low emissions.


Hydraulics

Hydraulics deliver power and precise control to keep material moving at high volume.


Front Linkage

Designed for maximum flexibility to keep productivity high on all jobs.


Undercarriage and Blade

Durable undercarriage absorbs stresses and provides excellent stability.


Operator Station

Designed for simple, easy operation, the 308C CR allows the operator to focus on production.


Serviceability

Simplified service and maintenance save you time and money.


Complete Customer Support

Cat dealer services help you operate longer with lower costs.


308C CR Standard Equipment

Alternator, 35 amp

Automatic swing parking brake

Auxiliary hydraulic valve

Batteries, heavy-duty

Cab:
  • - Air conditioner with defroster
  • - AM/FM radio
  • - Ash tray
  • - Beverage holder
  • - Coat hook
  • - Floor mat
  • - Horn
  • - Instrument panel and gauges
  • - Joysticks, pilot-operated
  • - KAB T1P seat with adjustable armrest, without head rest
  • - Lighting, interior
  • - Literature compartment
  • - Neutral lever (lockout) for all controls
  • - Openable front windshield
  • - Openable skylight
  • - Pillar mounted windshield wiper and washer
  • - Rear window emergency exit
  • - Seat belt
  • - Travel control pedals with hand levers
  • - Utility space for magazines

Door and caps lock with one-key security system

Mirrors (cab rear and left)

Powertrain:
  • - MMC 4M40-E1 Diesel engine
  • - 24-volt electric starting
  • - One touch low idle
  • - Cooling system
  • - Water separator
  • - Two speed auto-shift travel
  • - Straight line travel
  • - Muffler

Reverse swing damping valve

Undercarriage:
  • - Hydraulic track adjusters
  • - Track-type undercarriage with grease lubricated seals
  • - Idler end track guiding guards
  • - 450 mm (18") triple grouser shoes with additional holes for mounting rubber street pads

Working light, chassis mounted

308C CR Optional Equipment

Auxiliary hydraulic lines for sticks and boom

Blade, 2320 mm (7'7"), for use with 450 mm (18") steel or segment rubber track

Blade, 2470 mm (8'1"), for use with 600 mm (24") track

Buckets

Bucket linkage

Cab mounted working lights

Coolant, extended life -50° C (-58° F)

Front windshield guard

Hand control pattern changer

Hydraulic arrangements, auxiliary:
  • - single-function capability
  • - double-function capability
  • - combined single and double function capability

Power supply 12V-5A (cigar lighter type)

Right-side boom lights

Sidecutters

Stick and boom combinations:
  • - 3.7 m (12'2") boom with left side light
  • - 2.21 m (7'3") stick
  • - 1.67 m (5'6") stick

Track:
  • - 600 mm (24") triple grouser
  • - 450 mm (18") segment rubber track

Travel alarm (mandatory in certain countries)

Vandalism guard