M315

Wheel Excavators M315

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396
121 HP
90 kW
Operating Weight Maximum
34610 lb
15700 kg
Maximum Travel Speed
23 mile/h
37 km/h

Overview

Increase Production with Low Operating Costs

The Cat® M315 Wheeled Excavator provides top performance with up to 15 percent more swing torque and technology options to boost productivity. Save time and money with up to 10 percent savings in maintenance costs, longer service intervals, and daily ground level maintenance. The M315 gives you the power to work longer while putting money in your pocket.

Benefits

Enhanced Comfort

Operate with ease in cab comfort options of your choice and better visibility with 360° machine view.

Maximize Performance

Operate with ease in cab comfort options of your choice and better visibility with 360° machine view.

Up To 10% Lower Maintenance Costs

Reduced maintenance costs combined with 100 percent daily ground level maintenance, and shareable work tools increase uptime and keep costs down.

Product Specifications for M315

Engine Power - ISO 14396 121 HP 90 kW
Engine Model Cat C3.6 Cat C3.6
Bore 3.9 in 98 mm
Displacement 221 in³ 3.6 l
Stroke 5 in 120 mm
Engine Emissions Meets Tier 3 and Stage IIIA emission standards. Meets Tier 3 and Stage IIIA emission standards.
Note (1) The M315 meets Tier 3 and Stage IIIA emission standards. Net power is tested per ISO 9249:2007. Standards in effect at the time of manufacture. Net power available at flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator with engine speed at 2,000 rpm. The M315 meets Tier 3 and Stage IIIA emission standards. Net power is tested per ISO 9249:2007. Standards in effect at the time of manufacture. Net power available at flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator with engine speed at 2,000 rpm.
Note (2) No engine power derating required below 3,000 m (9,843 ft) altitude. No engine power derating required below 3,000 m (9,843 ft) altitude.
Note (3) Recommended for use up to 3000 m (9,843 ft) altitude with engine power derate above 3000 m (9,843 ft). Recommended for use up to 3000 m (9,843 ft) altitude with engine power derate above 3000 m (9,843 ft).
Note (4) Rated speed at 2,000 rpm. Rated speed at 2,000 rpm.
Main System - Maximum Flow - Implement 71 gal/min 270 l/min
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Swing 5149 psi 35500 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Swing Torque 28860 ft·lbf 39 kN·m
Swing Speed 9.1 r/min 9.1 r/min
Operating Weight Maximum 34610 lb 15700 kg
Note (1) Operating weight includes full fuel tank, operator, 500 kg (1,102 lb) bucket and 9.00-20 dual pneumatic tires. Weight varies depending on configuration. Operating weight includes full fuel tank, operator, 500 kg (1,102 lb) bucket and 9.00-20 dual pneumatic tires. Weight varies depending on configuration.
Operating Weight Minimum 33290 lb 15100 kg
Cooling System 5.3 gal (US) 20 l
Diesel Exhaust Fluid (DEF) 5.3 gal (US) 20 l
Final Drive 0.6 gal (US) 2.4 l
Fuel Tank 77.9 gal (US) 295 l
Hydraulic System - Including Tank 58.1 gal (US) 220 l
Hydraulic Tank 23.8 gal (US) 90 l
Boom 4650 mm (15' 3") 4650 mm (15' 3")
Bucket GD 0.76 m3 (0.99 yd3) GD 0.76 m3 (0.99 yd3)
Stick 2.2m (7' 3") 2.2m (7' 3")
Counterweight Clearance 4 ft 1230 mm
Ground Clearance 1 ft 305 mm
Shipping Height - Top of Cab 3285 ft 10.9 mm
Shipping Length 25.5 ft 7770 mm
Tail Swing Radius 7.1 ft 2150 mm
Undercarriage Length 16.1 ft 4920 mm
Wheel Base 8.2 ft 2500 mm
Boom Type One-Piece Boom One-Piece Boom
Bucket 0.76m3 (0.99 y3) GD 0.76m3 (0.99 y3) GD
Stick R2.2CB (7' 3") R2.2CB (7' 3")
Digging Height 28.6 ft 8730 mm
Dump Height 19.7 ft 6000 mm
Reach at Ground Level 26.9 ft 8190 mm
Vertical Wall Digging Depth 14.1 ft 4320 mm
Note (1) Range values are calculated with a GD bucket (CW) and CW-20-D.4.N quick coupler with a tip radius of 1387 mm (4' 7"). Range values are with dual pneumatic tires (9.00-20). Range values are calculated with a GD bucket (CW) and CW-20-D.4.N quick coupler with a tip radius of 1387 mm (4' 7"). Range values are with dual pneumatic tires (9.00-20).
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes.
Maximum Travel Speed 23 mile/h 37 km/h

M315 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • ROPS, Sound Suppression
  • Comfort cab
  • High-resolution 203 mm (8 in) LCD touchscreen monitor

CAT TECHNOLOGIES

  • Produck Link
  • Remote Flash/Troubleshoot Capability

ENGINE

  • Power Mode Selector
  • One-touch low idle with auto engine speed control
  • Auto engine idle shutdown
  • 52° C (125° F) high-ambient cooling capacity
  • Cold start capability -18° C (0° F)
  • Double element air filter with integrated precleaner
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Auto hydraulic warm up
  • Boom and stick drift reduction valve

BOOM AND STICKS

  • 4650 mm (15' 3") one-piece boom

UNDERCARRIAGE AND STRUCTURES

  • Tires, 9.00-20 14 PR, dual
  • All wheel drive
  • Automatic brake/axle lock
  • 3100 kg (6,834 lb) counterweight

ELECTRICAL SYSTEM

  • Maintenance free batteries
  • Roading and indicator lights, front and rear
  • Programmable time-delay LED working lights

SERVICE AND MAINTENANCE

  • Sampling ports for Scheduled Oil Sampling (S·O·S)
  • Ground-level and platform-level engine oil dipsticks

SAFETY AND SECURITY

  • Wide angle mirrors
  • Ground-level engine shutoff switch
  • Anti-skid plate
  • Signaling/warning horn

M315 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

HYDRAULIC SYSTEM

  • One-Slider joysticks
  • Advanced tool control (one/two way high-pressure flow with drift reduction)
  • Quick coupler circuit

BOOM AND STICKS

  • 2500 mm (8' 2") stick
  • 2200 mm (7' 3") stick

ELECTRICAL SYSTEM

  • Electrical refueling pump
  • LED chassis light, left-hand/right-hand boom lights, cab lights

CAT TECHNOLOGIES

  • Cat Grade with 2D
  • Cat Payload
  • 2D E-Fence
  • Cat Grade with 3D
  • Cat Grade with Advanced 2D

CAB

  • High-Resolution 254 mm (10 in) LCD touchscreen monitor
  • Auxiliary relay

SAFETY AND SECURITY

  • Rear and side view cameras
  • Rear and side view cameras

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 2D for Excavators

    Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how M315 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Take the interactive virtual product tour to explore the great features and benefits of the M315

Start M315 Tour
close

Check out current offers for the M315

View More Offers