322C FM

< Back

Financing & Insurance
See our Offers

Engine and Hydraulics

Cat 3126 TA engine and hydraulics give the 322C FM exceptional power, efficiency and controllability unmatched in the industry for consistently high performance in all applications.


Forest Machines are designed for flexibility to help bring higher production and efficiency to your jobs.

Operator Station

Redesigned interior layout maximizes operator space and provides exceptional comfort.


Purpose-built for forest applications with reinforced carbody, rugged swing bearing, heavy doors and extra guarding.


Caterpillar guarding protects your forestry machine investment.

Forest Machines

Designed and built to meet diverse forest application needs, the 322C FM comes ready to help improve your productivity.


Simplified service and maintenance features save you time and money.

Complete Customer Support

Cat dealer services help you operate longer with lower costs.

322C FM Standard Equipment

Reach Boom

Alternator 80A

2.95 S Stick

Automatic Engine Speed Control

S Family Bucket Linkage

Automatic Swing Brake

Counterweight: 5218 Kg (11504 lb)

  • Forestry & cab guard with four lights
  • Polycarbonate windows

  • Cat 3126 TA diesel engine
  • One-tough low idle
  • Straight line travel
  • Swing-out oil cooler
  • Two speed auto-shift travel
  • Water separator in fuel line


Log Loader Linkage

  • Forestry - HDLC - 700 mm (28 in) D.G. shoes
  • Forestry, high-wide
  • Other Standard Equipment

Heel Gp


Hydraulic Arrangements: For General Forestry

Starting aid, cold weather


Auxilary Pump Driver

Auxilary Lines For: