140K Motor Grader

Motor Graders 140K

Request A Price Find Dealer

Key Specs

Base Power (1st Gear) - Net
171 HP
128 kW
Operating Weight - Typically Equipped
38076 lb
17271 kg
Blade Width
12 ft
3.7 m

Overview

Power and Precision Drive this Productive Grader

Equipped with a Cat® C7 engine, direct-drive powershift transmission, and load-sensing hydraulics solutions, the 140K motor grader takes on your grading work with power, control, comfort and productivity.

Benefits

Maximize Performance

Power Shift Countershaft Transmission matched to engine maximizes power to the ground.

Increase Efficiency

Aggressive blade angles, optimized moldboard curvature and large throat clearance allows material to roll more freely along blade.

Simple to Operate

Optional AutoShift Transmission maximizes productivity by automatically shifting the transmission at optimal shift points.

Product Specifications for 140K

Base Power (1st Gear) - Net 171 HP 128 kW
Engine Model Cat C7 Cat C7
Displacement 439 in³ 7.2 l
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
High - Ambient Capability 122 °F 50 °C
Derating Altitude 10000 ft 3048 m
Number of Cylinders 6 6
Maximum Torque 735 ft-lb 996 N·m
Torque Rise 46% 46%
Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture.
VHP Range - Net 128-143 kW (171-191 hp) 128-143 kW (171-191 hp)
Note (3) Maximum torque measured at 1,000 rpm in gears 4-8. Maximum torque measured at 1,000 rpm in gears 4-8.
Note (2) Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Operating Weight - Typically Equipped 38076 lb 17271 kg
Gross Vehicle Weight - Typically Equipped - Rear Axle 27193 lb 12335 kg
Gross Vehicle Weight - Typically Equipped - Front Axle 10883 lb 4936 kg
Gross Vehicle Weight - Base - Total 32518 lb 14750 kg
Gross Vehicle Weight - Base - Rear Axle 23128 lb 10491 kg
Gross Vehicle Weight - Base - Front Axle 9390 lb 4259 kg
Gross Vehicle Weight - Typically Equipped - Total 38076 lb 17271 kg
Gross Vehicle Weight - Typically Equipped 38076 lb 17271 kg
Blade Width 12 ft 3.7 m
Arc Radius 16.3 in 413 mm
Throat Clearance 4.7 in 120 mm
End Bit - Width 6 in 152 mm
Cutting Edge Width 6 in 152 mm
End Bit - Thickness 0.6 in 16 mm
Cutting Edge Thickness 0.6 in 16 mm
Moldboard - Height 24 in 610 mm
Moldboard - Thickness 0.9 in 22 mm
Moldboard Sideshift - Left 20.2 in 512 mm
Circle Centershift - Left 29.6 in 752 mm
Moldboard Sideshift - Right 26.1 in 663 mm
Circle Centershift - Right 28.7 in 728 mm
Maximum Lift Above Ground 18.9 in 480 mm
Maximum Shoulder Reach Outside of Tires - Left 74.6 in 1896 mm
Blade Tip Range - Forward 40° 40°
Maximum Shoulder Reach Outside of Tires - Right 77.9 in 1978 mm
Maximum Depth of Cut 28.9 in 735 mm
Blade Tip Range - Backward
Circle - Outer Diameter 60.2 in 1530 mm
Front Axle - Wheel Lean - Left/Right 18° 18°
Front Axle - Total Oscillation per Side 32° 32°

140K Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Electrical

  • Alternator, 115 ampere
  • Backup alarm, reversing lights
  • Batteries, maintenance free 750 CCA
  • Common fuse block
  • Electrical system, 24 volt
  • Horn, electric
  • Indication display
  • Lights, stop and tail
  • Motor, starting
  • Product Link ready
  • Working lights

Operator Environment

  • Accelerator
  • Control console, adjustable
  • Gauge cluster (includes voltmeter, articulation, engine coolant temperature, air brake pressure and fuel level)
  • Guard rails, operator station
  • Hydraulic controls, load sensing (right/left blade lift, circle drive, centershift, sideshift, front wheel lean and articulation)
  • Indicator lights (includes high beam, LH and RH turn, low engine oil pressure, throttle lock, check engine, transmission filter bypass and check, centershift pin, brake air pressure, parking brake engaged, auto shift)
  • Key start/stop switch
  • Meter, hour
  • Power steering, hydraulic
  • Seat, vinyl-covered static
  • Seat belt
  • Steering wheel, tilt, adjustable
  • Storage area, cooler/lunch box
  • Throttle, electronic control

Power Train

  • Air cleaner, dry type radial seal with service indicator and automatic dust ejector
  • Air to air after cooler (ATAAC)
  • Blower fan
  • Brakes, oil disc, four-wheel air actuated
  • Differential with lock/unlock
  • Eco mode
  • Engine idle shutdown
  • Engine, Cat C7 diesel with automatic engine derate and idle control - emits equivalent to Tier 3/Stage IIIA
  • Fuel water separator
  • Muffler, under hood
  • Next gen filter design
  • Parking brake, multi-disc, sealed and oil cooled
  • Prescreener
  • Priming pump, fuel, resiliently mounted
  • Sediment drain, fuel tank
  • Tandem drive
  • Transmission, 8 speed forward and 6 speed reverse, power shift, direct drive with electronic shift control and overspeed protection
  • VHP (Variable Horse Power)

Other Standard Equipment

  • Blade Float
  • Bumper, rear
  • CD ROM Parts Book
  • Circle drive slip clutch
  • Cutting edges, 152 mm x 16 mm (6 in x 5/8 in) curved DH-2 steel
  • Doors, engine compartment
  • Drawbar, 6 shoe, replaceble nylon composite wear strips
  • End bits, 16 mm (5/8 in) DH-2 steel
  • Frame, articulated with safety lock
  • Fuel tank, 305 L (80.6 gal)
  • Ground level engine shutdown
  • Link bar, 7 position
  • SOS ports, engine, hydraulic, transmission and cooling
  • Toolbox with padlock
  • Vandlism protection - including cap locks for hydraulic tank, radiator access cover, fuel tank, engine and transmission oil check/fill and lockable battery boxes

Antifreeze

  • Extended Life Coolant to -35 degrees Celcius (-30 degrees Fahrenheit)

140K Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Guards

  • Guard, transmission

Operator Environment

  • Air conditioner with heater
  • Heater, cab

Cab/Canopy

  • Cab, ROPS
  • Cab, Non-ROPS
  • Canopy, ROPS
  • Seat, vinyl adjustable
  • Seat, cloth, contour
  • Fan, defroster, front window
  • Fan, defroster, rear window
  • Sun shade, rear
  • Wiper/washer, rear
  • Wipers, intermittent front
  • Mirrors, dual inside
  • Mirror, heated
  • Mirrors, outside mounted
  • Power port, 12V accessory
  • Radio, Bluetooth
  • Radio ready entertainment
  • Rear vision camera
  • Tachometer/speedometer

Ripper/Scarifier

  • Ripper/scarifier, rear mounted
  • Scarifier, mid mounted, V-Type

Lights

  • Bar mounted, low, directional and headlights
  • Beacon light
  • Combination headlight
  • Cab and bar mounted, high, directional, headlights and work lights
  • Rear facing cab lights

Power Train

  • Autoshift

Other Attachments

  • Cross Slope Indicate
  • Product Link
  • Product Link Elite
  • Snow Wing Mounting, frame-ready
  • AccuGrade ARO
  • Dryer, air
  • Push plate, counterweight
  • Accumulator, blade lift
  • Battery, extreme duty (1,400 CCA)
  • Ether, starting aid
  • Heater, engine coolant, 220V
  • Circle Saver
  • Ripper tow package

Hydraulics

  • Pump, hydraulic, high capacity (210 L/min, 55.7 gal/min)
  • Hydraulic arrangements with one or more additional hydraulic valves are available for rear ripper, mid-mount scarifier, dozer, snow plow and snow wing

Blades, Moldboards

  • Moldboard - Blade 4267 mm x 610 mm x 22 mm (14' x 24" x 7/8")
  • Moldboard, top adjust drawbar, circle
  • Blade, front
  • Cutting edge, 203 mm x 19 mm (8" x 3/4") - for use with 4.3 m (14') blade
  • End bits, overlay, reversible pair for use with 203 mm (8") cutting edges

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 140K compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Product Brochures and More Are Ready to Download!

Check out current offers for the 140K

View More Offers