140 GC

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 140 GC motor grader is easy to own and operate. It’s easy on your wallet too. A demand fan and standard ECO mode reduces fuel consumption while open access to maintenance points makes service quick and simple. Control the blade with consistent precession using lever controls from the comfort of the all new cab. Not all features available in all regions. Consult your Cat dealer for specific configurations available in your region.

Engine

Units:
Base Power (1st Gear) - Net 177.0 HP 132.0 kW Less
All-Wheel Drive Net Power Range (Tier 3) 130.0 HP NaN kW Less
All-Wheel Drive Net Power Range (Tier 4) NaN kW Less
Bore 4.1 in 105.0 mm Less
Derating Altitude 9842.5 ft 4500.0 m Less
Derating Altitude (AWD) 5499.0 ft 1676.0 m Less
Displacement 427.8 in³ 7.01 l Less
Emissions U.S. EPA Tier 4 Final/EU Stage IV - U.S. EPA Tier 3/EU Stage IIIA U.S. EPA Tier 4 Final/EU Stage IV - U.S. EPA Tier 3/EU Stage IIIA Less
Engine Model Cat 7.1 Cat 7.1 Less
Engine RPM 2,200 2,200 Less
Maximum Torque 918.0 lb/ft 1245.0 N·m Less
Maximum Torque - AWD On 611.0 lb/ft 828.0 N·m Less
Maximum Torque - ISO 9249 656.0 lb/ft 889.0 N·m Less
Net Power - EEC 80/1269 250.0 HP 186.0 kW Less
Net Power - ISO 9249/SAE J1349 250.0 HP 186.0 kW Less
Net Power Range (Tier 3) NaN HP NaN kW Less
Net Power Range (Tier 4) NaN HP NaN kW Less
Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture. Less
Note (2) Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Less
Note (3) Power as declared per ISO 14396 Power as declared per ISO 14396 Less
Note (4) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.0 kg of refrigerant which has a CO2 equivalent of 2.86 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.0 kg of refrigerant which has a CO2 equivalent of 2.86 metric tonnes. Less
Number of Cylinders 6 6 Less
Standard Capability 122.0 °F 50.0 °C Less
Stroke 5.3 in 135.0 mm Less
Torque Rise - ISO 9294 42% 42% Less

Machine Weight

Lever/Steering Wheel Weight* Tier 4 35.067 lb 15906.0 kg Less
Weight* 36.64 lb 16620.0 kg Less
All-Wheel Drive (AWD) Weight 44.613 lb NaN kg Less
Joystick All-Wheel Drive (AWD) Weight* Tier 3 36.374 lb 16499.0 kg Less
Joystick All-Wheel Drive (AWD) Weight* Tier 4 36.846 lb 16713.0 kg Less
Joystick Weight* Tier 3 34.886 lb 15824.0 kg Less
Joystick Weight* Tier 4 35.358 lb 16038.0 kg Less
Lever/Steering Wheel All-Wheel drive (AWD) Weight* Tier 3 36.275 lb 16454.0 kg Less
Lever/Steering Wheel All-Wheel drive (AWD) Weight* Tier 4 36.731 lb 16661.0 kg Less
Lever/Steering Wheel Weight* Tier 3 34.61 lb 15699.0 kg Less
Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper. Less
Note (1) *Typically equipped with push block and ripper. *Typically equipped with push block and ripper. Less

Moldboard

Blade Width 12.0 ft 3.7 m Less
Arc Radius 16.3 in 413.0 mm Less
Blade Height 24.0 in 610.0 mm Less
Cutting Edge 6.0 in 152.0 mm Less
Cutting Edge Width 6.0 in 152.0 mm Less
End Bit 6.0 in 152.0 mm Less
Throat Clearance 4.4 in 112.0 mm Less

Blade Range

Blade Tip Range - Backward 5 5 Less
Blade Tip Range - Forward 40 40 Less
Blade Tip Range Backward 5 5 Less
Blade Tip Range Forward 40 40 Less
Circle Center Shift Left 26.0 in 656.0 mm Less
Circle Center Shift Right 26.0 in 656.0 mm Less
Circle Centershift - Left 29.6 in 752.0 mm Less
Circle Centershift - Right 28.7 in 728.0 mm Less
Maximum Depth of Cut 30.5 in 775.0 mm Less
Maximum Lift Above Ground 18.9 in 480.0 mm Less
Maximum Shoulder Reach Left 69.4 in 1764.0 mm Less
Maximum Shoulder Reach Outside of Tires - Left 69.4 in 1764.0 mm Less
Maximum Shoulder Reach Outside of Tires - Right 75.9 in 1928.0 mm Less
Maximum Shoulder Reach Right 76.0 in 1928.0 mm Less
Moldboard Side Shift Left 20.1 in 512.0 mm Less
Moldboard Side Shift Right 26.1 in 663.0 mm Less
Moldboard Sideshift - Left 26.1 in 663.0 mm Less
Moldboard Sideshift - Right 20.2 in 512.0 mm Less

Dimensions

Basic Blade Width 140.0 in 3556.0 mm Less
Length of Machine* 406.7 in 9838.0 mm Less
Maximum Height 151.0 in 3832.0 mm Less
Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper. Less
Width 95.6 in 2592.0 mm Less
Width All Wheel Drive (AWD) 2551.0 mm 100.4 in Less

Service Refill

Circle Drive 1.8 gal (US) 7.0 l Less
Cooling System 15.0 gal (US) 57.0 l Less
DEF Tank 3.3 gal (US) 12.5 l Less
Engine Crankcase 7.9 gal (US) 30.0 l Less
Front Wheel Spindle Bearing - Each 0.13 gal (US) 0.5 l Less
Fuel Tank 100.0 gal (US) 378.0 l Less
Hydraulic System 14.5 gal (US) 55.0 l Less

Service Refill Capacities

Circle Drive 1.8 gal (US) 7.0 l Less
Circle Drive with Slip Clutch 1.8 gal (US) 7.0 l Less
Circle Drive without Slip Clutch 0.4 gal (US) 1.5 l Less
Cooling System 57.0 l 52.5 gal (US) Less
Diesel Exhaust Fluid Tank (Tier 4 Only) 5.0 gal (US) 15.0 l Less
Engine Crankcase 5.0 gal (US) 19.0 l Less
Fuel Tank 78.0 gal (US) 295.0 l Less
Hydraulic System 25.6 gal (US) 97.0 l Less
Transmission 4.8 gal (US) 18.0 l Less
Transmission and Differential 9.0 gal (US) 34.0 l Less

High Performance with Lower Fuel Consumption

        
  • Increase your fuel economy up to 5% with the standard ECO mode.
  •     
  • The on-demand fan reduces fuel consumption and under-hood heat for longer component life.
  •     
  • Improve productivity with the Electronic Throttle Control which matches engine power and torque to application requirements.
  •     
  • The powershift transmission and machine balanced design ensures that you get full drawbar power to the ground with the Cat C7.1 engine.
        
  • The hydraulic system makes the machines more precise and predictable for a consistent grade.
  •     
  • The Digital Blade Slope Meter option shows you the grade without relying on manual grade checkers.
  •     
  • Product Link™ provides location, machine hours, fuel usage, productivity, idle time, diagnostic codes, and other machine data on demand through the VisionLink® online interface, which helps you improve jobsite efficiency with lower operating costs.

New Cab Keeps You Comfortable All Day Long

        
  • Choose your comfort level in the cab with standard, mechanical suspension or air suspension seat.  
  •     
  • Easily adjust the control console and steering wheel.
        
  • The high capacity Heating, Ventilation and Air Conditioning (HVAC) system option circulates fresh air, prevents dust entry and keeps windows from fogging.
        
  • Easily add a radio to the cab using the built-in mounting location option.

Reliability

        
  • The drawbar circle moldboard stays factory tight providing precision grading pass after pass. 
  •     
  • The machine structure is built for a long life. It’s designed to use several types of work tools, such as a front blade.
  •     
  • A slip clutch option protects the circle drive if the machine strikes an immovable object.
  •     
  • The front axle maximizes bearing life while also minimizing maintenance.
  •     
  • Reduce daily greasing requirements and costly repairs to your circle and pinion with the Circle Saver option.

Safety

        
  • See what’s behind you with the rear camera option.  The dedicated display can be always on to ensure a safe work environment.
        
  • The heated lens keeps the rearview camera clear in cold and wet conditions.
        
  • In the event of an engine stall, count on the secondary steering system option to help stop the machine safely.
  •     
  • Use three points of contact when entering and exiting the machine with strategically placed walk ways and grab rails.
  •     
  • Ground level engine shut-off switch stops all fuel to the engine when activated and shuts down the machine.
  •     
  • See the rear of your machine with side and rearview mirrors.  
  •     
  • Work past sundown using the strategically placed lights for night time visibility.
  •     
  • Keep your work site safer with Cat GRADE Digital Blade Slope Meter to reduce the need for manual grade checking with working machines.

Maintenance

        
  • Filters, such as fuel, engine air, and oil filters, are grouped together for easy access and preventative maintenance.
  •     
  • Maintain roads with the standard drawbar circle moldboard with hardened circle teeth for increased durability. Adding a separate line with replaceable wear inserts helps to sustain factory tightness.
  •     
  • Hydraulic brakes are well oiled to keep them maintenance free.
  •     
  • The standard bottom guard shields the transmission and filter.  Optional guarding protects your machine from damage in demanding applications.

Versatility

        
  • Improve the performance and efficiency of your machine with the counterweight or push block option.
  •     
  • Ripper and scarifier options are available to assist with grading hard ground.
  •     
  • The front lift group option is ready for attachments like the straight or angle front blade.
  •     
  • For more road coverage, add a moldboard extension to add 605 mm (24 in).

140 GC Standard Equipment

Cab
  • Standard Seat
  • Steering Wheel/Lever Controls
  • Base Cab
  • Information Display Screen
  • Halogen Lighting
  • Entertainment Radio Ready
  • Product Link

Engine
  • Cat C7.1
  • ECO Mode
  • On-Demand Fan

Drawbar Circle Moldboard
  • Standard

Safety
  • Parking brake
  • Signaling/warning horn
  • Rearview mirror
  • Hydraulic brakes
  • Sideview mirrors
  • Walkways and Grab Rails
  • Walkways and Grab Rails

VERSATILITY
  • Front Bolster

140 GC Optional Equipment

Cab
  • Mechanical Suspension Seat
  • Air Suspension Seat
  • ROPS
  • Heating/Cooling Cab System
  • Rear Wiper
  • Canopy
  • Cab Plus
  • Rear Window Screen
  • Front Wipers
  • Digital Blade Slope Meter

Drawbar Circle Moldboard
  • Circle Drive Slip Clutch
  • Circle Saver

Safety
  • Rearview camera
  • Secondary steering system

Versatility
  • Counterweight
  • Push Block
  • Ripper
  • Scarifier
  • Front Lift Group
  • Front Blade
  • Front Blade

SAFETY
  • Cat Detect with Vision System

VERSATILITY
  • Counterweight
  • Push Block
  • Front Lift Group
  • Mast Type - Snow Wing
  • Mast-Less - Snow Wing
  • Ripper/Scarifier
  • Auxiliary Hydraulic Lines
  • Moldboard Extension
  • Front Blade