< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

773EStandard Equipment

POWER TRAIN
  • Cat 3412E HEUI engine: – 12 cylinder diesel – Air-to-air aftercooler (ATAAC) – Hydraulic electronic unit injection – Air cleaner with precleaner (2) – Automatic cold mode idle control – Turbocharger (2)
  • Braking system: – Oil-cooled, multiple disc (rear) – Parking/secondary – Caliper disc (front) – Manual retarder (utilizes rear oil cooled, multiple disc brakes) – Brake release motor (towing)
  • Transmission: – Seven speed automatic power shift with ICM control – Auto neutral idle – Body up shift inhibitor – Controlled throttle shifting – Directional shift management – Downshift inhibitor – Neutral coast inhibitor – Neutral start switch – Programmable top gear/speed selection – Reverse neutralizer during dumping – Reverse shift inhibitor

SUSPENSION SYSTEMS
  • Hydro pneumatic suspension at front and rear

ELECTRICAL
  • Alarm, backup
  • Alternator, 115 ampere
  • Auxiliary jump start receptacle
  • Batteries, maintenance-free, 12V (2), 190 amp-hour
  • Electrical system, 24V
  • Lighting system: – Backup light (halogen) – Directional signals/hazard warning, (front and rear LED) – Headlights, (halogen) with dimmer – Hazardous lights (LED) – Stop/tail lights (LED)

OPERATOR ENVIRONMENT
  • HVAC
  • Ashtray and cigarette lighter
  • Coat hook
  • Diagnostic connection port
  • Entertainment radio ready: – Speakers, antenna, wiring harness
  • Air cleaner service indicator
  • Transmission oil temperature gauge
  • Air system pressure gauge
  • Brake oil temperature gauge
  • Coolant temperature gauge
  • Fuel level, gauge
  • Tachometer
  • Speedometer with odometer
  • Hour meter
  • Engine overspeed indicator
  • Transmission gear indicator
  • Load counter, automatic: – Advisor display
  • Hoist lever
  • Horn
  • Mirrors, left and right
  • ROPS cab, insulated/sound suppressed
  • Seat, Caterpillar comfort, full air suspension and retractable four point seat belt with shoulder harness
  • Audio visual seat belt remainder
  • Seat, trainer with a lap belt
  • Steering wheel, padded/tilt/telescopic
  • Storage compartment
  • Sun visor
  • Throttle lock
  • Right side access door
  • Left side power window
  • Windshield wiper, intermittent, and washer
  • Tinted, laminated glass

TECHNOLOGY PRODUCTS
  • Product Link™
  • Telematics
  • MineStar™ Ready

GUARDS
  • Engine crankcase
  • Driveline, operator safety vandalism protection lock

FLUIDS
  • Extended life coolant to –35° C (–30° F)

OTHER STANDARD EQUIPMENT
  • Airline dryer
  • Body mounting group
  • Body safety pin (secures body in up position)
  • Body down indicator
  • CD ROM parts book
  • Center mounted rims
  • Ground level battery disconnect
  • Ground level engine shutdown
  • Ground level grease fittings
  • Reservoirs: – Transmission – Steering – Brake, converter and hoist
  • Rock ejectors
  • Supplemental steering, automatic
  • Tie down eyes
  • Tow hooks, front/tow pin, rear

Overview

Engine

Units:
Engine Model Cat 3412E Cat 3412E Less
Rated Engine Speed 2000.0 rpm 2000.0 rpm Less
Number of Cylinders 12 12 Less
Bore 5.4 in 137.0 mm Less
Stroke 6.0 in 152.0 mm Less
Displacement 1649.0 in3 27.0 L Less
Gross Power – SAE J1995 760.0 hp 567.0 kW Less
Net Power – SAE J1349 720.0 hp 537.0 kW Less
Note These engine ratings apply at 2,000 rpm when tested under the specified condition for the specified standard. These engine ratings apply at 2,000 rpm when tested under the specified condition for the specified standard. Less
Note Power rating conditions based on standard conditions of 25° C (77° F) and 99 kPa (29.32 in Hg) dry barometer, using 35° C (95° F) API gravity fuel having an LHV of 42 780 kJ/kg (18,390 Btu/lb) when used at 30° C (86° F) (reference a fuel density of 838.9 g/L [7.001 lb/gal]). Power rating conditions based on standard conditions of 25° C (77° F) and 99 kPa (29.32 in Hg) dry barometer, using 35° C (95° F) API gravity fuel having an LHV of 42 780 kJ/kg (18,390 Btu/lb) when used at 30° C (86° F) (reference a fuel density of 838.9 g/L [7.001 lb/gal]). Less
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Less
Peak Torque 2534.0 lb ft 3436.0 N·m Less
Torque Rise 33% 33% Less
Note No derating required up to 2300 m (7,500 ft) altitude. No derating required up to 2300 m (7,500 ft) altitude. Less
Emissions Meets Tier 2 equivalent/China Nonroad Stage III emission standards. Meets Tier 2 equivalent/China Nonroad Stage III emission standards. Less

Operating Specifications

Nominal Payload Class (100%) 49.4 tons 44.8 tonnes Less
Top Speed - Loaded 38.6 mph 62.2 km/h Less

Transmission

Forward 1 6.2 mph 9.9 km/h Less
Forward 2 8.6 mph 13.9 km/h Less
Forward 3 11.7 mph 18.8 km/h Less
Forward 4 15.7 mph 25.2 km/h Less
Forward 5 21.2 mph 34.1 km/h Less
Forward 6 28.5 mph 45.9 km/h Less
Forward 7 38.6 mph 62.2 km/h Less
Reverse 8.1 mph 13.1 km/h Less
Note Maximum travel speeds with standard 24.00R35 (E4) tires. Maximum travel speeds with standard 24.00R35 (E4) tires. Less

Final Drives

Differential Ratio 3.64:1 3.64:1 Less
Planetary Ratio 4.8:1 4.8:1 Less
Total Reduction Ratio 17.48:1 17.48:1 Less
Note Planetary, full floating. Planetary, full floating. Less

Brakes

Brake Surface – Front 216.0 in2 1395.0 cm2 Less
Brake Surface – Rear 9496.0 in2 61269.0 cm2 Less
Note Meets ISO 3450: 2011 standards up to 99 300 kg (219,000 lb) gross operating weight. Meets ISO 3450: 2011 standards up to 99 300 kg (219,000 lb) gross operating weight. Less

Body Hoists

Pump Flow – High Idle 130.0 gal/min 491.0 L/min Less
Relief Valve Setting – Raise 2500.0 psi 17225.0 kPa Less
Relief Valve Setting – Lower 500.0 psi 3445.0 kPa Less
Body Raise Time – High Idle 9.5 seconds 9.5 seconds Less
Body Lower Time – Float 12.5 seconds 12.5 seconds Less
Body Power Down – High Idle 17.51 seconds 17.51 seconds Less
Note Twin, two-stage hydraulic cylinders mounted inside the main frame; double acting cylinders in second stage. Twin, two-stage hydraulic cylinders mounted inside the main frame; double acting cylinders in second stage. Less
Note Power raise in both stages and power down in second stage. Power raise in both stages and power down in second stage. Less

Capacity – Dual Slope – 100% Fill Factor

Struck 34.8 yd3 26.6 m3 Less
Heaped 2:1 (SAE) 46.0 yd3 35.2 m3 Less

Weight Distributions – Approximate

Front Axle – Empty 46.6% 46.6% Less
Front Axle – Loaded 33.8% 33.8% Less
Rear Axle – Empty 53.4% 53.4% Less
Rear Axle – Loaded 66.2% 66.2% Less

Suspension

Effective Cylinder Stroke – Front 5.2 in 234.0 mm Less
Effective Cylinder Stroke – Rear 5.9 in 149.0 mm Less
Rear Axle Oscillation 8.1° 8.1° Less

Service Refill Capacities

Fuel Tank 185.0 gal 700.0 L Less
Cooling System 32.0 gal 122.0 L Less
Differentials and Final Drives 41.0 gal 155.0 L Less
Steering Tank 9.0 gal 34.0 L Less
Crankcase 18.0 gal 68.0 L Less
Steering System (includes tank) 16.0 gal 60.0 L Less
Torque Converter/Brake/Hoist Hydraulic Tank 35.0 gal 133.0 L Less
Brake/Hoist System (includes tank) 81.0 gal 307.0 L Less
Torque Converter/Transmission System 14.0 gal 53.0 L Less
Torque Converter/Transmission System (includes sump) 19.0 gal 72.0 L Less

Tires

Note Productive capabilities of the 773E truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production. Productive capabilities of the 773E truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production. Less
Note Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection. Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection. Less
Standard Tire 24.00R35 (E4) 24.00R35 (E4) Less

ROPS

ROPS ROPS (Rollover Protective Structure) for cab offered by Caterpillar meets ISO 3471:2008. ROPS (Rollover Protective Structure) for cab offered by Caterpillar meets ISO 3471:2008. Less
FOPS FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II FOPS criteria. FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II FOPS criteria. Less

Sound

Sound Standards ISO 6393:2008, SAE J1166:2008 ISO 6393:2008, SAE J1166:2008 Less
Note The operator sound exposure Leq (equivalent sound pressure level) measured according to work cycle procedures specified in SAE J1166:2008 is 80 dB(A) for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed. The operator sound exposure Leq (equivalent sound pressure level) measured according to work cycle procedures specified in SAE J1166:2008 is 80 dB(A) for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed. Less
Note The dynamic operator sound pressure level is 80 dB(A) as per ISO 6396:2008 for cab offered by Caterpillar. When properly installed and maintained and tested with doors and windows closed. The dynamic operator sound pressure level is 80 dB(A) as per ISO 6396:2008 for cab offered by Caterpillar. When properly installed and maintained and tested with doors and windows closed. Less
Note Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Less

Steering

Steer Angle 31° 31° Less
Turning Diameter Front Wheel Track 72.17 ft 22.0 m Less
Note Separate hydraulic system prevents cross contamination. Steering wheel effort is low and steering wheel cycle times are reduced with a new variable-displacement, piston type steering pump. Separate hydraulic system prevents cross contamination. Steering wheel effort is low and steering wheel cycle times are reduced with a new variable-displacement, piston type steering pump. Less
Steering Standards Steering standards meet SAE J1511 FEB94 and ISO 5010:2007. Steering standards meet SAE J1511 FEB94 and ISO 5010:2007. Less
Turning Circle Clearance Diameter 82.0 ft 25.0 m Less

Dimensions (Approximate) – Dual Slope Floor

Height, Top of ROPS, Empty 13.17 ft 4000.0 mm Less
Height, Top of ROPS, Loaded 12.83 ft 3900.0 mm Less
Length, Overall 30.67 ft 9338.0 mm Less
Length, Inside Body 21.0 ft 6400.0 mm Less
Length, Overall Body 28.0 ft 8535.0 mm Less
Wheelbase 13.75 ft 4191.0 mm Less
Rear Axle to Tail 9.17 ft 2782.0 mm Less
Ground Clearance 2.25 ft 676.0 mm Less
Dump Clearance, Empty 1.92 ft 566.0 mm Less
Height, Loading, Empty 12.42 ft 3773.0 mm Less
Depth, Inside Body, Maximum 6.33 ft 1840.0 mm Less
Height Overall, Body Raised 28.83 ft 8787.0 mm Less
Width, Left Railing to Right Side Body 14.17 ft 4316.0 mm Less
Width, Operating 16.83 ft 5076.0 mm Less
Width, Operating (with extended catwalk) 18.17 ft 5539.0 mm Less
Engine Guard Clearance 2.17 ft 667.0 mm Less
Width, Front Tire Center Line 10.75 ft 3275.0 mm Less
Width, Outside Front Tires 13.0 ft 3966.0 mm Less
Width, Cab 13.42 ft 4040.0 mm Less
Width, Overall Canopy 14.42 ft 4398.0 mm Less
Width, Outside Body 12.83 ft 3910.0 mm Less
Width, Inside Body 12.0 ft 3658.0 mm Less
Height, Front Canopy, Empty 14.42 ft 4393.0 mm Less
Height, Front Canopy, Loaded 14.33 ft 4350.0 mm Less
Rear Axle Clearance 1.92 ft 591.0 mm Less
Width, Rear Dual Tire Center Line 9.58 ft 2927.0 mm Less
Width, Overall Tire 14.67 ft 4457.0 mm Less

Weights: Dual Slope – Without Liner

Target Gross Machine Weight 219000.0 lb 99300.0 kg Less
Body System Weight 20723.0 lb 9400.0 kg Less
Empty Operating Weight 87349.0 lb 39621.0 kg Less
Target Payload 130306.0 lb 59106.0 kg Less

Weights: Dual Slope – With Liner

Target Gross Machine Weight 219000.0 lb 99300.0 kg Less
Body System Weight 29626.0 lb 13438.0 kg Less
Empty Operating Weight 96252.0 lb 43659.0 kg Less
Target Payload 121404.0 lb 55068.0 kg Less

FEATURES

  • Power Train – Cat® 3412E air-to-air after cooled diesel engine features Hydraulic Electronic Unit Injector (HEUI™) for efficient operation. High displacement/low speed rating extends engine life. Cat 3412E meets U.S. EPA Tier 2 equivalent/China Nonroad Stage III emission standards. The 33% torque rise provides high lugging force during acceleration and less down shifting on grade or in rough underfoot conditions. The torque rise effectively matches the transmission shift points to provide maximum efficiency and faster cycle times.
  • Fuel Economy – The 773E fuel saving strategies find opportunities to reduce fuel burn and fuel costs. 1) Economy Mode modifies engine maps to take advantage of steady grades and level ground, reducing power and fuel burn. 2) Speed Limiting automatically selects the most fuel efficient gear and speed for the terrain at each moment. 3) Engine Idle Shutdown identifies when the truck is in park and idles for more than a preset time, and initiates engine shutdown to conserve fuel. This feature can be time adjusted or turned on or off according to your specific needs. 4) Engine Over Speed Protection – Electronically senses engine conditions and automatically up-shifts one gear to prevent over speeding. For machines with ARC, if over speeding occurs in the top gear, the lock-up clutch is disengaged, and the brakes are applied.
  • Serviceability – The improved accessibility for radiator coolant and engine oil fill point improves serviceability. Safe, convenient maintenance with a machine platform and ground level battery disconnect. The new instrumentation and Advisor system provides a 3-category warning system and quick access to stored diagnostic data. The Advisor provides quick on-board diagnostics, reduces downtime and lowers operating costs. Radial seal filters are easy to change, and vertical, spin-on filters simplify servicing. Quick coupler taps and S·O·SSM analysis points make oil sampling quick and clean. Sealed electrical connectors lock out dust and moisture. Color-coded wiring is standard.
  • Diagnostic Capability – Critical power train data, including transmission shifting, engine speed and fuel consumption, provides service technicians with enhanced diagnostic capability to reduce downtime and operating costs.
  • Electronic Technician (ET) – Cat ET service tool provides service technicians with easy access to stored diagnostic data through the Cat Data Link.
  • Cab and Access – The 773E cab interior, is completely redesigned to provide better visibility and comfort for the operator. Features include a new dash, advisor display and redesigned center console. Rollover and Falling Object Protection is an extension of the truck frame.
  • Operator Seat – The Cat Comfort Seat uses full air suspension to smooth rough rides, and has a retractable four-point seat belt with a shoulder harness. A trainer seat with a lap belt to facilitate on-the-job task training.
  • Brakes – The Cat front dry caliper with rear oil-cooled multiple disc brakes deliver reliable performance and control in the most extreme haul-road conditions. Speed limiting during body up operation is standard. Oil-cooled rear disc brakes are designed and built for reliable, adjustment-free operation providing superior performance and service life in comparison to shoe-type and dry-disc systems. The system combines service, retarding and parking brake functions in a single unit.
  • Automatic Retarder Control (ARC) (optional) – ARC controls braking on grade electronically, maintaining consistent engine speed, lower fuel burn, and better control.
  • Traction Control System (TCS) (optional) – The traction control system monitors wheel slips so if it exceeds the set limit, the oil cooled disc brakes are automatically applied to slowdown the spinning wheel.
  • Steering – Cat integrated steering and suspension system is designed for precise steering, excellent maneuverability, minimal tire wear and superior ride control. Secondary steering automatically engages if power source for the normal steering fails.
  • Durability – Rear wheel spindles are solid steel for longer life, and the rear cylinders are inverted to protect the rods from debris. These rugged cylinders use large diameter bore and low pressure nitrogen/oil design for long life with minimal maintenance.