TH314D

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Since the 1980s Caterpillar has been producing high quality Telehandlers, beginning with the RT Series, and always designed with the operator in mind. Providing reliability, competitive performance and a high quality operator environment, Cat Telehandlers are truly the work horse of any farm. Over 25 years of progress have produced the outstanding quality found only in Cat TH D Series Telehandlers.

Engine

Units:
Engine Model TCD 3.6 L4* TCD 3.6 L4* Less
Bore 3.9 in 98.0 mm Less
Stroke 4.7 in 120.0 mm Less
Displacement 219.7 in³ 3.6 l Less
Note *Meets EU Stage IIIA equivalent emission standards. *Meets EU Stage IIIA equivalent emission standards. Less
Maximum Torque 409 N·m @ 1,300 rpm 409 N·m @ 1,300 rpm Less
Gross Power 74.4 kW; 101 Ch/CV/Ps; 100 hp/BHP 74.4 kW; 101 Ch/CV/Ps; 100 hp/BHP Less

Weights

Operating Weight - With Carriage and Forks 22256.0 lb 10095.0 kg Less

Operating Specifications

Rated Load Capacity 7937.0 lb 3600.0 kg Less
Maximum Lift Height 45.4 ft 13850.0 mm Less
Maximum Forward Reach 28.5 ft 8.68 m Less
Top Travel Speed 15.3 mile/h 24.6 km/h Less
Load at Maximum Height - Stabilizers Up 3307.0 lb 1500.0 kg Less
Load at Maximum Height - Stabilizers Down 6614.0 lb 3000.0 kg Less
Maximum Lift Height - Stabilizers Down 45.4 ft 13.85 m Less
Load at Maximum Reach - Stabilizers Down 1984.0 lb 900.0 kg Less
Load at Maximum Reach - Stabilizers Up 220.0 lb 100.0 kg Less
Outside Turning Radius - Over Tires 12.5 ft 3.81 m Less
Maximum Lift Height - Stabilizers Up 45.4 ft 13.85 m Less

Tires

Standard 15.5/80-24 15.5/80-24 Less

Hydraulic System

Maximum System Pressure 3916.0 psi 270.0 bar Less
Maximum Pump Flow 26.4 gal/min 100.0 l/min Less
Auxiliary Hydraulic Supply 25.1 gal/min 95.0 l/min Less
Pump Type Gear pump Gear pump Less

Service Refill Capacities

Fuel Tank 39.6 gal (US) 150.0 l Less
Hydraulic Tank 26.9 gal (US) 102.0 l Less

Boom Performance

Drawbar Pull 55.4 kW 14613.0 lbf 65.0 kN Less
Tele Out 15.1 seconds 15.1 seconds Less
Boom Down 11.6 seconds 11.6 seconds Less
Combined - Up and Out 27 seconds 27 seconds Less
Bucket Breakout Force - ISO 8313 16186.0 lbf 72.0 kN Less
Tele In 14.8 seconds 14.8 seconds Less
Combined - Down and In 19.5 seconds 19.5 seconds Less
Boom Up 15.9 seconds 15.9 seconds Less
Crowd Backward 3.5 seconds 3.5 seconds Less
Crowd Forward - Dump 2.5 seconds 2.5 seconds Less
Boom Breakout Force 16186.0 lbf 72.0 kN Less

Brakes

Parking Brakes Mechanical on front axle Mechanical on front axle Less
Service Brakes Servo assisted front and rear axle brakes Servo assisted front and rear axle brakes Less

Transmission Speeds

Reverse - 1 2.9 mile/h 4.7 km/h Less
Forward - 2 6.2 mile/h 10.0 km/h Less
Reverse - 3 15.3 mile/h 24.6 km/h Less
Reverse - 2 6.2 mile/h 10.0 km/h Less
Forward - 3 15.3 mile/h 24.6 km/h Less
Forward - 1 2.9 mile/h 4.7 km/h Less

Sound

Exterior Sound - 55.4 kW Engine 106.0 dB(A) 106.0 dB(A) Less
Operator Sound 80.0 dB(A) 80.0 dB(A) Less

Powerful Hydraulics

The chain driven boom and excellent hydraulic flow allow the operator to work efficiently and safely. Raising and lowering as well as extending and retracting the boom can be done quickly.

Durability

With excellent stability, ground clearance and guarding, the vital components of the machine are well protected from potential damage. Maintenance is easy with an accessible engine, simple to change service parts and easy access lubrication points.

Comfort

An ergonomic cab design featuring an LED dash display, multi-function joystick and comfortable seating options, ensures the operator has everything they need. Superb stability and smooth F-N-R changes provide the most comfortable ride possible.

Safety

The seated position within the cab allows for good visibility to the front work tool and stabilizers.

TH314D Standard Equipment

Tires
  • 14.00-24 16PR Air Mitas
  • 14.00-24 16PR Air Goodyear

Quick Couplers
  • Manual Cat “IT” Interface
  • Competitive Couplers

TH314D Optional Equipment

Cab ROPS and FOPS
  • Sunscreen
  • Longitudinal Stability Indicator
  • Roof Wiper
  • Mechanical Suspension Seat with Seat Belt
  • Screen Guard
  • Heater/De-mister
  • Roof Guard
  • Multi Function Joystick Controller with FNR
  • Front and Rear Windscreen Wipers
  • Air Conditioning
  • Column Mounted FNR Lever
  • Mechanical Park Brake

Electrical
  • 1 × 12V 900 CCA Battery
  • 1 × 12V 815 CCA Gel Battery
  • Reverse Alarm
  • Block Heater 240 Volt
  • Work Lights, 4 × Cab Mounted (2 front, 2 rear)
  • Rotating Beacon

Other Equipment
  • Single Auxiliary Service to Boom Head
  • Boom Brushes
  • Rear Hitch Mirror, Convex
  • Tool Box
  • Boom Safety Brace

Tow Hitches
  • Off Road Tow Hitch

Work Tools
  • Floating Fork Carriage
  • Pallet Forks
  • Side Shift – Fork Carriage
  • 1.0 m3 General Purpose Bucket
  • 1.5 m3 Rehandling Bucket
  • 1.0 m3 Multi Purpose Bucket
  • Truss Boom