Engine
Engine Model | Cat C4.4 ACERT™ Cat C4.4 ACERT™ |
The TH408D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.
Superior stability and powerful hydraulics
Comfortable ride and a premium cab
Adaptive stability system – increases productivity
Engine Model | Cat C4.4 ACERT™ Cat C4.4 ACERT™ |
Operating Weight - With Carriage and Forks* | 18481 lb 8383 kg |
Note | *Represents machine configuration of 96.5 kW (129 hp/bhp) engine on standard 15.5/80-24 16 ply tires. *Represents machine configuration of 96.5 kW (129 hp/bhp) engine on standard 15.5/80-24 16 ply tires. |
Rated Load Capacity | 8818 lb 4000 kg |
Maximum Lift Height | 24.93 ft 7.6 m |
Maximum Forward Reach | 14.11 ft 4.3 m |
Capacity at Maximum Lift Height | 4464 lb 2025 kg |
Outside Turning Radius - Over Tires | 12.63 ft 3.85 m |
Capacity at Maximum Forward Reach | 3086 lb 1400 kg |
Outside Turning Radius - Over Forks | 14.86 ft 4.53 m |
Standard | Mitas 15.5/80-24 16 ply Mitas 15.5/80-24 16 ply |
Option (1) | Michelin 15.5 R25 XHA Michelin 15.5 R25 XHA |
Option (4) | Michelin 440/80 24 Power CL Michelin 440/80 24 Power CL |
Option (3) | Michelin 500/70 R24 XMCL Michelin 500/70 R24 XMCL |
Option (8) | 13 × 24 Solid Tires 13 × 24 Solid Tires |
Option (5) | Michelin 400/80 24 Power CL Michelin 400/80 24 Power CL |
Option (7) | Firestone Duraforce Firestone Duraforce |
Option (6) | Michelin 460/70 R24 Bibload Michelin 460/70 R24 Bibload |
Option (2) | Michelin 460/70 R24 XMCL Michelin 460/70 R24 XMCL |
Pump Type | Variable Flow, Axial Piston Variable Flow, Axial Piston |
System Type | Load Sensing, Closed Center Load Sensing, Closed Center |
Auxiliary Hydraulic Flow - Machine Rear | 21.1 gal/min 80 l/min |
Auxiliary Hydraulic Pressure | 3553 psi 245 bar |
Auxiliary Hydraulic Flow - Boom Head - Continuous | 25.1 gal/min 95 l/min |
Maximum Pump Capacity | 37 gal/min 140 l/min |
System Pressure | 3771 psi 260 bar |
Auxiliary Hydraulic Flow - Boom Head - Intermittent | 25.1 gal/min 95 l/min |
Fuel Tank | 39.1 gal (US) 148 l |
Hydraulic Tank | 31.7 gal (US) 120 l |
Boom Up | 7.2 s 7.2 s |
Boom Down | 5.5 s 5.5 s |
Tele In | 5.3 s 5.3 s |
Tele Out | 6 s 6 s |
Crowd Backward | 2.9 s 2.9 s |
Crowd Forward - Dump | 3.5 s 3.5 s |
Combined - Up and Out | 10.7 s 10.7 s |
Combined - Down and In | 8.7 s 8.7 s |
Parking Brake | Mechanically actuated on front axle service brakes Mechanically actuated on front axle service brakes |
Service Brakes | Boost assisted oil immersed multi disc on both axles Boost assisted oil immersed multi disc on both axles |
Front Axle | High bias, planetary reduction hubs with limited slip differential High bias, planetary reduction hubs with limited slip differential |
Rear Axle | Open differential with planetary reduction hubs Open differential with planetary reduction hubs |
Maximum Fork Crowd Angle | 24° 24° |
Cab Width | 2.95 ft 900 mm |
Overall Height - Standard Tires* | 8.12 ft 2475 mm |
Machine Length | 17.26 ft 5260 mm |
Ground Clearance | 1.41 ft 430 mm |
Wheel Base | 10.38 ft 3165 mm |
Track | 6.52 ft 1988 mm |
Overall Length to Front of Carriage | 17.34 ft 5286 mm |
Departure Angle | 60° 60° |
Overhang | 3.28 ft 1000 mm |
Maximum Fork Dump Angle | 128° 128° |
Overall Width - Standard Tires | 7.81 ft 2382 mm |
Boom Breakout Force | 10341 lbf 46 kN |
Drawbar Pull - 92.6 kW/124 hp Engine | 19783 lbf 88 kN |
Quick Coupler Rotation | 152° 152° |
Noise Levels - External | 106 dB(A) 106 dB(A) |
Drawbar Pull - 83 kW/111 hp Engine | 20682 lbf 92 kN |
Noise Levels - In Cab | 74 dB(A) 74 dB(A) |
Drawbar Pull - 106 kW/142 hp Engine | 21806 lbf 97 kN |
Towable Mass - Hydraulically Braked | 26455 lb 12000 kg |
Bucket Breakout Force | 16186 lbf 72 kN |
Battery | 1 × 12V 1,000 CCA Battery 1 × 12V 1,000 CCA Battery |
Alternator Output | 12V/150A 12V/150A |
Maximum Torque | 379 ft·lbf 514 N·m |
Gross Power | 96.5 kW (129 hp/bhp) 96.5 kW (129 hp/bhp) |
Model* | Cat C4.4 ACERT Cat C4.4 ACERT |
Emissions | *Emits Equivalent to EU Stage IIIA. *Emits Equivalent to EU Stage IIIA. |
Reverse - 2 | 8.1 mile/h 13.1 km/h |
Type | 4 speed power shift 4 speed power shift |
Forward - 3 | 12 mile/h 19.3 km/h |
Forward - 2 | 8.1 mile/h 13.1 km/h |
Reverse - 1 | 4.2 mile/h 6.7 km/h |
Forward - 4 | 18.1 mile/h 29.1 km/h |
Note | *Travel speed is subject to machine configuration. *Travel speed is subject to machine configuration. |
Forward - 1 | 4.2 mile/h 6.7 km/h |
Reverse - 3 | 18.1 mile/h 29.1 km/h |
Maximum Torque | 302 ft·lbf 410 N·m |
Gross Power | 74.5 kW (100 hp/bhp) 74.5 kW (100 hp/bhp) |
Model* | Cat C4.4 ACERT Cat C4.4 ACERT |
Emissions | *Emits Equivalent to EU Stage IIIA. *Emits Equivalent to EU Stage IIIA. |
Air Conditioning | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO2 equivalent of 1.575 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO2 equivalent of 1.575 metric tonnes. |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.