< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Increased horsepower, excellent maneuverability, redesigned operator cab for comfort, the revolutionary SystemOneTM undercarriage and the new implement system increase your productivity, drastically reduce your operating costs and make the new 953D unsurpassed in versatility.

Engine

Units:
Flywheel Power 148.0 HP 110.0 kW Less
Engine Model Cat® C6.6 ACERT™ Cat® C6.6 ACERT™ Less
Net Power - Caterpillar 148.0 HP 110.0 kW Less
Net Power - ISO 9249 148.0 HP 110.0 kW Less
Net Power - SAE J1349 148.0 HP 110.0 kW Less
Net Power - EEC 80/1269 148.0 HP 110.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 402.76 in³ 6.6 l Less

Undercarriage

Track Shoe Type Double Grouser Double Grouser Less
Track Shoe Width - Standard 18.9 in 480.0 mm Less
Track Shoe Width - Optional 15.0 in 380.0 mm Less
Track Rollers - Each Side 6 6 Less
Number of Shoes - Each Side 37 37 Less
Track on Ground 91.4 in 2323.0 mm Less
Ground Contact Area - Standard Shoe 3565.0 in² 2.3 m² Less
Ground Contact Area - Optional Shoe 2790.0 in² 1.8 m² Less
Ground Pressure - Standard Shoe 9.5 psi 65.5 kPa Less
Ground Pressure - Optional Shoe 12.3 psi 84.6 kPa Less
Grouser Height - Double Grouser 1.4 in 35.0 mm Less
Track Gauge 71.0 in 1800.0 mm Less

Drive System

Type Hydrostatic drive with infinite machine speeds to 10.0 km/h (6.2 mph) Hydrostatic drive with infinite machine speeds to 10.0 km/h (6.2 mph) Less
Drive Pump Two variable-displacement, slipper-type axial piston pumps Two variable-displacement, slipper-type axial piston pumps Less
Track Motor Two variable-displacement, bend axis motors Two variable-displacement, bend axis motors Less
Relief Valve Setting 6527.0 psi 45000.0 kPa Less

Hydraulic System - Pilot

Cycle Time - Raise 5.9 s 5.9 s Less
Cycle Time - Dump 1.5 s 1.5 s Less

Service Refill Capacities

Fuel Tank 83.5 gal (US) 316.0 l Less
Cooling System 8.0 gal (US) 31.0 l Less
Crankcase - With Filter 4.4 gal (US) 16.5 l Less
Final Drive - Each 2.8 gal (US) 10.8 l Less
Hydraulic Tank 18.5 gal (US) 70.0 l Less
Pivot Shaft 0.18 gal (US) 0.7 l Less

Electrical System

Type 24V DC 24V DC Less
Battery Capacity 950 CCA 950 CCA Less
Battery Voltage 12 12 Less
Battery Quantity 2 2 Less
Alternator 95 Amps, Heavy-Duty Brushless 95 Amps, Heavy-Duty Brushless Less

Weights

Operating Weight 34381.0 lb 15595.0 kg Less

Buckets

Capacity - General Purpose 2.42 yd³ 1.85 m³ Less
Capacity - Multi-Purpose 2.09 yd³ 1.6 m³ Less
Bucket Width - General Purpose 97.8 in 2485.0 mm Less
Bucket Width - Multi-Purpose 97.3 in 2471.0 mm Less

Operating Specifications

Maximum Travel Speed 6.2 mile/h 10.0 km/h Less

Ripper Specifications

Type Radial Radial Less
Number of Pockets 3 3 Less
Overall Width/Beam 81.4 in 2069.0 mm Less
Shank Cross Section 50 x 109 mm 50 x 4.2 in 50 x 109 mm 50 x 4.2 in Less
Ground Clearance 22.32 in 697.0 mm Less
Penetration 13.78 in 302.0 mm Less
Ripping Width 70.8 in 1800.0 mm Less
Cylinders - Bore 4.0 in 101.6 mm Less
Cylinders - Stroke 10.63 in 270.0 mm Less
Addition to Machine Length Due to Ripper in Transportation Position 17.83 in 453.0 mm Less

Standards

ROPS/FOPS ROPS/FOPS ROPS/FOPS Less
Brakes Brakes Brakes Less
Cab Cab Cab Less

Hydraulic System - Implement

Cycle Time - Total 6.5 s 6.5 s Less

953D Standard Equipment

ELECTRICAL
  • Alternator, 24 volt, heavy duty brushless.
  • Alarm, backup
  • Horn, electric
  • 2 heavy duty batteries, high output, maintenance free, 950 CCA
  • Switch, Main disconnect
  • Starter, Electric (heavy duty, 24 volt)
  • Four halogen lights, two forward facing, roof mounted; two facing rearward integrated in A/C unit

OPERATOR ENVIRONMENT
  • Pressurized, sound suppressed, ROPS/FOPS cab with tinted glass and sliding side windows
  • Air conditioning and heating
  • Heater/defroster with automatic temperature control
  • Seat, air suspended adjustable, with side-to-side isolator
  • Electro Hydraulic seat mounted control levers
  • Seat belt, retractable
  • Electronic Monitoring System with gauges for:
  • Mirror, rearview, inside
  • Radio ready. Includes 24 to 12 volt converter, speakers, antenna and one 12 volt power outlets
  • Coat hook
  • Transmission control, V-lever
  • Control, joystick, bucket gp
  • Storage compartments under left armrest
  • Document holder on right console
  • Floor mat, rubber, heavy duty
  • Windshield washers and wipers, front and rear
  • Cab window, front glued
  • Durable metal roof
  • Parking brake switch and "brake-on" indicator light

POWERTRAIN
  • Cat® C6.6 ACERT™ engine diesel engine, turbo charged with ATAAC
  • Modular cooling system for engine air intake, oil and water
  • Fan, demand, hydraulically driven
  • Tank fuel
  • Electro Hydrostatic Control (EHC) for transmission with travel and work modes
  • Fuel priming pump, electric
  • Water separator
  • Air inlet, pre-cleaner
  • Air cleaner dry-type, axial seal with integral pre-cleaner and dust ejection system, electronic filter condition indicator
  • Muffler, under hood
  • Starting aid ether injection
  • Caterpillar extended-life coolant
  • Load sensing variable displacement implement pump

UNDERCARRIAGE
  • Caterpillar SystemOne™ track (38 sec.) 72.8 in / 1850 mm track gauge
  • Track, 480mm (18.9in), double grouser
  • Final drive, standard
  • Track guiding guards, end section
  • Track adjuster, hydraulic
  • Sprocket rims, with replaceable bolt-on tough Steel segments
  • Guards, sprocket
  • 7 single flange track rollers per side, with one upper carrier rollers, lifetime lubricated
  • Conventional idlers, lifetime lubricated
  • Idler, scrapper
  • Oscillating track roller frames

HYDRAULIC
  • Oil change
  • Hydraulic, GP bucket

OTHER STANDARD EQUIPMENT
  • Tilt cab, locking bar
  • Sound suppression, exterior
  • Z-bar loader linkage
  • Implement cylinders with integrated positioning sensors
  • Operator programmable lift and tilt kickouts
  • Engine enclosure with lockable doors
  • Radiator core 6.5fpi, debris resistant
  • Hinged Radiator Guard and swing out fan
  • Guards, full bottom
  • Bumper
  • Ecology drains on hydraulic tank
  • Product link ready
  • Oil sampling valves
  • Hoses, Caterpillar XT
  • Warning decals
  • Hydraulic Oil, HYDO Advanced 10

953D Optional Equipment

ELECTRICAL
  • Lights, 4, extra
  • Beacon, rotating

OPERATOR ENVIRONMENT
  • Control, joystick, MP bucket
  • Control, two levers, GP bucket
  • Comfort seat, air suspended, heated
  • Cab window, front sealed
  • Cat Messenger

POWER TRAIN
  • Fan, demand, reversible
  • Tank fuel, fast fill
  • Air inlet, pre-cleaner, turbine

HYDRAULICS
  • Hydraulic oil, bio
  • Oil change, high speed
  • Hydraulics MP Bucket, lines front
  • Hydraulics RIPPER, control, lines rear
  • Hydraulics MP + RIPPER, lines front and rear

REAR ATTACHMENT
  • Striker bar, rear
  • Ripper, multi-Shank
  • Hitch, standard
  • Hitch, extended
  • Counterweight, light
  • Counterweight, additional

BUCKETS
  • General Purpose, for bolt-on GET
  • General Purpose, flush mounted adapt
  • Multi-Purpose
  • Multi-Purpose, landfill
  • General Purpose, landfill, flush mounted adapt
  • General Purpose, landfill and demolition

BUCKET ATTACHMENTS
  • Teeth, Extra Duty
  • Teeth, General Duty
  • Teeth, Penetration
  • Bolt On, Cutting Edge
  • Bolt On Segments, Cutting Edge
  • Cutting Edge Segment
  • Tips, Extra Duty

GUARDS
  • Guard, track roller
  • Guard, idler
  • Guard, cab lights
  • Guard, lift lines
  • Screen, windshield

UNDERCARRIAGE
  • Track shoes, 380 mm, double grouser
  • Track shoes, 380 mm, triple grouser
  • Track shoes, 480 mm, center hole
  • Final drive, waste

OTHER ATTACHMENTS
  • Cab, tilt jack, hydraulic
  • Radio, AM/FM, CD
  • Heather, engine coolant, 120V
  • Heather, engine coolant, 240V
  • Re- fueling pump
  • Sediment pump, fuel tank
  • Caterpillar product link
  • Antifreeze, -50C (-58F)

Engine

Operator Station

Monitoring System

Hydrostatic Drive

Implement System

SystemOne™ Undercarriage

Structure

Special Application Arrangements

Versatility

Serviceability and Customer Support