Compact Wheel Loaders 914K Configured for Success

Features At A Glance

High Performance
Ease of Operation
Parallel Lift Loader Linkage

Product Specifications for 914K

Engine

Weights

Buckets

Cab

Service Refill Capacities

Steering

Loader Hydraulic System

Tires

Axles

Transmission

914K Standard Equipment

POWER TRAIN

  • Cat C4.4 mechanical engine
  • Electric fuel pump with four micron filtration
  • S·O·SSM port, transmission oil
  • Hydrostatic transmission, 20 km/h (12.5 mph)
  • Lubed for life universal joints
  • Forward – Neutral – Reverse on joystick
  • 100% locking differentials, while moving
  • Brakes, service
    – Enclosed, wet-disc full hydraulic
  • Brakes, parking (also secondary brake)
  • Radiator, serviceable core, single plane
  • Air cleaner, radial seal, dual filters
  • Air inlet heater starting aid
  • Cooling fan, hydraulic
  • Radiator expansion tank
  • Tires, 17.5-25, 16PR (L-3)

LOADER

  • Parallel lift, Z-bar loader
  • Ground access grease points

HYDRAULICS

  • Automatic lift kickouts
  • Priority steering
  • Hydraulics, two valve, one joystick
  • Hydraulic diagnostic pressure taps
  • S·O·S port, hydraulic oil
  • Hydraulic oil cooler – single plane
  • Hydraulically driven cooling fan
  • Pump, variable displacement piston

ELECTRICAL

  • 80-ampere alternator
  • One 850 CCA maintenance free battery
  • Halogen flood lights (front and rear)
  • Directional signals (front and rear)
  • 12-volt direct electric starting
  • Ignition key start/stop switch
  • Switch, battery disconnect key
  • Product Link™ ready wiring

OPERATOR ENVIRONMENT

  • ROPS/FOPS cab, pressurized and sound suppressed
  • Hydraulic control lever lockout
  • Gauges
    – Engine coolant temperature
    – Hydraulic oil temperature
    – Fuel level
    – Speedometer
    – Digital hour meter
  • Operator warning system indicators:
    – Brake charge pressure low
    – Engine malfunction
    – Park brake applied
    – Electrical system voltage low
    – Hydraulic oil filter bypass
    – Action indicator
  • Interior light
  • Door
  • Seat
    – Fabric only
    – Adjustable height, backrest, armrest
    – Seat belt, retractable 51 mm (2 in)
  • Heater/defroster
  • Wiper/washer front (intermittent)
  • Wiper/washer rear
  • Tinted front glass, laminated
  • Adjustable steering column
  • Rearview mirrors, exterior (two)
  • Ground level door release

FLUIDS

  • Extended life coolant antifreeze, protected to –36° C (–33° F)
  • Cat Advanced HYDO™ 10

CHASSIS

  • Fenders, front
  • Engine enclosure – lockable
  • Recovery hitch
  • Vandalism protection – locked service points
  • Counterweight

REGIONAL STANDARDS (as required)

  • Alarm, back-up alarm
  • License plate mount
  • Serial number, engine block stamp

914K Optional Equipment

OPTIONAL EQUIPMENT

  • Integrated Toolcarrier (IT), standard coupler
  • Lights, roading, dip
  • Lights, cab, working (four)
  • Feature package, load
    – Return to Dig, Lift Kickout, Implement Modulation, Throttle Lock, Rimpull Control, Hystat aggressiveness
  • Feature package, road
    – Ride Control, Implement Modulation, Throttle Lock, Rimpull Control, Hystat aggressiveness, Creeper Control
  • Feature package, load and road
    – - Ride Control, Return to Dig, Lift Kickout, Implement Modulation, Throttle Lock, Rimpull Control, Hystat aggressiveness, Creeper Control
  • Seat belt, retractable 75 mm (3 in)
  • Heater and air conditioner
  • Security system, machine
  • Year of manufacture plate
  • Beacon, rotating
  • Alarm, back-up
  • Product Link
  • License plate mount
  • Tire Options
  • Steering, secondary
  • Seats (deluxe/premium/vinyl)
  • 3rd function (auxiliary hydraulics)
  • Battery, heavy duty
  • Fenders, rear
  • Rearview camera
  • Radio
  • Toolbox
  • Rear blind
  • Guards (lights, hitch, power train, driveshaft, crankcase)
  • NOTE: Not all features are available in all regions. See your Cat dealer for more information.

See how 914K compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Check out current offers for the 914K

View More Offers