< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

K Series Wheel Loaders - Bring it to the Bottom Line

Engine

Units:
Net Power 801.0 hp 597.0 kW Less
Engine Model Cat® C32 with ACERT™ Technology Cat® C32 with ACERT™ Technology Less
Bore 5.7 in 145.0 mm Less
Stroke 6.4 in 162.0 mm Less
Displacement 1958.86 in3 32.1 L Less
Gross Power – SAE J1995 904.0 hp 674.0 kW Less

Operating Specifications

Operating Weight 214948.0 lb 97295.0 kg Less
Breakout Force 128895.0 lb 573.3 kN Less

Transmission

Converter Drive – Forward 1 4.4 mph 7.1 km/h Less
Converter Drive – Forward 2 7.6 mph 12.2 km/h Less
Converter Drive – Forward 3 12.8 mph 20.6 km/h Less
Converter Drive – Reverse 1 4.6 mph 7.4 km/h Less
Converter Drive – Reverse 2 8.1 mph 13.0 km/h Less
Converter Drive – Reverse 3 13.9 mph 22.4 km/h Less
Direct Drive – Forward 1 Lock-up Disabled Lock-up Disabled Less
Direct Drive – Forward 2 8.0 mph 12.9 km/h Less
Direct Drive – Forward 3 14.2 mph 22.8 km/h Less
Direct Drive – Reverse 1 4.9 mph 7.9 km/h Less
Direct Drive – Reverse 2 8.8 mph 14.2 km/h Less
Direct Drive – Reverse 3 15.4 mph 24.8 km/h Less

Service Refill Capacities

Fuel Tank 413.0 gal 1562.0 L Less
Cooling System 77.0 gal 290.0 L Less
Crankcase 32.0 gal 120.0 L Less
Transmission 45.0 gal 169.0 L Less
Differentials and Final Drives – Front 95.0 gal 360.0 L Less
Differentials and Final Drives – Rear 91.0 gal 345.0 L Less

Dimensions*

Height to Top of ROPS/FOPS 18.63 ft 5678.0 mm Less
Height to Top of Hood 17.22 ft 5248.0 mm Less
Bumper Clearance 3.86 ft 1176.0 mm Less
Ground Clearance 2.24 ft 682.0 mm Less
Wheel Base Length 19.32 ft 5890.0 mm Less

Buckets

Bucket Capacities 10.7-12.3 m3 14-16 yd3 10.7-12.3 m3 14-16 yd3 Less

Brakes

Brakes Meets SAE, J1473, OCT90 and ISO 3450:1992 Meets SAE, J1473, OCT90 and ISO 3450:1992 Less

Cab

Cab – ROPS/FOPS Meets SAE and ISO standards. Meets SAE and ISO standards. Less

Loader Hydraulic System

Relief Valve Setting (low idle) 4500.0 psi 31000.0 kPa Less

Reliability/Durability

Maximize uptime, long life - it's what you expect for your bottom line.


Performance

Delivery of performance is critical to your bottom line.


Safety

People are the backbone of your business, and keeping them safe and productive is the number one priority.


Serviceability

The 992K is designed to ensure minimal downtime through ground level access grouped service points, and attention to key serviceable areas on the machine


Operator Comfort

The new 992K has been ergonomically designed to enhance operator comfort - allowing for a more productive jobsite


Buckets and Work Tool Systems


Owning and Operating Costs

The 992K is engineered to provide durability,reliability, ease of serviceability, and maximum productivity for minimal downtime and machine life - bringing more to your bottom line.


992KStandard Equipment

ELECTRICAL
  • Alarm, back-up
  • Alternator (150-amp)
  • Batteries, low maintenance
  • Deutsch and amp seal terminal connectors
  • ECM diagnostic connector
  • Lighting system, halogen (front and rear)
  • Lighting, access stairway
  • Starter, electric (heavy duty)
  • Starting and charging system (24-volt)
  • Starting receptacle for emergency start

OPERATOR ENVIRONMENT
  • Action alert system, three category
  • Air conditioner
  • Cab, sound suppressed, pressurized, rollover protective structure (ROPS/FOPS) Radio ready for (entertainment) includes atnenna, speakers and 1 x 12V converters (24-volt, 10 amp) for use with laptop/cell phone
  • Cigar lighter and ashtray
  • Coat hook
  • Electro-hydraulic tilt and lift control system locks
  • Heater and defroster
  • Horn, electric
  • Instrumentation, gauges:
  • Intermittent front wipers
  • Light, dome (cab)
  • Lunchbox and beverage holders
  • Mirrors, rearview (externally mounted)
  • Monitoring system (VIMS) with gauges
  • Seat belt, retractable, 76 mm (3 in) wide)
  • Seat, Cat Comfort (cloth) air suspension
  • STIC control system
  • Tinted glass
  • Trainer seat with lap belt
  • Transmission gear indicator
  • Wet-arm wipers/washer (front, rear and corners)

POWER TRAIN
  • Axle oil coolers (front and rear)
  • Brakes, full hydraulic enclosed, wet multple disc service brakes and dry parking/secondary brake
  • Demand fan
  • Electrical fuel priming pump
  • Engine Cat C32 ACERT
  • Ground level engine shutdown
  • Ground level transmission lockout
  • Ground level starter lockout
  • Implement and steering lockouts
  • Precleaner, engine air intake
  • Next Generation Modular Radiator (NGMR)
  • Starting aid (ether) automatic
  • Throttle lock
  • Transmission, 533 mm (21 in) planetary, powershift with 3F/3R, electronic control

OTHER STANDARD EQUIPMENT
  • AutoLube
  • Automatic bucket lift/tilt kickouts, electrnoically adjustable from cab
  • Bumper service center
  • Couplings, Caterpillar O-ring face seals
  • Doors, service access (locking)
  • Fenders, steel (front and rear)
  • Grouped hydraulic pressure ports
  • Guards, power train and crankcase
  • Hitch, drawbar with pin
  • Hoses, Caterpillar XT and XT-ES
  • Hydraulic oil cooler
  • Impeller clutch
  • Implement and steering ecology drains
  • Mufflers, under hood
  • Oil sampling valves
  • Piston pump case drain filters
  • Positive Flow Control implement valve and pumps
  • Sight gauges:
  • Started lockout, bumper
  • Stairway, left rear access
  • Steering and transmission lock lever, cab
  • Steering, load sensing
  • Transmission lockout, bumper
  • Vandalism protection caplocks
  • Venturi stack

TIRES, RIMS AND WHEELS
  • A tire must be selected from the mandatory attachments section. Base machine price includes a tire allowance.

ANTIFREEZE
  • Premixed 50 percent concentration of extended life coolant with freeze protection to 34C (-29F)

992KOptional Equipment

ELECTRICAL
  • 10A converter
  • HID lights
  • Rear vision camera - WAVES
  • Warning beacon light

OPERATOR ENVIRONMENT
  • AM/FM, CD basic radio
  • Cab precleaner
  • Heated seat
  • Satellite radio ready
  • Satellite Sirius radio
  • Satellite XM radio

POWER TRAIN
  • No-SPIN rear differential

STARTING AIDS
  • Engine coolant, 120V heater
  • Engine coolant, 240V heater

MACHINE CONTROL AND GUIDANCE
  • CAES attachment ready option

MISCELLANEOUS ATTACHMENTS
  • Hydraulic expansion tank
  • Oil renewal system
  • Service center