< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Caterpillar first introduced the 992 in 1968. This large wheel loader has been a global leader ever since, building a reputation as a face loader that’s both safe to operate, productive and durable. With the introduction of the K Series™, we’ve enhanced the operator’s experience and the safety of those working on and around the machine. We’ve reduced operating costs with fuel saving efficiencies that reduce your cost per ton.With both standard and high lift configurations, this machine will pass match with fleets of 775, 777 and 785 trucks. If your operations revolve around the 992 as a loading tool, you’ll find everything that’s important to your business in the 992K; safety, productivity, cost control and comfort for your people.

Engine

Units:
Net Power 801.0 hp 597.0 kW Less
Engine Model Cat® C32 with ACERT™ Technology Cat® C32 with ACERT™ Technology Less
Gross Power 904.0 hp 674.0 kW Less
Bore 5.7 in 145.0 mm Less
Stroke 6.4 in 162.0 mm Less
Displacement 8.5 gal 32.1 L Less
Gross Power – SAE J1995 904.0 hp 674.0 kW Less

Operating Specifications

Operating Weight Standard Lift 214948.0 lb 97295.0 kg Less
Operating Weight – High Lift 226249.0 lb 102625.0 kg Less
Rated Payload – High Lift 21.0 tons 19.1 tonnes Less
Rated Payload – Standard Lift 24.0 tons 21.7 tonnes Less

Transmission

Converter Drive – Forward 1 4.4 mph 7.1 km/h Less
Converter Drive – Forward 2 7.6 mph 12.2 km/h Less
Converter Drive – Forward 3 12.8 mph 20.6 km/h Less
Converter Drive – Reverse 1 4.6 mph 7.4 km/h Less
Converter Drive – Reverse 2 8.1 mph 13.0 km/h Less
Converter Drive – Reverse 3 13.9 mph 22.4 km/h Less
Direct Drive – Forward 1 Lock-up Disabled Lock-up Disabled Less
Direct Drive – Forward 2 8.0 mph 12.9 km/h Less
Direct Drive – Forward 3 14.2 mph 22.8 km/h Less
Direct Drive – Reverse 1 4.9 mph 7.9 km/h Less
Direct Drive – Reverse 2 8.8 mph 14.2 km/h Less
Direct Drive – Reverse 3 15.4 mph 24.8 km/h Less

Service Refill Capacities

Cooling System 77.0 gal 290.0 L Less
Crankcase 32.0 gal 120.0 L Less
Transmission 45.0 gal 169.0 L Less
Differentials and Final Drives – Front 95.0 gal 360.0 L Less
Differentials and Final Drives – Rear 91.0 gal 345.0 L Less
Fuel Tank – Standard 413.0 gal 1562.0 L Less
Hydraulic Tank – Implement 86.0 gal 326.0 L Less
Hydraulic Tank – Steering/Brake 42.0 gal 159.0 L Less
Windshield Washer Fluid 4.9 gal 18.6 L Less

Weights

Operating Weight – High Lift 226249.0 lb 102626.0 kg Less
Operating Weight – Standard Lift 214948.0 lb 97295.0 kg Less

Buckets

Bucket Capacities 10.7-12.3 m3 (14-16 yd3) 10.7-12.3 m3 (14-16 yd3) Less

Brakes

Brakes Meets SAE J1473, OCT90 and ISO 3450:1992 Meets SAE J1473, OCT90 and ISO 3450:1992 Less

Cab

ROPS/FOPS Meets SAE and ISO standards Meets SAE and ISO standards Less

Tires

Tires Choose from a variety of tires to match your application. Choose from a variety of tires to match your application. Less

Loader Hydraulic System

Relief Valve Setting 4500.0 psi 31000.0 kPa Less
Lift Cylinders, Double Acting: Bore 11.0 in 279.4 mm Less
Lift Cylinders, Double Acting: Stroke 45.2 in 1148.0 mm Less
Tilt Cylinder, Double Acting: Bore 10.5 in 266.7 mm Less
Tilt Cylinder, Double Acting: Stroke 80.9 in 2055.0 mm Less

Operating Specifications – Standard Lift

Breakout Force 128895.0 lb 573.3 kN Less
High Lift Breakout Force 127775.0 lb 57958.0 kg Less
Standard Lift Breakout Force 128895.0 lb 58465.0 kg Less
Static Tipping Load, at 35° articulation 113159.0 lb 51328.0 kg Less

Operating Specifications – High Lift

Breakout Force 129777.0 lb 577.0 kN Less
Static Tipping Load at 35° articulation 96853.0 lb 43932.0 kg Less

Hydraulic Cycle Times

Dump* 1.8 Seconds 1.8 Seconds Less
Lower Float Down (Empty) 3.7 Seconds 3.7 Seconds Less
Raise* 9.4 Seconds 9.4 Seconds Less
Total Hydraulic Cycle Time 14.9 Seconds 14.9 Seconds Less

Quality

Second only to Safety


Long Life, Reliable Components

We value your success and build our machines to support your business


Operator Comfort

Leading the industry in design and ergonomics


Safety

Safety is always our first priority


Service Made Simple

Organized to reduce your costs


Buckets

Options to reduce your cost per ton


Bucket Ground Engaging Tools

Protect your investment


Sustainability


992K Standard Equipment

ELECTRICAL
  • Alarm, back-up
  • Alternator, (150-amp)
  • Batteries, low maintenance
  • Deutsch & Amp Seal terminal connectors
  • ECM diagnostic connector
  • Lighting system, halogen (front and rear)
  • Lighting, access stairway
  • Starter, electric (heavy duty)
  • Starting and charging system (24-volt)
  • Starting receptacle for emergency start

OPERATOR ENVIRONMENT
  • Action alert system, three category
  • Air conditioner
  • Cab, sound suppressed, pressurized, rollover protective structure (ROPS/FOPS) Radio ready for (entertainment) includes antenna, speakers, and 1 x 12V converters (24-volt, 10 amp) for use with laptop/cell phone
  • Cigar lighter and ashtray
  • Coat hook
  • Electro-hydraulic tilt and lift control system locks
  • Heater and defroster
  • Horn, electric
  • Instrumentation, gauges:
  • Intermittent front wipers
  • Light, dome (cab)
  • Lunchbox and beverage holders
  • Mirrors, rearview (externally mounted)
  • Monitoring system (VIMS) with gauges
  • Seat belt, retractable, 76 mm (3 in) wide
  • Seat, Cat Comfort (cloth) air suspension
  • STIC control system
  • Tinted glass
  • Trainer seat with lap belt
  • Transmission gear indicator
  • Wet-arm wipers/washer (front, rear, and corners)

POWER TRAIN
  • Axle oil coolers (front and rear)
  • Brakes, fully hydraulic, enclosed, wet multiple disc service brakes and dry parking/secondary brake
  • Demand fan
  • Electric fuel priming pump
  • Engine Cat® C32 ACERT
  • Ground level engine shutdown
  • Ground level transmission lockout
  • Ground level starter lockout
  • Implement and steering lockouts
  • Precleaner, engine air intake
  • Next Generation Modular Radiator (NGMR)
  • Starting aid (ether) automatic
  • Throttle lock
  • Transmission, 533 mm (21 in) planetary, powershift with 3F/3R, electronic control

OTHER STANDARD EQUIPMENT
  • Autolube
  • Automatic bucket lift/tilt kickouts, electronically adjustable from cab
  • Bumper service center
  • Couplings, Cat O-ring face seals
  • Doors, service access (locking)
  • Fenders, steel (front and rear)
  • Grouped hydraulic pressure ports
  • Guards, power train and crankcase
  • Hitch, drawbar with pin
  • Hoses, Cat XT and XT-ES
  • Hydraulic oil cooler
  • Impeller clutch
  • Implement and steering ecology drains
  • Mufflers, under hood
  • Oil sampling valves
  • Piston pump case drain filters
  • Positive Flow Control implement valve and pumps
  • Sight gauges:
  • Starter lockout, bumper
  • Stairway, left rear access
  • Steering and transmission lock lever, cab
  • Steering, load sensing
  • Transmission lockout, bumper
  • Vandalism protection caplocks
  • Venturi stack

TIRES, RIMS, AND WHEELS
  • A tire must be selected from the mandatory attachments section. Base machine price includes a tire allowance.

ANTIFREEZE
  • Premixed 50 percent concentration of extended life coolant with freeze protection to 34° C (–29° F)

992K Optional Equipment

ELECTRICAL
  • 10A converter
  • HID lights
  • Rear vision camera – WAVES
  • Warning beacon light

OPERATOR ENVIRONMENT
  • AM/FM, CD basic radio
  • Cab precleaner
  • Satellite radio ready
  • Satellite Sirius radio
  • Satellite XM radio

STARTING AIDS
  • Engine coolant 120V heater
  • Engine coolant 240V heater

MACHINE CONTROL AND GUIDANCE
  • CAES attachment ready option

MISCELLANEOUS ATTACHMENTS
  • Oil renewal system
  • Roading fenders
  • Service center