621K - Tier 2

Open Bowl Scrapers 621K - Tier 2

Request A Price Find Dealer

Key Specs

Flywheel Power - Tractor/Scraper
304 kW (407 hp)
304 kW (407 hp)
Scraper Capacity - Heaped
24 yd³
18.4 m³
Top Speed - Loaded
33.5 mile/h
53.9 km/h

Overview

Redefining your profit potential

Quick loading, high travel speeds and the ability to load and dump on the run yield fast cycle times, allowing Cat Wheel Tractor-Scrapers to consistently deliver high productivity at the lowest cost per ton.

Benefits

Increased Comfort

Ergonomic controls and a newly redesigned cab interior provide a more comfortable and efficient working environment all day long

Up To 8% Improved Productiviity

Improvments in fuel efficiecny and the new APECS transmission controls deliver more productitvity in most applications

Additional Safety

New safety features help operators be more productive and work more efficiently all day long

Product Specifications for 621K - Tier 2

180° Curb-to-Curb Turning Width 38.71 ft 11.8 m
Overall Shipping Height 13.22 ft 4.03 m
Maximum Depth of Cut 12.4 in 315 mm
Fuel Tank Refill Capacity - Scraper 201 gal (US) 763 l
Scraper Capacity - Heaped 24 yd³ 18.4 m³
Top Speed - Loaded 33.5 mile/h 53.9 km/h
Scraper Capacity - Struck 17.1 yd³ 13 m³
Overall Width 11.71 ft 3.57 m
Maximum Depth of Spread 21.3 in 540 mm
Width - Cut 10.3 ft 3.14 m
Tires - Scraper 33.25R29**E3 33.25R29**E3
Tires - Tractor Drive 33.25R29**E3 33.25R29**E3
Rated Load 26 127 kg (57,610 lb); 26.19 tonnes (28.81 tons) 26 127 kg (57,610 lb); 26.19 tonnes (28.81 tons)
Rated Engine RPM - Tractor 2000 r/min 2000 r/min
Flywheel Power - Tractor 407 HP 304 kW
Note C13 engine emits equivalent to U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage III. C13 engine emits equivalent to U.S. EPA Tier 2/EU Stage II or U.S. EPA Tier 3/EU Stage III.
Engine Model - Tractor Cat C13 Cat C13
Flywheel Power - Tractor/Scraper 304 kW (407 hp) 304 kW (407 hp)
Scraper Capacity - Heaped 24 yd³ 18.4 m³
Top Speed - Loaded 33.5 mile/h 53.9 km/h
Cooling System 11.89 gal (US) 45 l
Hydraulic System 21.926 gal (US) 83 l
Crankcase 8.08 gal (US) 30.58 l
Transmission System 24.76 gal (US) 93 l
Fuel Tank 216.09 gal (US) 818 l
Width - Overall Machine 141.1 in 3585 mm
Width - Tractor 133.1 in 3381 mm
Width - Inside of Bowl 120 in 3048 mm
Width - Outside Rear Tires 128.9 in 3275 mm
Height - Overall Shipping 158.6 in 4029 mm
Height - Top of Cab 142.2 in 3612 mm
Ground Clearance - Tractor 21.9 in 557 mm
Front of Tractor to Front Axle 122.8 in 3119 mm
Axle to Vertical Hitch Pin 21.3 in 540 mm
Height - Scraper Blade Maximum 20.5 in 520 mm
Wheel Base 314.9 in 7998 mm
Rear Axle - Rear of Machine 114.1 in 2898 mm
Width - Rear Tire Centers 90.2 in 2290 mm
Width - Overall Machine - Ladder Down 149.2 in 3790 mm
Length - Maximum (Push-Pull) 613.2 in 15576 mm
Length - Overall Machine - Standard 551.8 in 14015 mm
Operating Weight - Empty 79787 lb 36185 kg
Overall Length 45.9 ft 14.02 m
Operating Weight - Empty 80630 lb 36567 kg
Overall Length - With Bail Down 51.1 ft 15.58 m
Exterior Sound Level The exterior sound power level for the standard machine (ISO 6393) is 111.5 dB(A). The exterior sound power level for the standard machine (ISO 6393) is 111.5 dB(A).
ROPS/FOPS Meets ISO standards Meets ISO standards
Rollover Protection Structure (ROPS) ISO 3471:2008 for up to 17 084 kg (37,664 lb) ISO 3471:2008 for up to 17 084 kg (37,664 lb)
Falling Object Protective Structure (FOPS) ISO 3449:2005 Level II ISO 3449:2005 Level II
Seat Belt SAE J386:JUN1985 SAE J386:JUN1985
Reverse Alarm ISO 9533:2010 ISO 9533:2010
Steering System ISO 5010:2007 ISO 5010:2007
Brakes ISO 3450:2011 ISO 3450:2011
Transmission Gear - Fifth 13.6 mile/h 21.9 km/h
Transmission Gear - Fourth 10.1 mile/h 16.3 km/h
Transmission Gear - Eighth 33.5 mile/h 53.9 km/h
Transmission Gear - First 3.1 mile/h 5 km/h
Transmission Gear - Second 5.5 mile/h 8.9 km/h
Transmission Gear - Third 7.5 mile/h 12.1 km/h
Transmission Gear - Seventh 24.8 mile/h 39.9 km/h
Transmission Gear - Reverse 5.7 mile/h 9.2 km/h
Transmission Gear - Sixth 18.4 mile/h 29.6 km/h
Bowl Lower 3.5 s 3.5 s
Ejector Extend 5.2 s 5.2 s
Bowl Raise 3 s 3 s
Ejector Retract 6.7 s 6.7 s
Bail Lower 3.2 s 3.2 s
Apron Lower 3.8 s 3.8 s
Apron Raise 2.95 s 2.95 s
Bail Raise 1.8 s 1.8 s

621K - Tier 2 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN – TRACTOR

  • Cat C13
  • Cat engine brake
  • Electric start, 24 Volt
  • Air cleaner, dry type with precleaner
  • Fan, hydraulic
  • Ground level engine shutdown
  • Radiator, aluminum unit core, 9 fins per inch
  • Guard, crankcase
  • Muffler (only for less or non-regulated regions engine arrangement only)
  • Starting aid, ether
  • Braking system:
    – Primary and secondary, wet disc, hydraulic
    – Parking, hydraulic-released, spring-applied
    – Throttle lock
  • Transmission:
    – 8-speed planetary power shift
    – ECPC control
    – APECS software
    – Programmable top gear selection
    – Transmission hold
    – Differential lock
    – Guard, power train
    – Standard tire spin reduction
    – Ground speed control
    – Machine speed limit
    – Differential lock protection

POWER TRAIN – SCRAPER

  • Braking system:
    – Primary and secondary, wet disc, hydraulic

ELECTRICAL – TRACTOR

  • Alternator, 150 Amp
  • Batteries (4), 12V, 1,000 CCA, maintenance free, high output
  • Electrical system, 24V
  • Lighting system:
    – Headlights, halogen
    – Turn signals with hazard function, LED floodlights, (2) cutting edge (1) bowl, halogen side vision (2)
  • Starting/charging receptacle

ELECTRICAL – SCRAPER

  • Alarm, backup
  • Lighting system:
    – Brake lights, LED
    – Turn signals with hazard function, LED

OPERATOR ENVIRONMENT – TRACTOR

  • HVAC system, heat, AC, defrost
  • Thermostat control of HVAC system
  • Coat hook
  • Lunchbox platform with holding strap
  • Diagnostic connection (2)
  • 12V power ports (2)
  • Differential lock (1)
  • Dome courtesy light
  • Horn, electric
  • T-Handle implement control
  • Mirror, rearview
  • Radio ready
  • ROPS/FOPS cab, pressurized
  • Keypad switches:
    – Throttle lock
    – Wipers/washers
    – Hazard lights
    – Retarding level select
    – Work lights on, off
    – Information mode on Messenger Display
  • Safety tab rocker switches
  • Seat belt, static two-piece
  • Seat, Cat Advanced Ride Management (ARM), Cat Comfort Series 3, rotates 30 degrees
  • Steering wheel, tilt, telescoping, padded
  • Windows, right side emergency egress
  • Windows, sliding
  • Windows, laminated, zipped in
  • Windshield wipers, front and rear windows, includes washers
  • Door lock
  • Messenger Display
  • Gauges, warnings include:
    – Coolant temperature
    – Engine oil temperature
    – Hydraulic oil temperature
    – Fuel level
    – Park brake
    – Implement lockout
    – Brake system
    – Regeneration required
    – Throttle lock
    – System voltage
    – Secondary steering
    – Bail down
    – Ejector auto
    – Differential lock
    – Apron float
    – Transmission hold
    – Cushion hitch
    – High beam lights
    – Action lamp
    – Engine speed, rpm
    – Gear selection

FLUIDS

  • Extended Life Coolant to –37° C (–34° F)

OTHER STANDARD EQUIPMENT – TRACTOR

  • Advanced cushion hitch
  • Accumulators (cushion hitch) with Canadian Registration Number (CRN)
  • Fast oil change
  • Fenders, non-metallic
  • Heater, engine coolant 120V
  • Rims (2)
  • Tow pin, front
  • Vandalism locks
  • Heater, engine coolant 120V

OTHER STANDARD EQUIPMENT – SCRAPER

  • Bowl
    – 18.4 m³ (24 yd³), heaped
    – 14.1 m³ (18.4 yd³), struck
  • Vandalism locks
  • Hydraulic position sensing cylinders (bowl lift and apron)

621K - Tier 2 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

STEERING ARRANGEMENTS

  • Secondary Steering Arrangement

INTEGRATED TECHNOLOGIES

  • Sequence Assist Arrangement
  • Load Assist
  • Cat Grade Control with Load Assist

OTHER ATTACHMENTS

  • Camera arrangement – WAVS
  • Steering lock – external
  • Cab beacon
  • Air horn
  • Air horn and beacon
  • Fender, scraper
  • Guard, overflow
  • Wiring group
  • Year of manufacture plate

WORK LIGHT ATTACHMENTS

  • HID work lights

AMBIENT CAPABILITY ARRANGEMENTS

  • Cooling, high ambient HRC
  • Cooling, low ambient HRC
  • Cooling, high ambient LRC
  • Cooling, low ambient LRC

SERVICE INSTRUCTIONS

  • Film arrangement – U.S. (ANSI)
  • Film arrangement – International (ISO)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Load Assist for Wheel Tractor-Scrapers

    Cat® Load Assist for Wheel Tractor-Scrapers automates bowl loading with the push of a button. As the machine approaches the cut, the operator activates Load Assist to automate the cutting-edge height.

  • Cat Sequence Assist for Wheel Tractor-Scrapers

    Cat® Sequence Assist for Wheel Tractor-Scrapers uses integrated software to automate repetitive tasks an operator performs when loading, hauling, and dumping. Reduce operator fatigue and rework caused from working manually.

1 - 8 of 9 Items items
Previous Next

Cat® Load Assist for Wheel Tractor-Scrapers automates bowl loading with the push of a button. As the machine approaches the cut, the operator activates Load Assist to automate the cutting-edge height.

Explore Technology

Cat® Sequence Assist for Wheel Tractor-Scrapers uses integrated software to automate repetitive tasks an operator performs when loading, hauling, and dumping. Reduce operator fatigue and rework caused from working manually.

Explore Technology
  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Explore Technology

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology
  • Cat Grade Control for Wheel Tractor-Scrapers

    Cat® Grade Control for Wheel Tractor-Scrapers is a factory-integrated machine control and guidance system designed to help you move material correctly the first time.

1 - 8 of 9 Items items
Previous Next

Cat® Grade Control for Wheel Tractor-Scrapers is a factory-integrated machine control and guidance system designed to help you move material correctly the first time.

Explore Technology
  • Cat Productivity

    Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

1 - 8 of 9 Items items
Previous Next

Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

Explore Technology

See how 621K - Tier 2 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 621K - Tier 2

View More Offers