G250LG6

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.

Gas Generator Sets Specification

Units:
Standby 250 kW (313 kVA) 60hz 250 kW (313 kVA) 60hz Less
Prime 225 kW (281 kVA) 60hz 225 kW (281 kVA) 60hz Less

Generator Set Specifications

Fuel Type Natural Gas Natural Gas Less

Generator Sets Specifications

RPM 1800 rpm 1800 rpm Less
Frequency 60 Hz 60 Hz Less

Engine Specifications

Displacement 864.71 in³ 14.17 B Less
Aspiration TA TA Less
Engine Model G250LG6 G250LG6 Less
Stroke 6.5 in 165.0 mm Less
Bore 5.31 in 135.0 mm Less

Generator Set Dimensions

Dry Weight - Genset 6364.0 lb 2887.0 kg Less
Length 138.74 in 3524.1 mm Less
Width 57.6 in 1463.1 mm Less
Height 68.04 in 1728.3 mm Less