G175LG6

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.

Gas Generator Sets Specification

Units:
Prime 158 kW (197 kVA) 60hz 158 kW (197 kVA) 60hz Less
Standby 175 kW (219 kVA) 60hz 175 kW (219 kVA) 60hz Less

Generator Set Specifications

Fuel Type Natural Gas Natural Gas Less

Generator Sets Specifications

Frequency 60 Hz 60 Hz Less
RPM 1800 rpm 1800 rpm Less

Engine Specifications

Engine Model G175LG6 G175LG6 Less
Aspiration TA TA Less
Displacement 864.71 in³ 14.17 B Less
Bore 5.31 in 135.0 mm Less
Stroke 6.5 in 165.0 mm Less

Generator Set Dimensions

Width 52.93 in 1344.5 mm Less
Height 67.37 in 1711.2 mm Less
Dry Weight - Genset 5756.0 lb 2610.9 kg Less
Length 127.95 in 3250.0 mm Less