G275LG6

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.

Generator Sets Specifications

Units:
Frequency 60 Hz 60 Hz Less
RPM 1800 rpm 1800 rpm Less

Gas Generator Sets Specification

Prime 247 kW (309 kVA) 60hz 247 kW (309 kVA) 60hz Less
Standby 275 kW (344 kVA) 60hz 275 kW (344 kVA) 60hz Less

Generator Set Specifications

Fuel Type Natural Gas Natural Gas Less

Engine Specifications

Displacement 864.71 in³ 14.17 B Less
Aspiration TA TA Less
Engine Model G275LG6 G275LG6 Less
Stroke 6.5 in 165.0 mm Less
Bore 5.31 in 135.0 mm Less

Generator Set Dimensions

Width 57.6 in 1463.0 mm Less
Height 66.1 in 1678.0 mm Less
Dry Weight - Genset 6274.0 lb 2852.0 kg Less
Length 136.0 in 3455.0 mm Less