UPS-Flywheel UPS-Flywheel

The Cat Flywheel UPS provides our highest efficiency continuous power solution (>97% efficient). This technology uses a power dense integrated flywheel, which stores sufficient energy to ride through power disturbances such as dips or surges in voltage and/or current. The stored power is immediately available for delivery to a critical load during a power disturbance. This system provides ample ride-through time and allows for an orderly walk-in of the generator set to assume the load for the duration of the disturbance. The integrated flywheel design is modular, supporting easy expansion to meet future power quality/power protection requirements. The Cat Flywheel UPS delivers lower operating costs due to several factors, including lower maintenance and replacement costs, the space savings associated with a reduced footprint (up to 75% smaller than a battery based UPS system) and a yearly energy efficiency improvement of 4%. With the Flywheel UPS, you also benefit from reduced upkeep and maintenance, field-proven mechanical energy storage that is predictable and fail-safe, nearly unlimited life with no fall-off in performance and a broad operating temperature range up to 104° F. And this technology is environmentally friendly, posing no safety hazards to either your personnel or the environment.

UPS-Flywheel

Models

Units:
Built for it

When you choose Cat®, you get what you pay for — durable and reliable equipment, and long-lasting relationships.

Learn More
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers
Cat® Technology

We are constantly developing and refining advanced technologies to help make your equipment more productive and efficient.

Learn More
Connect with the Experts

Connect with the Experts! Learn from the experts and get advice from your peers - check out or blogs and online forums.

Read our Blogs
Cat® Dealer Service

The Cat dealer network is always ready to help. Find your dealer and read the latest in electric power service and support.

Get in touch today
Support

Learn More
Product & Service Announcements

Get the latest information about Cat products and services.

Learn More