C32B Twin Turbo

High Performance Propulsion Engines C32B Twin Turbo

Request A Price Find Dealer

Key Specs

Power Range
2000 bhp (1491 bkW)
2000 bhp (1491 bkW)
Speed Range
2300 rpm
2300 rpm
Emissions
IMO II, U.S. EPA Tier 3 Recreational, RCD, China Stage II
IMO II, U.S. EPA Tier 3 Recreational, RCD, China Stage II

Features At A Glance

Cat

Key Features & Benefits

  • Electronically Governed and Controlled (ADEM VI ECM)
  • Noise Reduction at low engine speeds (MEUI-C Fuel System)
  • Improved Acceleration Capability
  • Gear-driven Jacket Water Pump and Sea Water Pump for Enhanced Reliability
  • MCS Certifications Available
  • Titanium Plate Heat Exchanger
  • LH and RH Service side options available

Product Specifications for C32B Twin Turbo

Power Range 2000 bhp (1491 bkW) 2000 bhp (1491 bkW)
Speed Range 2300 rpm 2300 rpm
Emissions IMO II, U.S. EPA Tier 3 Recreational, RCD, China Stage II IMO II, U.S. EPA Tier 3 Recreational, RCD, China Stage II
Aspiration TTA TTA
Bore 5.71 in 145 mm
Stroke 6.38 in 162 mm
Displacement 1959 in³ 32.1 l
Rotation from Flywheel End Counterclockwise Counterclockwise
Configuration Vee 12, 4-Stroke-Cycle Diesel Vee 12, 4-Stroke-Cycle Diesel
Width 57.8 in 1469 mm
Dry Weight 6934 lb 3145 kg
Length 82.9 in 2106 mm
Height 56.9 in 1445 mm
Stroke 6.38 in 162 mm

C32B Twin Turbo Standard Equipment

Standard Equipment

  • ADEM VI Electronic Control Module
  • Air Cleaner / Fumes Disposal
  • Electronic Diagnostics and Fault Logging
  • Engine and Transmission Monitoring
  • Sea Water Aftercooler
  • Titanium Plate Heat Exchanger with Expansion Tank
  • Gear-driven JW and SW pumps
  • Water-cooled Exhaust Manifolds and Turbochargers
  • MEUI-C Fuel System
  • Fuel Priming and Transfer Pump
  • 250-hr Oil Pan (Shallow Sump)
  • RH or LH Service Side Options

C32B Twin Turbo Optional Equipment

Optional Attachments

  • 120V or 240V Jacket Water Heater
  • SAE A or B PTO (LH or RH rear)
  • 75A or 105A Alternator
  • Spray Shielding

Product Brochures and More Are Ready to Download!

See how C32B Twin Turbo compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

C32B

C32B

C32B

C32B

C32B

C32B
C32B
C32B
C32B
C32B

360 View

Check out current offers for the C32B Twin Turbo

View More Offers