C2.2B Genset

C2.2B Genset Marine Generator Sets

Request A Price Find Dealer

Key Specs

Application
Yachting
Yachting
Power Range
16 - 26 ekW
16 - 26 ekW
Emissions
U.S. EPA Tier 3
U.S. EPA Tier 3

Features At A Glance

Displaying 1-6 of 6

Seamless Power Integration

Seamless Power Integration

Integrates with gensets, shore power and future battery systems to help maintain uninterrupted power for critical electronics, hotel loads and guest comfort for confidence during every voyage.
Fast Installation and  Design Flexibility

Fast Installation and Design Flexibility

Flexible installation options help boat builders reduce installation complexity and optimize engine room layouts, improving efficiency during vessel construction.
Compact Enclosure

Compact Enclosure

Offers up to a 20% smaller enclosure versus previous C2.2 models and ratings, helping reduce installation space without compromising performance.
Low Noise Design

Low Noise Design

Yachting-grade sound enclosure engineered to reduce noise creates a quieter onboard environment, enhancing comfort and enjoyment for guests whether underway or at anchor. 
Digital Connectivity

Digital Connectivity

Standard digital communication protocols keep vessel systems connected and flexible for integration with modern and future power architectures.
Easier Service

Easier Service

Single-side servicing simplifies access to key maintenance points, helping reduce service complexity and maintenance impact onboard.

Product Specifications for C2.2B Genset

Application Yachting Yachting
Emissions U.S. EPA Tier 3 U.S. EPA Tier 3
Configuration Inline 4, 4- Stroke Cycle Diesel Inline 4, 4- Stroke Cycle Diesel
Rated Engine Speed 1500 / 1800 rpm 1500 / 1800 rpm
Displacement 135 in³ 2.2 l
Aspiration Naturally Aspirated / Turbocharged Naturally Aspirated / Turbocharged
Governor Type Electrical Ischronous Electrical Ischronous
Flywheel Housing SAE No. 04 SAE No. 04
Bore 3.31 in 84 mm
Stroke 3.94 in 100 mm
Refill Capacity Lube Oil System with Oil Filter Change: 10.6 L (2.8 gal) Lube Oil System with Oil Filter Change: 10.6 L (2.8 gal)
Oil Change Interval 500 hours 500 hours
Rotation from Flywheel End Counterclockwise Counterclockwise
Cooling Heat Exchanger Cooled Heat Exchanger Cooled
Power Range 16 - 26 ekW 16 - 26 ekW
Minimum Rating 16 ekW (18.75 kVA) 16 ekW (18.75 kVA)
Maximum Rating 26 ekW (31.25 kVA) 26 ekW (31.25 kVA)
Speed 1500 / 1800 rpm 1500 / 1800 rpm
Frequency 50 / 60 50 / 60
Length 43.3 in 1100 mm
Height 740 mm 29.1 in
Width 24.7 in 628 mm
Maximum Engine Dry Weight 1036 lb 480 kg

C2.2B Genset Standard Equipment

Standard Equipment

  • Sound Attenuation Enclosure
  • Digital Control Panel
  • Self-Priming Fuel Lift Pump
  • 12 or 24 Volt System
  • Single Sided Service Points
  • Water-Cooled Exhaust Manifold
  • Wet exhaust
  • Single Phase Brushless Generator
  • Anti-vibration mounts

C2.2B Genset Optional Equipment

Optional Equipment

  • Double Wall Fuel Injection Lines
  • Vessel Connection Panel
  • Siphon Break
  • AC Circuit Breaker
  • Load Share Control Panel
  • Load Share Junction Box

Product Brochures and More Are Ready to Download!

See how C2.2B Genset compares against frequently compared products.

Media Gallery

C2.2B Marine Generator Set

C2.2B Marine Generator Set

C2.2B Marine Generator Set

C2.2B Marine Generator Set

C2.2B Marine Generator Set
C2.2B Marine Generator Set
C2.2B Marine Generator Set
C2.2B Marine Generator Set

360 View

Check out current offers for the C2.2B Genset

View More Offers