If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
check_circle_outlineSelected
Compactors
CP13 GC (Tier 3)
|
Compactors
CS12
|
Compactors
CS13 GC (Tier 3)
|
---|
Compactors
CP13 GC (Tier 3)
Selected
Selected
|
|
|
---|---|---|
Engine | ||
Gross Power
|
||
112.4 hp
83.8 kW
|
157.6 hp
117.5 kW
|
112.4 hp
83.8 kW
|
Engine Power - ISO 14396
|
||
111.3 hp
83 kW
|
155.7 hp
116.1 kW
|
111.3 hp
83 kW
|
Net Power - ISO 9249
|
||
106.5 hp
79.4 kW
|
131.7 hp
98.2 kW
|
106.5 hp
79.4 kW
|
Net Power - SAE J1349:2011
|
||
105.3 hp
78.5 kW
|
130.1 hp
97 kW
|
105.3 hp
78.5 kW
|
Note (1)
|
||
Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator.
Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator.
|
Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator.
Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator.
|
Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator.
Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator.
|
Engine Model
|
||
Cat® C4.4
Cat® C4.4
|
Cat® C7.1
Cat® C7.1
|
Cat® C4.4
Cat® C4.4
|
Emissions
|
||
Brazil MAR-1, equivalent to U.S. EPA Tier 3 and EU Stage IIIA
Brazil MAR-1, equivalent to U.S. EPA Tier 3 and EU Stage IIIA
|
U.S. EPA Tier 3, EU Stage IIIA equivalent
U.S. EPA Tier 3, EU Stage IIIA equivalent
|
Brazil MAR-1, equivalent to U.S. EPA Tier 3 and EU Stage IIIA
Brazil MAR-1, equivalent to U.S. EPA Tier 3 and EU Stage IIIA
|
Stroke
|
||
5 in
127 mm
|
5.3 in
135 mm
|
5 in
127 mm
|
Bore
|
||
4.1 in
105 mm
|
4.1 in
105 mm
|
4.1 in
105 mm
|
Weights | ||
Vibratory System | ||
Dimensions | ||
Operating Specifications | ||
Service Refill Capacities | ||
Sustainability |
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.