If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
check_circle_outlineSelected
Pipelayers
PL87
|
Pipelayers
PL83
|
|
---|
Pipelayers
PL87
Selected
Selected
|
|
|
---|---|---|
Engine | ||
Engine Model
|
||
Cat C15
Cat C15
|
Cat C15
Cat C15
|
-
|
Flywheel Power
|
||
319 hp
238 kW
|
319 hp
238 kW
|
-
|
Tier 4 Final/Stage V: Net Power (Rated Speed**) - ISO 9249/SAE J1349
|
||
319 hp
238 kW
|
319 hp
238 kW
|
-
|
Tier 4 Final/Stage V: Net Power (Rated Speed**) - ISO 9249/SAE J1349 (DIN)
|
||
323 mhp
323 mhp
|
323 mhp
323 mhp
|
-
|
Tier 3/Stage IIIA Equivalent: Net Power (Rated Speed****) - ISO 9249/SAE J1349
|
||
329 hp
245 kW
|
333 mhp
245 kW
|
-
|
Tier 3/Stage IIIA Equivalent: Net Power (Rated Speed****) - ISO 9249/SAE J1349 (DIN)
|
||
333 mhp
333 mhp
|
329 hp
333 mhp
|
-
|
Emissions
|
||
U.S. EPA Tier 4 Final/EU Stage V/Korea Tier 4 Final or UN ECE R96 Stage IIIA
equivalent to U.S. EPA Tier 3/EU Stage IIIA
U.S. EPA Tier 4 Final/EU Stage V/Korea Tier 4 Final or UN ECE R96 Stage IIIA
equivalent to U.S. EPA Tier 3/EU Stage IIIA
|
U.S. EPA Tier 4 Final/EU Stage V/Korea Tier 4 Final or UN ECE R96 Stage IIIA
equivalent to U.S. EPA Tier 3/EU Stage IIIA
U.S. EPA Tier 4 Final/EU Stage V/Korea Tier 4 Final or UN ECE R96 Stage IIIA
equivalent to U.S. EPA Tier 3/EU Stage IIIA
|
-
|
Fuel Tank
|
||
109.6 gal (US)
415 l
|
109.6 gal (US)
415 l
|
-
|
DEF Tank(1)
|
||
4.5 gal (US)
17 l
|
4.5 gal (US)
17 l
|
-
|
Note (2)
|
||
**Rated speed 1,900 rpm. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Net power is tested per ISO 9249:2007 and SAE J1349:2011.
**Rated speed 1,900 rpm. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Net power is tested per ISO 9249:2007 and SAE J1349:2011.
|
**Rated speed 1,900 rpm. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Net power is tested per ISO 9249:2007 and SAE J1349:2011.
**Rated speed 1,900 rpm. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Net power is tested per ISO 9249:2007 and SAE J1349:2011.
|
-
|
Note (4)
|
||
****Rated speed 1,850 rpm. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Net power is tested per ISO 9249:2007 and SAE J1349:2011.
****Rated speed 1,850 rpm. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Net power is tested per ISO 9249:2007 and SAE J1349:2011.
|
****Rated speed 1,850 rpm. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Net power is tested per ISO 9249:2007 and SAE J1349:2011.
****Rated speed 1,850 rpm. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Net power is tested per ISO 9249:2007 and SAE J1349:2011.
|
-
|
Pipelaying Equipment | ||
Weights | ||
Components | ||
Undercarriage | ||
Dimensions | ||
Dimensions (Approximate) | ||
Air Conditioning System |
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.