CAT® 360° ADVANTAGEEvery machine hour earns you more

Consult your dealer
CAT® 360° ADVANTAGE
Cat 360° <br>Advantage<br>offer
Cat 360°
Advantage
offer
Enjoy the special CAT 360° ADVANTAGE offers for Cat 320D2 now!

1. Equipment Management Solutions (Product Link, Preventive Maintenance Parts Kit, Customer Service Agreements)
2. Parts Availability Guarantee (up to 6000 Hours)
3. Service Response Time Guarantee (up to 10,000 Hours)

Consult Your Dealer to Learn More

You want to excavate more for less

320D/D L Series 2 Hydraulic Excavator

  • 15% more fuel efficient*
  • Technologically Advanced
  • Low Fuel Consumption
  • Ease of Service
  • Unmatched Productivity
  • Lowest Lifecycle Cost
*Terms & Conditions apply

Watch the 320D2 in Action

The longer your stick and boom, the more area you can cover. But reach is just one consideration.

You also need reliability, reduced fuel consumption, and lower operating costs. Cat 320D2 hydraulic excavators deliver with a rugged main frame, automatic engine-speed control and ground-level access to routine service points.

Reach Out. Excavate More.
Watch the 320D2 in Action

 

We can help you succeed. Right here, in India.

Tour our state-of-the-art manufacturing facility

How do you invest with confidence? Meet the people who assemble the 320D2 hydraulic excavators. See how they work—and where. As with all Caterpillar facilities, Thiruvallur, near Chennai, supports world-class standards with quality checks and controls at every step of the process.

Welcome to world class.
Tour our state-of-the-art manufacturing facility

 

Find out why our customers love the Cat 320D2

 

Cat Machines Equip Dilip Buildcon for Success

What does it take to become one of the most successful and largest infrastructure construction companies in India? It takes corporate vision and dedication. It takes exemplary, well trained, employees. It takes safe, reliable and productive earth moving equipment that comes with 100% system support. The kind of equipment and support that only comes from Caterpillar.

Cat Machines Equip Dilip Buildcon for Success
Davendra Jain
Davendra Jain

Director, Dilip Buildcon Limited

"Cat machines have helped us to achieve faster execution of projects.”

Read His Story
Surender Singh
Surender Singh

Director, S.S. Construction Company

"The machine is robust and highly durable due to its high resistance to wear and tear.”

Read His Story
B. D. Singh
B. D. Singh

Director, Vishal Earthmovers

"I was extremely satisfied with their performance and robustness.”

Read His Story
Alok Agarwal
Alok Agarwal

Director, Agroha Granite

"High performance levels measuring up to 20% more output makes the Cat 320D2 an asset.”

Read His Story
Manesh Thomas
Manesh Thomas

Owner, Modern Rock Mining

"I have seen a significant increase in the productivity at the quarry site.”

Read His Story
Subodh Singh Parihar
Subodh Singh Parihar

Owner, ABC Associates

"There was a positive difference in work output.”

Read His Story

320D/D L Series 2 Hydraulic Excavator

Cat 320D/D L Series 2 excavators incorporate innovations to improve your job site efficiency through low owning and operating costs, excellent performance, and high versatility.

Click here to download the 320D2 brochure.

View Full Specifications
120K2 BUNDLED OFFER
120K2 BUNDLED OFFER
120K2 - The best road construction companion for your excavator

Parts Kit | Finance Support | Discount on Technology Solutions |
Customer Support Agreement (CSA) | Extended Warranty
VALID TILL 31 DEC 2016. T&Cs APPLY

Find out more