C32 Power Density Energy Container

Flexibility By Design    

Cat® C32 Power Density Energy Container

 

 

 

The flexible design of our new C32 Power Density Energy Container provides the shipping cost-effectiveness of a 20 ft container while accommodating the noise and airflow requirements of this genset powerhouse.

The fold-out vertical discharge section allows quieter operation in line with your expectations but can be folded away for shipping as one complete unit*. The fold-out design offers flexibility onsite and in shipping.

*(less exhaust silencer which is shipped separately).

Request a Dealer Consultation

 

 

BENEFITS BUILT IN

  • Compact, fold-out design results in the lower shipping costs of a 20-foot container compared to that of a 40-foot container. 
  • Simple, unfolding design achieves substantial savings in cost and time for onsite installation. No bolt-on vertical discharge box to manually assemble and upfit at the site means a single operator can unfold the section and the bifold doors in minutes.

KEY FEATURES

  • 20-foot ISO container* for transportation with 4-foot outlet extension unfolded at time of commissioning
  • Fully compliant with International Convention for Safe Containers (CSC) design standards
  • Includes an external exhaust
  • Approx. 85 dBA @ 1 m noise level
  • Approx. 80 dBA @ 7 m noise level
  • Approx. 43º C ambient capability (1400 kVA)
  • Approx. 40º C ambient capability (1500 kVA) 

*Pictured with roof-mounted silencer. Shipped loose. Ships as standard ISO 20 ft container.

C32 1400/1500 kVA C32 1400/1500 kVA

C32 Power Density Energy Container Product

1400/1500 kVA Standby (1120/1200 ekW)

View Spec Sheet
Custom power enclosures and containers Custom power enclosures and containers

Custom power enclosures and containers

Learn more about container options, noise levels, and robust construction of Cat enclosures, designed for almost any environment.

View Brochure
Custom power enclosures and containers Custom power enclosures and containers

Cat® C32 Diesel Generator Set

Producing reliable power from 910 kVA to 1500 kVA at 50 Hz, our C32 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications.

View C32 Diesel Generator Set